TeSys™ Ultra Starter Components
Refer to Catalog MKTED210011EN
TeSys™ Ultra Selection
The NEMA style TeSys Ultra motor starter is an integrated product—simple to choose and to install—consisting of a control unit snapped into a power base. TeSys Ultra can be configured to fit specific applications as well. The NEMA style TeSys Ultra starter uses the same optional accessories—reverser, current limiter, predictive maintenance options, and communication options—as the IEC TeSys Ultra.
Selecting a NEMA TeSys Ultra Motor Starter in Three Steps
Step 1. Select Power Base
|
Control |
NEMA Size |
Max. hp, Three Phase |
Max. hp, |
Power Bases |
||||
|---|---|---|---|---|---|---|---|---|
|
200/208 V |
220/240 V |
460 V |
575/600 V |
120 V |
240 V |
Catalog Number |
||
|
With screw terminations |
1 |
7.5 |
7.5 |
10 |
10 |
2 |
3 |
|
Step 2. Select Control Unit [3]
|
Setting Range |
Standard 3-phase |
Advanced 3-Phase |
Advanced Single-Phase |
Advanced 3-Phase |
|---|---|---|---|---|
|
0.15–0.6 |
LUCAX6•• |
LUCBX6•• |
LUCCX6•• |
LUCDX6•• |
|
0.3–1.4 |
LUCA1X•• |
LUCB1X•• |
LUCC1X•• |
LUCD1X•• |
|
1.25–5.0 |
LUCA05•• |
LUCB05•• |
LUCC05•• |
LUCD05•• |
|
3–12 |
LUCA12•• |
LUCB12•• |
LUCC12•• |
LUCD12•• |
|
4.5–18 |
LUCA18•• |
LUCB18•• |
LUCC18•• |
LUCD18•• |
|
8–32 |
LUCA32•• |
LUCB32•• |
LUCC32•• |
LUCD32•• |
Step 3. Select Auxiliary Contacts (optional)
|
Auxiliary Contact Blocks |
|||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Terminals |
Contact Indicates |
Normal Contact Status |
Contact State for Each Mode [5] |
Catalog Number |
|||||
|
Off |
Ready |
Run |
Short Circuit Trip |
Overload Trip (Manual Reset) |
Overload Trip (Remote/Auto Reset) [6] |
||||
|
Screw |
Ready condition |
N.O. |
O |
I |
I |
O |
O |
I |
|
|
Fault condition |
N.C. |
I |
I |
I |
O |
O |
I |
||
|
Screw |
Ready condition |
N.O. |
O |
I |
I |
O |
O |
I |
|
|
Fault condition |
N.O. |
O |
O |
O |
I |
I |
O |
||
TeSys Ultra Auxiliary Contact Function Modules
|
Terminals |
Contact Indicates |
Normal Contact Status |
Catalog Number |
|---|---|---|---|
|
Screw |
Power pole status |
2 N.O. |
|
|
Screw |
Power pole status |
1 N.O. and 1 N.C. |
|
|
Screw |
Power pole status |
2 N.C. |
TeSys Ultra Accessories
|
Accessories for LUB32NR |
Quick Description |
For details and selection, see pages: |
|---|---|---|
|
Current limiter |
Increases the breaking capacity to 130kA @ 460 V |
18-25 |
|
Reverser |
Stacked or side mounted (LU6MB0•• [4] only) |
18-25 |
|
Line phase barrier |
Required for use as a self-protected combination starter (UL508 Type E) |
18-25 |
|
Multifunction control unit |
Has functions for monitoring and predictive maintenance |
18-25 |
|
Function modules |
Fault differentiation, thermal overload, motor load indication |
18-25 |
|
Communication modules |
Integrates into existing networks, major protocols available |
18-26 |
|
Soft starter + TeSys™ Ultra |
Use Altistart U01Soft Starter with TeSys™ Ultra |
18-42 |
|
Power bus bars |
TeSys™ Ultra cabling accessory |
18-26 |
|
Control circuit accessories |
Control circuit contact block, external handles, and control circuit filters |
18-26 |
Accessories and Dimensions: See Section 17.