Starters, Type S

Class 8536 / Refer to Catalog 8502CT9701

General Information

Type SCO3…H30

Size 1, Three-Pole Starter with Motor Logic™ SSOLR

Schneider Electric offers express shipping for factory modified NEMA Type 1 and Type 12/3R Enclosed Starters. When you need them fast, our Laser™ Delivery program is the answer to getting your product when you need it most. Ask for Laser™ Delivery, then select the product and the modifications you need when you place your order. It’s as easy as that!

Type S magnetic starters are used for full-voltage starting and stopping of AC squirrel cage motors. Motor overload protection for three-phase starter applications can be provided through one of four options, as follows:

  • Solid-State Overload Relay Protection (Motor Logic™ SSOLR)

    These ambient insensitive overload relays are available on Sizes 00 through 6. They provide phase loss and phase unbalance protection. To order, add Form H30 (for selectable trip class 10 or 20 protection). For more information about Motor Logic SSOLRs, see Motor Logic and Solid State Overload Relay Factory Modifications (Forms). (Catalog no. example: 8536SCO3V06H30)

  • Adapted Bimetallic or Solid-State Overload Relay (NEMA Sizes 00–1)

    The Adapted Bimetallic or Solid-State relay option includes a specially designed adapter that attaches with bus bars to the Type S NEMA contactor. This adapter allows direct mounting of the IEC Style bimetallic (LRD or LR3D) or solid-state (LR9D) overload relay. To order this starter configuration, add Form E (adapter only) to the standard catalog number. The LRD, LR3D, or LR9D overload relay must be purchased separately, based on the FLA of the motor, and installed in the field to properly operate the starter. For the Adapted Bimetallic device only, if the FLA is known at the time of purchase, you can order the starter with the overload relay installed. For more information and a list of options, see Adapted Bimetallic Overload Relay Forms. (Catalog no. example: 8536SCO3V06E—without overload relay).

  • TeSys™ T Motor Management System (NEMA Sizes 1–6)

    TeSys™ T is a flexible system that integrates seamlessly into your automation system through five major communication protocols. TeSys T can predict what will happen in the process, as it accurately monitors current, voltage, and power over a wide range. For additional information about TeSys T Motor Management System, see TeSys™ T Motor Management System and Forms for FV Contactors and Starters. NOTE: The full catalog number contains a four-character Form number (for example, 8536SCO3V06H616).

  • Melting Alloy Type Thermal Overload Relays (NEMA Sizes 00–6)

    Melting alloy type thermal overload relays utilize the use of replaceble thermal units. These thermal units must be ordered separately and installed to operate the starter. Thermal unit selection begins on Thermal Unit Selection. The catalog number includes no Form number (for example, 8536SCO3V06).

3-Pole Polyphase—NEMA 1 and 4X

note

3-Pole Polyphase—600 Vac Maximum—50–60 Hz, with Motor Logic™ SSOLR[1]

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4X
Watertight, Dusttight Brushed Stainless Steel Enclosure[2]

NEMA 4X
Watertight, Dusttight, Corrosion-Resistant Glass-Polyester Enclosure

Type

Type

Type

Type

00

9

200

1.5

SAO12●●●H30

SAG12●●●H30

Use Size 0

Use Size 0

230

1.5

460

2

575

2

0

18

200

3

SBO2●●●H30

SBG2●●●H30

SBW12●●●H30

SBW22●●●H30

230

3

460

5

575

5

1

27

200


7.5

SCO3●●●H30

SCG3●●●H30

SCW13●●●H30

SCW23●●●H30

230

7.5

460

10

575

10

2

45

200

10

SDO1●●●H30

SDG1●●●H30

SDW11●●●H30

SDW21●●●H30

230

15

460

25

575

25

3

90

200

25

SEO1●●●H30

SEG1●●●H30

SEW11●●●H30

SEW21●●●H30

230

30

460

50

575

50

4

135

200

40

SFO1●●●H30

SFG1●●●H30

SFW11●●●H30

SFW21●●●H30

230

50

460

100

575

100

5

270

200

75

SGO1●●●H30

SGG1●●●H30

SGW11●●●H30

—

230

100

460

200

575

200

6

540

200

150

SHO2●●●H30

SHG2●●●H30

—

—

230

200

460

400

575

400

3-Pole Polyphase—NEMA 12/3R

note

In 3-Pole Polyphase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For information on field modification of NEMA 12 enclosures, see Selection.

For Form H30• (special lower-FLA factory-assembled starter combinations with Motor Logic SSOLR protection), see Solid-State Overload Relay Forms.

3-Pole Polyphase—600 Vac Maximum—50–60 Hz[1]

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

NEMA 12/3R [3]

Dusttight and Driptight
Industrial Use Enclosure

Type

 

00

9

200

1.5

Use Size 0

230

1.5

460

2

575

2

0

 18

200

3

SBA2●●●H30

230

3

460

5

575

5

1

 27

200

7.5

SCA3●●●H30

230

7.5

460

10

575

10

2

 45

200


10

SDA1●●●H30

230

15

460

25

575

25

3

 90

200

25

SEA1●●●H30

230

30

460

50

575

50

4

135

200

40

SFA1●●●H30

230

50

460

100

575

100

5

270

200

75

SGA1●●●H30

230

100

460

200

575

200

6

540

200

150

SHA2●●●H30

230

200

460

400

575

400

Schneider Electric offers express shipping for factory modified NEMA Type 1 and Type 12/3R Enclosed Starters. When you need them fast, our Laser™ Delivery program is the answer to getting your product when you need it most. Ask for Laser™ Delivery, then select the product and the modifications you need when you place your order. It’s as easy as that!

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24[4]
120 [5]
208
240
277
480
600
Specify

—
110
—
220
—
440
550
Specify

V01
V02
V08
V03
V04
V06
V07
V99

note

For voltage codes used with control transformers, see Full Voltage Contactors and Starters.
Form S (separate control) is used when a separate source of power is available for the control (coil) voltage.

Dimensions: Open and NEMA 1
Factory Modifications (Forms): Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): Magnetic Coils
Type S Accessories (Class 9999): Contact Kits

For How to Order Information, see Catalog Interpretation, Type S Starters.

2-Pole Single Phase—Open or NEMA 1 and 4X

note

In 2-Pole Single Phase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For melting alloy thermal units, see melting alloy thermal unit.

2-Pole Single Phase—600 Vac Maximum—50–60 Hz (require one melting alloy thermal unit)

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4X
Watertight, Dusttight
Brushed Stainless Steel
Enclosure[2]

NEMA 4X
Watertight, Dusttight,
Corrosion-Resistant
Glass-Polyester Enclosure

Type

Type

Type

Type

00

  9

115

1/3

SAO11●●●

SAG11●●●

Use Size 0

Use Size 0

230

1

0

 18

115

1

SBO1●●●

SBG1●●●

SBW11●●●

SBW21●●●

230

2

1

 27

115

2

SCO1●●●

SCG1●●●

SCW11●●●

SCW21●●●

230

3

1P

 36

115

3

SCO2●●●

SCG2●●●

SCW12●●●

SCW22●●●

230

5

2

 45

115

3

SDO6●●●

SDG6●●●

SDW16●●●

SDW26●●●

230

7-1/2

4-Pole, 2-Phase—Open and NEMA 1 and 4X

note

In 4-Pole, 2-Phase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For melting alloy thermal units, see melting alloy thermal units.

4-Pole, 2-Phase—600 Vac Maximum—50–60 Hz (require two melting alloy thermal units)

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp 

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4X
Watertight, Dusttight
Brushed Stainless Steel
Enclosure[2]

NEMA 4X
Watertight, Dusttight,
Corrosion-Resistant
Glass-Polyester Enclosure

Type

Type

Type

Type

0

18

200

3

SBO3●●●

SBG3●●●

SBW13●●●

SBW23●●●

230

3

460

5

575

5

1

 27

200

7-1/2

SCO4●●●

SCG4●●●

SCW14●●●

SCW24●●●

230

7-1/2

460

10

575

10

2

 45

200


10

SDO2●●●

SDG2●●●

SDW12●●●

SDW22●●●

230

15

460

25

575

25

3

 90

200


25

30

50

50

SEO2●●●

SEG2●●●

SEW12●●●

—

230

460

575

4

135

200

40

SFO2●●●

SFG2●●●

SFW12●●●

—

230

50

460

100

575

100

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

  24 [6]
120 [7] 
208
240
277
480
600
Specify

—
110
—
220
—
440
550
Specify

V01
V02
V08
V03
V04
V06
V07
V99

note

For voltage codes used with control transformers, see Full Voltage Contactors and Starters.
Form S (separate control) is used when a separate source of power is available for the control (coil) voltage. Form S is provided at no charge.

Dimensions: Open and NEMA 1
Factory Modifications (Forms): Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): Magnetic Coils
Type S Accessories (Class 9999) Contact Kits

For How to Order Information, see Catalog Interpretation, Type S Starters.

2-Pole Single Phase—NEMA 12/3R

note

In 2-Pole Single Phase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For melting alloy thermal units, see melting alloy thermal units.

2-Pole Single Phase—600 Vac Maximum—50–60 Hz (require one melting alloy thermal unit)

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

NEMA 12/3R[3]
Dusttight and Driptight
Industrial Use Enclosure

Type

 

00

9

115

1/3

Use Size 0

230

1

0

18

115

1

SBA1●●●

230

2

1

27

115

2

SCA1●●●

230

3

1P

36

115

3

SCA2●●●

230

5

2

45

115

3

SDA6●●●

230

7-1/2

4-Pole, 2-Phase—NEMA 12/3R

note

In 4-Pole 2-Phase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For melting alloy thermal units, see melting alloy thermal units.

4-Pole 2-Phase—600 Vac Maximum—50–60 Hz (require two melting alloy thermal units)

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Coil
Voltage

NEMA 12/3R
Dusttight & Driptight
Industrial Use Enclosure

Type

 

0

18

200

3

208

SBA3●●●

230

3

240

460

5

480

575

5

600

1

27

200

7-1/2

208

SCA4●●●

230

7-1/2

240

460

10

480

575

10

600

2

45

200

10

208

SDA2●●●

230

15

240

460

25

480

575

25

600

3

90

200

25

208

SEA2●●●

230

30

240

460

50

480

575

50

600

4

135

200

40

208

SFA2●●●

230

50

240

460

100

480

575

100

600

Dimensions: Open and NEMA 1
Factory Modifications (Forms): Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): Magnetic Coils
Type S Accessories (Class 9999): Contact Kits

For How to Order Information, see Catalog Interpretation, Type S Starters.

Types SB–SD With Auxiliary Load Terminals

Type SB–SD starters

Capacitors are sometimes used in motor branch circuits to improve power factor. The Size 0–2 Type SB–SD starters listed in 3-Pole Polyphase—600 Vac Maximum—50–60 Hz include three auxiliary terminals to allow easy connection of power factor correction capacitors. When capacitors are connected using these terminals, no adjustment to the selection of thermal units is necessary. The auxiliary terminals accept 12–16 AWG solid or stranded wire. NEMA Size 3 and 4 starters have provisions for auxiliary connections as a standard. You must supply lugs as necessary.

The Type S starters with auxiliary load terminals can also be used to control two motors simultaneously from a single starter. However, this application is tightly restricted by Section 430-53 of the National Electrical Code. Refer to the NEC for restrictions regarding overload protection, size of controller and motor branch circuit protection.

note

In 3-Pole Polyphase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For melting alloy thermal units, see melting alloy thermal units.

3-Pole Polyphase—600 Vac Maximum—50–60 Hz (devices require three melting alloy thermal units)

NEMA
Size

Motor
Voltage

Max.
Hp

Open Style
Type

0

200

3

SBTO2●●●

230

3

460

5

575

5

1

200

7-1/2

SCTO3●●●

230

7-1/2

460

10

575

10

2

200

10

SDTO1●●●

230

15

460

25

575

25

Extra Capacity Single Phase Starters (Not NEMA Style)

note

In 2-Pole Single Phase—250 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in Coil Voltage Codes.

For melting alloy thermal units, see melting alloy thermal units.

For information on field modification of NEMA 12 enclosures, see Selection.

2-Pole Single Phase—250 Vac Maximum—50–60 Hz (require one melting alloy thermal unit)

Motor
Voltage

Max.
Hp

Open Style

NEMA 1
General Purpose
Enclosure

NEMA 3R
Rainproof,
Sleet Resistant,
Outdoor Use
Enclosure

NEMA 4X
Watertight, Dusttight
Brushed Stainless
Steel Enclosure[2]

NEMA 4X
Watertight
Corrosion Resistant
Glass-Polyester
Enclosure

NEMA 12/3R [3]
Dusttight and Driptight
Industrial Use
Enclosure

Type

Type

Type

Type

Type

Type

115
230

 5
10

SDO8●●● [8]

—

SDH8●●● [8]

—

—

—

115
230

  7-1/2
15

SEO6●●●

SEG6●●●

SEH6●●●

SEW16●●●

SEW26●●●

SEA6●●●

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24 [9]
120 [10]
208
240

277
480
600
Specify

—
110
—
220

—
440
550
Specify

V01
V02
V08
V03

V04
V06
V07
V99

note

For voltage codes used with control transformers, see Full Voltage Contactors and Starters. Form S (separate control) is used when a separate source of power is available for the control (coil) voltage. Form S is supplied at no charge.

Dimensions: Open and NEMA 1
Factory Modifications (Forms): Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): Magnetic Coils
Type S Accessories (Class 9999): Contact Units for Melting Alloy Type Overload Relays

For How to Order Information, see Catalog Interpretation, Type S Starters.

Footnotes

  1. To order melting alloy overload relay, remove form "H30" from part number.
  2. Stainless steel enclosures are shipped with hubs installed in the top and bottom of the enclosure.
  3. NEMA 12 enclosures can be field modified for outdoor non-corrosive and non–service entrance rated applications. See Selection for more information.
  4. 24 V coils are not available on Sizes 4–6. On Sizes 00-3, where 24 V coils are available, Form S (separate control) must be specified (i.e., order as 8536SBO2V01S).
  5. 120 V Polyphase contactors are wired for separate control. Form S must be specified (ordered as 8502SCO2V02S).
  6. 24 V coils are not available on Sizes 4–6. On sizes 00–3, where 24 V coils are available, Form S (separate control) must be specified (i.e., order as 8536SBO2V01S).
  7. 120 V polyphase starters are wired for separate control. Form S (separate control) must be specified (for example, order as 8536SCO2V02S).
  8. Uses a Size 3 overload relay.
  9. 24 V coils are not available on Sizes 4–6. On Sizes 00–3, where 24 V coils are available, Form S (separate control) must be specified.
  10. 120 Volt Polyphase starters are wired for separate control and must be ordered with Form S (i.e., 8536SCO2V02S).
Feedback