NEMA Style Contactors, 600 V

Class 8502 / Refer to Catalog 8502CT9701

General Information

Class 8502 Type W non-reversing vacuum contactors used to switch capacitors, transformers and electric motors where overload protection is separately provided. Type W vacuum contactors are designed for operation at 600 Volts, 50/60 Hz. (See FVR Vacuum Contactor Type W Selection for Class 8702 Reversing Vacuum Contactors.)

Class 8502 Type WH

note

In Class 8502—Full Voltage, 3–Pole Vacuum Contactors, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes.

Class 8502—Full Voltage, 3–Pole Vacuum Contactors

NEMA Size

Enclosed
Ampere Rating

Locked Rotor
Current (A)

Motor Voltage

Max. Hp

Open Style

Type

4

135

1080

200

 40

WFO3●●●

230

50

460

100

575

100

5

270

2160

200

 75

WGO3●●●

230

100

460

200

575

200

6

540

4320

200

150

WHO3●●●

230

200

460

400

575

400

Class 9998—Replacement Coils for Class 8502 and 8702 Vacuum Contactors (Includes Rectifier)

Size

Type

Poles

Class
and
Type

Suffix Number
(Complete Coil Number Consists of
Class and Type Followed by Suffix Number)

120 V
110 V

240 V
220 V

480 V
440 V

600 V
550 V

4

WF

3

9998WF

120

240

480

600

5

WG

3

9998WG

6

WH

3

9998WH

Class 9999—Vacuum Contactor Kits

Kit Description

For Use With

Class 9999
Type

Type

Size

Auxiliary Contacts, Non-Convertible
1-N.O. & 1-N.C. Isolated Contacts

WF, WG

4, 5

WX11

WH

6

Coil Circuit Auxiliary Contacts

1-N.O. & 1-N.C. Isolated Contacts, Delayed Break
1-N.C. Isolated Contact

WF

4

—

WG, WH

5, 6

WLX01

Lug Kits (include 6 lugs)

WG

5

LUW5

WH

6

—

Coil Voltage Codes

Volts

110

120

220

240

440

480

550

600

50 Hz

V02

—

V03

—

V06

—

V07

—

60 Hz

—

V02

—

V03

—

V06

—

V07

Dimensions, Class 8502

Type WF Size 4

Type WG Size 5

Type WH Size 6


For How to Order Information, see Catalog Interpretation, Type S Starters.

Feedback