NEMA Style Starters, 600 V

Class 8536 / Refer to Catalog 8538CT9701

General Information

Class 8536 Type W non-reversing vacuum starters are used to switch electric motors where overload protection is not separately provided.

Type W vacuum starters are designed for operation at 600 V, 50/60 Hz. Starters are available exclusively with Motor Logic™ solid-state overload relay (SSOLR), Class 10/20 selectable.

For How to Order Information, see Catalog Interpretation, Type S Starters and How to Order.

note

In Class 8536—Full Voltage Vacuum Starters, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes.

Class 8536—Full Voltage Vacuum Starters

NEMA
Size

Enclosed
Ampere
Rating

Locked Rotor
Current
(A)

Motor
Voltage

Max.
Hp

Open Style  

Type

4

135

1080

200

40

WFO3●●●

230

50

460

100

575

100

5

270

2160

200

 75

WGO3●●●

230

100

460

200

575

200

6

540

4320

200

150

WHO3●●●

230

200

460

400

575

400

Class 9998—Replacement Coils for Class 8536 Vacuum Starters

Size

Type

Poles

Class
and
Type

Suffix Number
(Complete Coil Number Consists of
Class and Type Followed by Suffix Number)

120 V
110 V

240 V
220 V

480 V
440 V

600 V
550 V

4

WF

All

9998WF

120

240

480

600

5

WG

9998WG

120

240

480

600

6

WH

9998WH

120

240

480

600

Class 9999—Vacuum Starter Kits

For Use With

Kit Description

Class 9999
Type

Type

Size

WF, WG

4, 5

Auxiliary Contacts, Non-Convertible
1 N.O. & 1 N.C. Isolated Contacts

WX11

WH

6

WF

4

Coil Circuit Auxiliary Contacts
1 N.O. & 1 N.C. Isolated Contacts, Delayed Break
1 N.C. Isolated Contact

—

WG, WH

5, 6

WLX01

WG

5

Lug Kits (6) lugs included

LUW5

Feedback