Contactors, Type S

Class 8702 / Refer to Catalog 8502CT9701

General Information

NEMA 00, 0, and 1
Reversing Contactor

Class 8702 Type S reversing magnetic contactors are used for starting, stopping, and reversing AC motors where overload protection is separately provided. Class 8702 reversing contactors consist of two Class 8502 contactors mechanically and electrically interlocked. Open type devices, Sizes 0–5, are available in either horizontal or vertical arrangements. Sizes 00 and 6 are available as horizontal only. Enclosed devices, Size 00–6, use horizontally arranged components. Type S reversing contactors are designed for operation at up to 600 Vac, 50/60 Hz.

note

In 600 Vac Maximum—50–60 Hz, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes.

For information on field modification of NEMA 12 enclosures, see Selection .

600 Vac Maximum—50–60 Hz

NEMA Size

Continuous
Current Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4X Watertight, Dusttight Brushed Stainless Steel Enclosure (Sizes 0–5)[1][2]

NEMA
12/3R[3]
Dusttight &
Driptight
Industrial Use
Enclosure

Vertical
Type

Horizontal
Type

Type

Type

Type

00

9

200

1.5

—

SAO4●●●

SAG4●●●

Use Size 0

Use Size 0

230

1.5

460

2

575

2

0

18

200

3

SBO12●●●

SBO4●●●

SBG4●●●

SBW14●●●

SBA4●●●

230

3

460

5

575

5

1

27

200

7.5

SCO7●●●

SCO8●●●

SCG8●●●

SCW14●●●

SCA4●●●

230

7.5

460

10

575

10

2

45

200

10

SDO1●●●

SDO2●●●

SDG2●●●

SDW11●●●

SDA1●●●

230

15

460

25

575

25

3

90

200

25

SEO1●●●

SEO2●●●

SEG2●●●

SEW11●●●

SEA1●●●

230

30

460

50

575

50

4

135

200

40

SFO1●●●

SFO3●●●

SFG3●●●

SFW11●●●

SFA1●●●

230

50

460

100

575

100

5

270

200

75

SGO1●●●

SGO3●●●

SGG3●●●

SGW11●●●

SGA1●●●

230

100

460

200

575

200

6

540

200

150

—

SHO1●●●

SHG1●●●

—

SHA1●●●

230

200

460

400

575

400

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24[4]
120 [5]
208
240

277
480
600
Specify

—
110
—
220

—
440
550
Specify

V01
V02
V08
V03

V04
V06
V07
V99

note

For voltage codes used with control transformers, see page Full Voltage Contactors and Starters.
Form S (separate control) is used when a separate source of power is available for the control (coil) voltage. Form S is available at no charge.

Dimensions: Open Style and NEMA 1
Factory Modifications (Forms) Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): Magnetic Coils
Type S Accessories (Class 9999): Contact Units for Melting Alloy Type Overload Relays

For How to Order Information, see Catalog Interpretation, Type S Starters.

Single-Phase and 4–Pole Polyphase

note

In 600 Vac Maximum—50–60 Hz, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes.

For information on field modification of NEMA 12 enclosures, see Selection .

600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Type of
Motor

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4X
Watertight, Dusttight Brushed Stainless Steel Enclosure

NEMA 12/3R[3]
Dusttight & Driptight Industrial Use Enclosure

Vertical
Type

Horizontal
Type

Type

Type

Type

2-Pole Single Phase

00

9

115
230

1/3

1

Single
Phase
3-Wire

—

SAO1●●●

SAG1●●●

Use Size 0

Use Size 0

0

18

115
230

1
2

SBO9●●●

SBO1●●●

SBG1●●●

SBW11●●●

SBA1●●●

1

27

115
230

2
3

SCO1●●●

SCO2●●●

SCG2●●●

SCW11●●●

SCA1●●●

3-Pole Single Phase

00

9

115
230

1/3

1

4-Wire
Rep.-Ind.

—

SAO2●●●

SAG2●●●

Use Size 0

Use Size 0

115
230

1/3

1

4-Wire
Split Ph.

—

SAO3●●●

SAG3●●●

Use Size 0

Use Size 0

0

18

115
230

1
2

4-Wire
Rep.-Ind.

SBO10●●●

SBO2●●●

SBG2●●●

SBW12●●●

SBA2●●●

115
230

1
2

4-Wire
Split Ph.

SBO11●●●

SBO3●●●

SBG3●●●

SBW13●●●

SBA3●●●

1

27

115
230

2
3

4-Wire
Rep.Ind.

SCO3●●●

SCO4●●●

SCG4●●●

SCW12●●●

SCA2●●●

115
230

2
3

4-Wire
Split Ph.

SCO5●●●

SCO6●●●

SCG6●●●

SCW13●●●

SCA3●●●

4-Pole Polyphase

0

18

200
230
460
575

3
3
5
5

2 Phase
4-Wire

SBO13●●●

SBO5●●●

SBG5●●●

SBW15●●●

SBA5●●●

1

27

200
230
460
575

7.5
7.5
10
10

SCO9●●●

SCO10●●●

SCG10●●●

SCW15●●●

SCA5●●●

2

45

200
230
460
575

10
15
25
25

—

SDO4●●●

SDG4●●●

SDW12●●●

SDA2●●●

3

90

200
230
460
575

25
30
50
50

—

SEO4●●●

SEG4●●●

SEW12●●●

SEA2●●●

4

135

200
230
460
575

40
50
100
100

—

SFO4●●●

SFG4●●●

SFW12●●●

SFA2●●●


Auxiliary Units

Dimensions: Open Style and NEMA 1
Factory Modifications (Forms): Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): Magnetic Coils
Type S Accessories (Class 9999): Contact Kits
For How to Order Information, see Catalog Interpretation, Type S Starters.

Auxiliary Units—Class 8702, 8736, and 8810 shows the maximum number of auxiliary units (in addition to the holding circuit and interlocking contacts) that can be added to either the forward or reverse contactor or starter.

Auxiliary Units—Class 8702, 8736, and 8810

NEMA Size (Type)

No. of Poles—Basic Contactor

Maximum number of auxiliary units on each contactor, forward or reverse (in addition to internal holding circuit and interlocking contacts)

00 (SA)

2–3

2 single circuit auxiliary contacts (N.O. or N.C.)

0–2 (SB–SD)

2–3

4 single circuit auxiliary contacts (N.O. or N.C.) [6]

4

2 single circuit auxiliary contacts (N.O. or N.C.)

3–6 (SE–SJ)

Any

2 single circuit auxiliary contacts (N.O. or N.C.)

Footnotes

  1. NEMA 4X stainless steel enclosures (sizes 0–5) have a brushed finish.
  2. NEMA 4X stainless steel enclosures are shipped with hubs installed in the top and bottom of the enclosure.
  3. NEMA 12 enclosures can be field modified for outdoor non-corrosive and non–service entrance rated applications. See Selection for more information.
  4. 24 V coils are not available on Sizes 4-6. On Sizes 00-3, where 24 V coils are available, Form S (separate control) can be specified (i.e., order as 8702SAO4V01S).
  5. This voltage code can include Form S for separate control (provided at no charge) (for example, order as 8702SAO4V02S).
  6. When adding 4 external auxiliary contacts to one Size 0 or 1 contactor, remove one of the return springs.
Feedback