Starters, Type S

Class 8736 / Refer to Catalog 8502CT9701

Introduction and Overload Relays

NEMA Sizes 00, 0, 1
Reversing Starter


Class 8736 Type S reversing magnetic starters are used for full-voltage starting, stopping, and reversing AC squirrel cage motors. Class 8736 starters consist of one Class 8502 contactor and one Class 8536 starter mechanically and electrically interlocked. Open type devices, Sizes 0–5, are available in either horizontal or vertical arrangements. Sizes 00 and 6 are available as horizontal only. Enclosed devices use horizontally arranged components. Type S starters are designed for operation at up to 600 Vac, 50/60 Hz.

For How to Order Information, see Catalog Interpretation, Type S Starters


Motor Logic™ Solid-State Overload Relay (SSOLR) Protection

These ambient insensitive overload relays are available on three phase sizes 00 through 6. They provide phase loss, phase unbalance protection. To order, add Form H30 (for selectable trip class 10 or 20 protection). For more information about Motor Logic solid-state overload relays (SSOLRs), see pages Motor Logic and Solid-State Overload Relay Factory Modifications (Forms). (Catalog no. example: 8736SCO8V06H30)


Adapted Bimetallic or Solid-State Overload Relay (NEMA Sizes 00–1)

The Adapted Bimetallic or Solid-State starter includes a specially designed adapter that attaches with bus bars to the Type S NEMA contactor. This adapter allows direct mounting of the IEC Style bimetallic (LRD or LR3D) or solid-state (LR9D) overload relay (OLR). To order this starter configuration, add Form E (adapter only) to the standard catalog number. The LRD, LR3D, or LR9D OLR must be purchased separately, based on the FLA of the motor, and installed in the field to properly operate the starter. For the Adapted Bimetallic device only, if the FLA is known at the time of purchase, you can order the starter with the OLR installed. For more information and a list of options, see Adapted Bimetallic Overload Relay Forms. (Catalog no. example: 8736SCO8V06E—without OLR)


TeSys™ T Motor Management System (NEMA Sizes 1–6)

TeSys™ T is a flexible system that integrates seamlessly into your automation system through five major communication protocols. TeSys T can predict what will happen in the process, as it accurately monitors current, voltage, and power over a wide range. For additional information about the TeSys T Motor Management System, see TeSys™ T Motor Management System (for example, 8736SCO8V06H616).


Melting Alloy Overload Relays

Melting alloy type thermal overload blocks are installed as part of the starter, and thermal elements must be selected and installed separately in order to operate the starter. For a three-phase motor, three thermal units must be ordered using the tables beginning under Thermal Unit Selection. The catalog number includes no Form number (for example, 8736SCO8V06).

Horizontal Type

 

Vertical Type

Type S Reversing Starters, 3–Pole Polyphase

note

In 3–Pole Polyphase, 600 Vac Maximum, 50–60 Hz, with Motor Logic SSOLR, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes shown in Coil Voltage Codes. For information on field modification of NEMA 12 enclosures, see Selection. For Form H30•, special lower-FLA factory-assembled starter combinations with Motor Logic™ SSOLR protection are available for certain sizes. See Solid-State Overload Relay Forms for more information.

3–Pole Polyphase, 600 Vac Maximum, 50–60 Hz, with Motor Logic™ SSOLR [1]

NEMA
Size

Continuous
Current Ratings

Motor
Voltage

Max.
Hp

Open Style

NEMA 1
General Purpose
Enclosure

NEMA 4X Watertight, Dusttight Brushed Stainless Steel Enclosure[2]

NEMA 12/3R [3]
Dusttight, Driptight Industrial Use Enclosure  

Vertical

Horizontal

Type

Type

Type

Type

Type

00

  9

200

1.5

—

SAO16●●●H30

SAG16●●●H30

Use Size 0

Use Size 0

230

1.5

460

 2

575

 2

0

18

200

3

SBO10●●●H30

SBO4●●●H30

SBG4●●●H30

SBW14●●●H30

SBA4●●●H30

230

3

460

5

575

5

1

 27

200

7.5

SCO7●●●H30

SCO8●●●H30

SCG8●●●H30

SCW14●●●H30

SCA4●●●H30

230

7.5

460

10

575

10

2

 45

200

10

SDO1●●●H30

SDO2●●●H30

SDG2●●●H30

SDW11●●●H30

SDA1●●●H30

230

15

460

25

575

25

3

 90

200

25

SEO1●●●H30

SEO2●●●H30

SEG2●●●H30

SEW11●●●H30

SEA1●●●H30

230

30

460

50

575

50

4

135

200

40

SFO1●●●H30

SFO3●●●H30

SFG3●●●H30

SFW11●●●H30

SFA1●●●H30

230

50

460

100

575

100

5

270

200

 75

SGO1●●●H30

SGO3●●●H30

SGG3●●●H30

SGW11●●●H30

SGA1●●●H30

230

100

460

200

575

200

6

540

200

150

—

SHO1●●●H30

SHG1●●●H30

—

SHA1●●●H30

230

200

460

400

575

400

Type S, 2- and 3-Pole Single Phase, 4-Pole Polyphase

Devices require melting alloy thermal units.

note

In 2- and 3-Pole Single Phase, 4-Pole Polyphase, 600 Vac Maximum—50–60 Hz, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes shown in Coil Voltage Codes.

For information on field modification of NEMA 12 enclosures, see Selection .

2- and 3-Pole Single Phase, 4-Pole Polyphase, 600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Type of
Motor

Open Type

NEMA 1 General Purpose Enclosure

NEMA 4X Watertight, Dusttight Brushed Stainless Steel Enclosure

NEMA 12/3R[3]
Dusttight, Driptight Industrial Use Enclosure

Vertical
Type

Horizontal
Type

Type

Type

Type

2-Pole Single Phase—1 Thermal Unit Required

00

9

115
230

1/3
1

Single Phase
3-Wire

—

SAO13●●●

SAG13●●●

Use Size 0

Use Size 0

0

18

115
230

1
2

SBO7●●●

SBO1●●●

SBG1●●●

SBW11●●●

SBA1●●●

1

27

115
230

2
3

SCO1●●●

SCO2●●●

SCG2●●●

SCW11●●●

SCA1●●●

3-Pole Single Phase—1 Thermal Unit Required

00

9

115
230

1/3

1

4-Wire
Rep.-Ind.

—

SAO14●●●

SAG14●●●

Use Size 0

Use Size 0

115
230

1/3

1

4-Wire
Split Ph.

—

SAO15●●●

SAG15●●●

Use Size 0

Use Size 0

0

18

115
230

1
2

4-Wire
Rep.-Ind.

SBO8●●●

SBO2●●●

SBG2●●●

SBW12●●●

SBA2●●●

115
230

1
2

4-Wire
Split Ph.

SBO9●●●

SBO3●●●

SBG3●●●

SBW13●●●

SBA3●●●

1

27

115
230

2
3

4-Wire
Rep.-Ind.

SCO3●●●

SCO4●●●

SCG4●●●

SCW12●●●

SCA2●●●

115
230

2
3

4-Wire
Split Ph.

SCO5●●●

SCO6●●●

SCG6●●●

SCW13●●●

SCA3●●●

4-Pole Polyphase—2 Thermal Units Required

0

18

200
230
460
575

3
3
5
5

2 Phase
4-Wire

SBO11●●●

SBO5●●●

SBG5●●●

SBW15●●●

SBA5●●●

1

27

200
230
460
575

7.5

7.5

10
10

SCO9●●●

SCO10●●●

SCG10●●●

SCW15●●●

SCA5●●●

2

45

200
230
460
575

10
15
25
25

—

SDO4●●●

SDG4●●●

SDW12●●●

SDA2●●●

3

90

200
230
460
575

25
30
50
50

—

SEO4●●●

SEG4●●●

SEW12●●●

SEA2●●●

4

135

200
230
460
575

40
50
100
100

—

SFO4●●●

SFG4●●●

SFW12●●●

SFA2●●●

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24[4]
120[5]
208
240

277
480
600
Specify

—
110
—
220

—
440
550
Specify

V01
V02
V08
V03

V04
V06
V07
V99

note

For voltage codes used with control transformers, see page Full Voltage Contactors and Starters.
Form S (separate control) is used when a separate source of power is available for the control (coil) voltage. Form S is supplied at no charge.

Dimensions: Open Style and NEMA 1
Factory Modifications (Forms) Full Voltage Starters
Separate Enclosures (Class 9991): 9991 NEMA 3R, 4, 4X, and 12
Replacement Parts (Class 9998): Magnetic Coils
Type S Accessories (Class 9999): Contact Kits

For How to Order Information, see Catalog Interpretation, Type S Starters.

Footnotes

  1. To order melting alloy overload relay, remove form "H30" from part number.
  2. NEMA 4X stainless steel enclosures are shipped with hubs installed in the top and bottom of the enclosure.
  3. NEMA 12 enclosures can be field modified for outdoor non-corrosive and non–service entrance rated applications. See Selection for more information.
  4. 24 V coils are not available on Sizes 4–6. On Sizes 00–3, where 24 V coils are available, Form S (separate control) must be specified (for example, order as 8736SCO1V01S).
  5. This voltage code can include Form S for separate control (provided at no charge) (for example, order as 8736SBO7V02S).
Feedback