Multipole Lighting Contactors, Type L and LX

Class 8903 / Refer to Catalog 8903CT9701

Features

Type L

Type LX

  • LED ready [1]

  • 30 A fluorescent lighting rating, 20 A tungsten lighting rating

  • Electrically and mechanically held

  • 2 through 12-pole versions

  • Field-convertible contacts with N.O. and N.C. indicators
    (8 N.C. contacts maximum [2])

  • Silver-Cadmium-Oxide double break contacts

note

When ordering contactors with more than 8 poles, the catalog number configuration is the number of normally open contacts followed by a 0 and then the number of normally closed contacts (i.e. for 4 N.O. and 6 N.C. on a 10-pole contactor, order 8903LG406V02).

File E78427
CCN NRNT

File LR60905
Class 3211 07

Multipole Lighting Contactors (50–60 Hz) (replace ●●● with the voltage code)

Contact
Ampere
Ratings

No.
of
Poles

NEMA 1
General Purpose
Enclosure

NEMA 1
Flush Mounting General Purpose Enclosure with Plaster Adjustment

NEMA 3R
Rainproof
Enclosure[3]

NEMA 4X
Watertight, Dusttight, and Corrosion-Resistant Glass-Polyester Enclosure

 NEMA 4X
Watertight, Dusttight
Brushed Stainless
Steel Enclosure

NEMA 12/3R[4]
Dusttight and
Driptight Industrial
Use Enclosure

Open Type [5]

Type [6]

Type [6]

Type [6]

Type [6]

Type [6]

Type [6]

Type [6]

Electrically Held[2]

30 [6]

2

3

4

LG20●●●

LG30 ●●●

LG40 ●●●

LF20●●● 

LF30 ●●●

LF40 ●●●

LH20 ●●●

LH30 ●●●

LH40 ●●●

LWW20●●● 

LWW30 ●●●

LWW40 ●●●

LW20●●●

LW30 ●●●

LW40 ●●●

LA20●●● 

LA30 ●●●

LA40 ●●●

LO20 ●●●

LO30 ●●●

LO40 ●●●

6

8

10

LG60●●●

LG80 ●●●

LG1000 ●●●

LF60●●●

LF80 ●●●

LF1000 ●●●

LH60 ●●●

LH80 ●●●

LH1000 ●●●

LWW60 ●●●

LWW80 ●●●

LWW1000 ●●●

LW60 ●●●

LW80 ●●●

LW1000●●●

LA60 ●●●

LA80●●●

LA1000 ●●●

LO60 ●●●

LO80 ●●●

LO1000 ●●●

12

LG1200 ●●●

LF1200 ●●●

LH1200 ●●●

LWW1200 ●●●

LW1200 ●●●

LA1200●●●

LO1200 ●●●

Mechanically Held  [2] [7]

30 [6]

2

3

4

LXG20 ●●●

LXG30 ●●●

LXG40 ●●●

LXF20 ●●●

LXF30 ●●●

LXF40 ●●●

—

—

—

LXWW20 ●●●

LXWW30●●●

LXWW40 ●●●

LXW20 ●●●

LXW30 ●●●

LXW40 ●●●

LXA20 ●●●

LXA30 ●●●

LXA40 ●●●

LXO20 ●●●

LXO30 ●●●

LXO40 ●●●

6

8

10

LXG60 ●●●

LXG80 ●●●

—

LXF60 ●●●

LXF80 ●●●

LXF1000 ●●●

—

—

—

LXWW60 ●●●

LXWW80 ●●●

LXWW1000 ●●●

LXW60 ●●●

LXW80 ●●●

LXW1000 ●●●

LXA60 ●●●

LXA80 ●●●

LXA1000 ●●●

LXO60 ●●●

LXO80●●●

LXO1000 ●●●

12

LXG1200 ●●●

LXF1200 ●●●

—

LXWW1200 ●●●

LXW1200 ●●●

LXA120 0●●●

LXO1200 ●●●

note

If a holding circuit contact is required for proper operation, order an additional contact.

Type L3L

Type LO80

Type L3R

 
 

Type LO60

Type L1R

Power Pole Kits

The kits in Power Poles for Type L or LX are used to add 30 A power poles to existing Type L contactors when additional circuits are required. Type L lighting contactors come with mounting brackets, so that adder poles may be mounted from the front by a single captive screw. Adder poles come standard with N.O. contacts which are convertible to N.C.

For How to Order Information, see Catalog Interpretation, Type S Starters.

note

12 N.C. poles are only available with a 120 V coil (V02).

Power Poles for Type L or LX

Power Pole Adder Kit[8]

Can Only Be Added to Contactor Type[9]

Class 8903 Type

Single Pole

—

LO60

, LXO60,

LO80, LXO80,

LO1000,

LXO1000

L1R

Double Pole

L3L

L3R

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

 24
120
208
240
277
480
Specify

—
110
—
220
—
440
Specify

V01
V02
V08
V03
V04
V06
V99

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

  • Voltage Code

  • Form(s)

Class

Type

Voltage Code

Form(s)

8903

LXG60

VO4

CF4R6


Factory Modifications (Forms): Lighting Contactor Forms
Replacement Coils: Replacement AC Magnet Coils
Replacement Contacts: Contactor and Starter Kits

Footnotes

  1. Conforms to NEMA -410 -2015 and UL508: Table 46.1 and Section 61C test procedures for LED loads up to 16 A at 120 V. Devices were tested to 20 A at 120 V and conform to the test requirements.
  2. Factory conversion of N.O. contacts to N.C., order by catalog number (for example, for 6 N.O. and 2 N.C. poles on an 8 pole contactor, order as 8903LG62V02). Versions are available from the factory with up to 12 N.C. poles for Type L (electrically held) or 2, 4, or 6 N.C. poles for Type LX (mechanically held). For field conversion, there is a maximum of eight N.C. poles for Type L (electrically held) and a maximum of six N.C. poles for Type LX (mechanically held) contactors.
  3. Cannot support control transformer Forms.
  4. NEMA 12 enclosures can be field modified for outdoor non-corrosive and non–service entrance rated applications. See Selection for more information.
  5. Separate enclosures are available for these devices. It may be possible to improve delivery by ordering an open type contactor and separate Class 9991 enclosure.
  6. Replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard voltage codes listed in Hub Sizes. All lighting contactors come with separate control as standard.
  7. When ordering Form C on mechanically held devices, you must also includeForm R6.
  8. 8903LO (electrically held) devices can accommodate 10 or 12 N.C. contacts use only 120 V 60Hz coils.
  9. LO60 and LXO60: add single-pole kits only, 1 on each side, for converting to 8-pole. To maintain proper operation, the contactor cannot be converted to more than 8 poles.
    LO80 and LXO80: use single-pole kits, 1 on each side, for converting to 10-pole and use two-pole kits, 1 on each side, for converting to 12-pole.
    LO1000 and LXO1000: remove the existing single-pole kit and install two-pole kits, 1 on each side, for converting to 12-pole.
Feedback