Combination Lighting Contactors, Type S

Class 8903 / Refer to Catalog 8903CT9701

Features

File E16151

CCN NRNT

note

If a holding circuit contact is required for proper operation, order an additional contact.

The features include: disconnect switch and circuit breaker versions; rugged flange-mounted handle; easy installation; occupation of less space; increased operator protection; room to spare for modifications; Class R fuse clips standard; electrically and mechanically held; 30–600 A.

It is desirable to install the branch-circuit protective device and lighting contactor, combining switching and over-current protection, in one enclosure. Combination lighting contactors are well suited for industrial, highway and area lighting applications, or where a lighting circuit may have to be disconnected for periodic maintenance. They may also be used for resistance heating loads.

Fusible or Non-Fusible Disconnect Switch—3-Pole, 50–60 Hz
(replace ●●● with the voltage code)

Contactor
Ampere
Rating

Fuse
Clip
Size
(A)

Fuse
Clip
Spacing
(V)

NEMA 1
General Purpose
Enclosure

NEMA 4 & 4X [1]
Watertight and Dusttight
Enclosure
Stainless Steel

NEMA 12/3R[2]
Dusttight, Oiltight Driptight, Industrial Use Enclosure

Type [3]

Type [3]

Type [3]

Electrically Held[4]

30

None

30

30

—

600

250

SMG60●●●

SMG61●●●

SMG62●●●

SMW60●●●

SMW61●●●

SMW62●●●

SMA60●●●

SMA61●●●

SMA62●●●

60

None

60

60

—

600

250

SPG60●●●

SPG61●●●

SPG62●●●

SPW60●●●

SPW61●●●

SPW62●●●

SPA60●●●

SPA61●●●

SPA62●●●

100

None

100

100

—

600

250

SQG60●●●

SQG61●●●

SQG62●●●

SQW60●●●

SQW61●●●

SQW62●●●

SQA60●●●

SQA61●●●

SQA62●●●

200

None

200

200

—

600

250

SVG60●●●

SVG61●●●

SVG62●●●

SVW60●●●

SVW61●●●

SVW62●●●

SVA60●●●

SVA61●●●

SVA62●●●

300

None

400

400

—

600

250

SXG60●●●

SXG61●●●

SXG62●●●

SXW60●●●

SXW61●●●

SXW62●●●

SXA60●●●

SXA61●●●

SXA62●●●

Mechanically Held[4]

30

None

30

30

—

600

250

SMG70●●●

SMG71●●●

SMG72●●●

SMW70●●●

SMW71●●●

SMW72●●●

SMA70●●●

SMA71●●●

SMA72●●●

60

None

60

60

—

600

250

SPG70●●●

SPG71●●●

SPG72●●●

SPW70●●●

SPW71●●●

SPW72●●●

SPA70●●●

SPA71●●●

SPA72●●●

100

None

100

100

—

600

250

SQG70●●●

SQG71●●●

SQG72●●●

SQW70●●●

SQW71●●●

SQW72●●●

SQA70●●●

SQA71●●●

SQA72●●●

200

None

200

200

—

600

250

SVG70●●●

SVG71●●●

SVG72●●●

SVW70●●●

SVW71●●●

SVW72●●●

SVA70●●●

SVA71●●●

SVA72●●●

300

None

400

400

—

600

250

SXG70●●●

SXG71●●●

SXG72●●●

SXW70●●●

SXW71●●●

SXW72●●●

SXA70●●●

SXA71●●●

SXA72●●●

Coil Voltage Codes [4]

Voltage

Code

60 Hz

50 Hz

24 [5]
120
208
240
277
480
Specify

—
110
—
220
—
440
Specify

V01
V02
V08
V03
V04
V06
V99

Circuit Breaker—3-Pole, 50–60 Hz (replace ●●● with the voltage code)

Contactor
Ampere
Rating

Circuit Breaker

NEMA 1
General Purpose
Enclosure

NEMA 4 & 4X[1]
Watertight and Dusttight Enclosure
Stainless Steel
(30-300 A)

NEMA 12/3R[2]
Dusttight, Oiltight, Driptight, Industrial Use Enclosure

Ampere
Rating

Maximum
Volts

Type [3]

Type [3]

Type [3]

Electrically Held[4]

30

30

600

SMG81●●●

SMW81

SMA81●●●

60

60

600

SPG81●●●

SPW81●●●

SPA81●●●

100

100

600

SQG81●●●

SQW81●●●

SQA81●●●

200

200

600

SVG81●●●

SVW81●●●

SVA81●●●

300

300

600

SXG81●●●

SXW81●●●

SXA81●●●

400

400

600

SYG81●●●

SYW81●●●

SYA81●●●

600

600

600

SZG81●●●

SZW81●●●

SZA81●●●

Mechanically Held[4]

30

30

600

SMG91●●●

SMW91●●●

SMA91●●●

60

60

600

SPG91●●●

SPW91●●●

SPA91●●●

100

100

600

SQG91●●●

SQW91●●●

SQA91●●●

200

200

600

SVG91●●●

SVW91●●●

SVA91●●●

300

300

600

SXG91●●●

SXW91●●●

SXA91●●●

400

400

600

SYG91●●●

SYW91●●●

SYA91●●●

600

600

600

SZG91●●●

SZW91●●●

SZA91●●●

For How to Order Information, see page Catalog Interpretation, Type S Starters.

Footnotes

  1. For NEMA 4 and 4X watertight, dusttight ,and corrosion-resistant glass-polyester enclosures, add Form G18 (limited to 100 A max.). 400 and 600 A enclosures are painted sheet steel (NEMA Type 4 & 4X).
  2. NEMA 12 enclosures can be field modified for outdoor non-corrosive and non–service entrance rated applications. See Selection for more information.
  3. Replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard voltage codes shown in Coil Voltage Codes.
  4. The control/coil voltage must be specified.
  5. 24 V coils are not available for 200 A or larger devices. Contact the Customer Care Center for additional information.
Feedback