Replacement Parts and Dimensions

Class 8940 / Refer to Catalog 8940CT9701

Approximate Dimensions

note

These dimensions are for reference only. If you need precise measurements, contact the Customer Care Center at 1-888-778-2733.

Type

Fig.

A

B

C

D

E

F

G

H

J

K

L

M

Knockouts

V

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

Conduit

in.

mm

R

S

T

in.

mm

NPD/E/F


SSC
SSD

1

39.05

992

13.73

349

6.67

169

9.70

246

33.05

839

37.93

963

7.00

178

2.41

61

3.00

76

3.00

76

2.5

2.41

61

0.5–0.75

1.25–1.5

0.5–0.75

1.41

36

NPG/J
SSE/F
XSE/F

1

49.00

1245

19.15

486

8.81

224

10.37

263

44.07

1119

47.88

1216

7.00

178

2.17

55

2.69

68

3.44

87

2.5

2.57

65

0.5–0.75

1–1.25
1–2.5

1–1.25
1.5–2

1.41

36

WC—S2
WD—S2
XC—S2
XD—S2

1

38.50

978

19.00

483

7.29

185

9.39

239

34.00

864

37.38

949

7.00

178

2.18

55

2.13

54

2.13

54

1.5

2.12

54

0.5–0.75

1–1.25
1.5

0.5–0.75

—

WE—S2
WF—S2
XE—S2
XF—S2

1

56.50

1435

23.00

584

8.23

209

10.33

262

52.00

1321

55.38

1407

7.00

178

2.18

55

2.69

68

3.44

87

2

2.68

68

0.5–0.75

1–1.25
2–2.5

1–1.25
1.5–2

1.50

38

SSG
XSG

1

75.50

1892

22.00

559

13.80

351

17.55

446

73.00

1854

74.50

13

14.00

356

N/A

0.56

14

N/A

N/A

N/A

N/A

N/A

N/A

1.50

38

XSH

2

82.50

2096

36.00

914

20.00

508

23.25

591

80.00

2032

33.75

857

16.50

419

N/A

N/A

N/A

N/A

N/A

N/A

N/A

N/A

N/A

XSJ

2

92.50

2350

34.00

864

20.00

508

23.25

591

90.00

2286

31.75

806

16.50

419

N/A

N/A

N/A

N/A

N/A

N/A

N/A

N/A

N/A

note

Illustrations may not represent the actual enclosure. They are intended for dimensional information only.

Figure 1

Figure 2

Feedback