Full Voltage

Class 8941

Selection

Duplex Motor Controllers are used to control two motors, and consist of two starters in a common enclosure. Two separate disconnect switches or circuit breakers with operators are included with all combination devices. Unless Form Y68 is specified, an alternation circuit (a Class 8501 Type XO40 relay) is included, which alternately operates first one motor and then the other on each successive closing of a pilot device. Both motors will be energized should a second pilot device close. All devices incorporate a terminal block to simplify wiring of pilot devices A and B. Typical applications include pump motors where a second pump is required for peak demand periods yet alternation is desirable to equalize pump wear.

3-Pole Polyphase—600 Vac Maximum (50–60 Hz)
Non-Combination Type—Without Disconnect—With Electric Alternation
(replace ●●● with the voltage code)
(Devices require 6 thermal units. See Thermal Unit Selection.)

NEMA
Size

Maximum Rating
Each Motor

NEMA 1
General Purpose
Enclosure

NEMA 4/4X
Watertight and Dusttight
Enclosure
Stainless Steel

NEMA 12
(NEMA 3 and 3R) [1]
Dusttight and Driptight Industrial Use Enclosure

Open Type

Voltage

Hp
Polyphase

Type [2]

Type [2]

Type [2]

Type [2]

0

200–230
460–575

3
5

NBG10●●●

NBW10●●●

NBA10●●●

NBO10●●●

1

200–230
460–575

7.5
10

NCG20●●●

NCW20●●●

NCA20●●●

NCO20●●●

2

200
230
460–575

10
15
25

NDG30●●●

NDW30●●●

NDA30●●●

NDO30●●●

3

200
230
460–575

25
30
50

NEG40●●●

NEW40●●●

NEA40●●●

NEO40●●●

4

200
230
460–575

40
50
100

NFG50●●●

NFW50●●●

NFA50●●●

NFO50●●●

3-Pole Polyphase—600 Vac Maximum (50–60 Hz) Combination Thermal Magnetic Circuit Breaker Type—With Electric Alternation (replace ●●● with the voltage code) (Devices require 6 thermal units. See Thermal Unit Selection.)

Motor
Starter
Voltage

Max. Hp
Polyphase

Coil
Voltage

NEMA
Size

Circuit Breaker

NEMA 1
General Purpose
Enclosure

NEMA 4/4X
Watertight and Dusttight
Stainless Steel Enclosure

NEMA 12
(NEMA 3 and 3R)[1]
Dusttight and Driptight
Industrial Use Enclosure

Frame
Size

Ampere
Rating

Type [2]

Type [2]

Type [2]

200
(208)

2
3

208–60

0

HLL36015
HLL36020

15
20

CBG06 ●●●

CBG08●●●

CBW06 ●●●

CBW08●●●

CBA06 ●●●

CBA08●●●

5
7.5

1

HLL36035
HLL36050

35
50

CCG12●●●

CCG15●●●

CCW12●●●

CCW15●●●

CCA12●●●

CCA15●●●

10

2

HLL36060

60

CDG22●●●

CDW22●●●

CDA22●●●

15
20
25

3

HLL36100
HLL36125
HLL36150

100
125
150

CEG32●●●

CEG36●●●

CEG38●●●

CEW32●●●

CEW36●●●

CEW38●●●

CEA32●●●

CEA36●●●

CEA38●●●

30

40

4

JLL36200
JLL36250

200

250

CFG41●●●

CFG44●●●

CFW41●●●

CFW44●●●

CFA41●●●

CFA44●●●

230
(240)

2
3

240–60
220–50

0

HLL36015
HLL36020

15
20

CBG06●●●

CBG08●●●

CBW06●●●

CBW08●●●

CBA06●●●

CBA08●●●

5
7.5

1

HLL36035
HLL36045

35
45

CCG14●●●

CCG16●●●

CCW14●●●

CCW16●●●

CCA14●●●

CCA16●●●

10
15

2

HLL36060
HLL36090

60
90

CDG22●●●

CDG24●●●

CDW22●●●

CDW24●●●

CDA22●●●

CDA24●●●

25
30

3

HLL36150

150

CEG38●●●

CEW38●●●

CEA38●●●

40
50

4

JLL36225
JLL36250

225
250

CFG43●●●

CFG44●●●

CFW43●●●

CFW44●●●

CFA43●●●

CFA44●●●

460
(480)

5

480–60
440–50

0

HLL36015

15

CBG10●●●

CBW10●●●

CBA10●●●

7.5
10

1

HLL36025
HLL36030

25
30

CCG18●●●

CCG20●●●

CCW18●●●

CCW20●●●

CCA18●●●

CCA20●●●

15
20
25

2

HLL36045
HLL36060
HLL36070

45
60
70

CDG26●●●

CDG28●●●

CDG30●●●

CDW26●●●

CDW28●●●

CDW30●●●

CDA26●●●

CDA28●●●

CDA30●●●

30
50

3

HLL36080
HLL36150

80
150

CEG39●●●

CEG40●●●

CEW39●●●

CEW40●●●

CEA39●●●

CEA40●●●

75
100

4

JLL36200
JLL36250

200
250

CFG45●●●

CFG47●●●

CFW45●●●

CFW47●●●

CFA45●●●

CFA47●●●

note

For voltage codes used with control transformers, see Full Voltage Contactors and Starters.

For How to Order Information, see Catalog Interpretation, Type S Starters.

3-Pole Polyphase—600 Vac Maximum (50–60 Hz) Combination Disconnect Switch Type—With Electric Alternation
(Devices require 6 thermal units. See Thermal Unit Selection.)

Motor
Voltage
(Starter
Voltage)

Max.
Hp
Poly-
phase

Coil
Voltage

NEMA
Size

Fuse
Clip
Size
(A) [3]

NEMA 1
General Purpose
Enclosure

NEMA 4/4X
Watertight and
Dusttight Enclosure
Stainless Steel

NEMA 12
(NEMA 3 and 3R) [1]
Dusttight and Driptight
Industrial Use Enclosure

Type [2]

Type [2]

Type [2]

200
(208)

3

208-60

0

None
30 

UBG10●●●

DBG08●●●

UBW10●●●

DBW08●●●

UBA10●●●

DBA08●●●

7.5

1

None
60 

UCG20●●●

DCG18●●●

UCW20●●●

DCW18●●●

UCA20●●●

DCA18●●●

10

2

None
60 

UDG30●●●

DDG28●●●

UDW30●●●

DDW28●●●

UDA30●●●

DDA28●●●

230
(240)

 3

240-60
220-50

0

None
30 

UBG10●●●

DBG08●●●

UBW10●●●

DBW08●●●

UBA10●●●

DBA08●●●

7.5

1

None
60 

UCG20●●●

DCG18●●●

UCW20●●●

DCW18●●●

UCA20●●●

DCA18●●●

15

2

None
60 

UDG30●●●

DDG28●●●

UDW30●●●

DDW28●●●

UDA30●●●

DDA28●●●

460
(480)

5

480-60
440-50
575
(600)

0

None
30 

UBG10●●●

DBG10●●●

UBW10●●●

DBW10●●●

UBA10●●●

DBA10●●●

10

1

None
30 

UCG20●●●

DCG20●●●

UCW20●●●

DCW20●●●

UCA20●●●

DCA20●●●

25

2

None
60 

UDG30●●●

DDG30●●●

UDW30●●●

DDW30●●●

UDA30●●●

DDA30●●●

50

3

None
100

UEG40●●●

DEG40●●●

UEW40●●●

DEW40●●●

UEA40●●●

DEA40●●●

Factory Modifications (Forms)

Factory Modifications (Forms)

Description [4]

Enclosure
Type

Form

NEMA Size

0–1

2

3

4

Pilot Devices in Cover[5]

Start-Stop push buttons—one provided for each motor.
(Form C or Form Y68 required.)

1, 4, 12

A

X

X

X

X

Hand-Off-Auto selector switch—one provided for each motor.

1, 4,12

C

X

X

X

X

No. 1 Lead—No. 2 Lead selector switch for manual selection of lead pump.
(Form Y68 required.)

Red On pilot light—one provided for each motor.

Any

1, 4, 12

C13
P1

X

X

X

X

X

X

X

X

Push-to-test, red On pilot light—one provided for each motor.

Non-standard markings for pilot devices.

Test push button for each starter.

1, 4, 12
Any
Any

P21
G12
Y29

X

X

X

X

X

X

X

X

X

X

X

X

Control Circuit Modifications

Fused control circuit without transformer

One fuse

Two fuses

Fused control circuit transformer, two fuses in primary, with 600, 480, 240 or 208 V primary
and 120 V secondary –one provided for each starter.



Any
Any

Any



F
F4

F4T



X

X

X

X
X

X

X
X

X

X
X

X

Fused control circuit transformer, two fuses in primary, one fuse in secondary—
one provided for each starter.

100 VA additional capacity

200 VA additional capacity

Any
Any
Any

FF4T
FF4T11
FF4T12

X

X

X

X

X

X

X

X

X[6]

X

X[6]

X[6]

Extra capacity control circuit transformer—two fuses in primary—one provided for each starter (see Capacity)

100 VA additional capacity

200 VA additional capacity

Elapsed time meter for each starter


Any
Any
Any


F4T11
F4T12
G97


X

X

X


X

X

X


X

X

X


—[7]

—

X

Pressure switch for each starter (Square D pressure switch 9012GAW25)

Addition of 2 relays to modify controller for operation with single pole pilot devices

Addition of 3 relays to modify controller for operation with single pole mercury float switches

Any
Any
Any

D
R7
R8

X

X

X

X

X

X

X

X

X

X

X

X

Control circuit wired for separate 120 V source

Any

S

X

X

X

X

Addition of 1 N.O. unwired interlock per starter for use by customer
(1 N.O. unwired interlock per starter is provided as standard.)

Addition of 1 N.C. unwired interlock per starter for customer use

Any
Any

X10
X01

X

X

X

X

X

X

X

X

Modified wiring for use with double pole mercury float switches

Deduct for omission of electrical alternating circuit

Additional Control circuit terminals—per wired terminal
(5 point terminal block is standard)

Unwired

Any

Any
Any
Any

Y24

Y68
G56[8]

G50[8]

X


X

X

X

X


X

X

X

X


X

X

X

X


X

X

X

Capacity

NEMA
Size

Standard Capacity
(Form F4T)

100 VA Additional Capacity
(Form F4T11)

200 VA Additional Capacity
(Form F4T12)

Class 9070 Type

Class 9070 Type

Class 9070 Type

0, 1

TF100

TF200

TF300

2

TF100

TF200

TF300

3

TF150

TF300

TF500

4

TF300

TF500

TF500


For How to Order Information, see Catalog Interpretation, Type S Starters.

Approximate Dimensions (in.)

note

These dimensions are for reference only. If you need precise measurements, contact the Customer Care Center at 1-888-778-2733.

NEMA 1 Enclosure—Non-Combination

NEMA 1 Enclosure—Non-Combination (Figure 1)

Starter Size

A

B

C

D

E

F

G

H

0, 1, or 2

20.5

24.13

8.69

17.88

21.5

1.31

1.31

0.31 Dia.

3 or 4

22.13

34

9.75

16

35.5

3.06

0.75

0.44 Dia.

NEMA 1 Enclosure—Combination (Figure 2)

Starter Size

A

B

C

D

E

F

G

H

J

K

0, 1, or 2
(For Circuit Breaker and
30 A & 60 A Disconnect Switch)

20.38

35

9.63

17

32.5

3.31

1.25

1.25

1.25

0.44 Dia.

3 or 4
(For Circuit Breaker and
100 A Disconnect Switch)

32

44

10.75

24

46

4.88

1

2.5

2.5

0.56 Dia.

NEMA 1 Enclosure—Combination

NEMA 4 Enclosure—Non-Combination (Figure 3)

Starter Size

A

B

C

D

E

F

G

H

J

0, 1, or 2

20.5

24

8

25

15.38

26

2.56

0.5

0.31

3 or 4

22

34

9.13

35

17

36

2.5

0.5

0.56

NEMA 4 Enclosure—Combination (Figure 4)

Starter Size

A

B

C

D

E

F

G

H

J

K

0, 1, or 2
(For Circuit Breaker and
30 A & 60 A Disconnect Switch)

20.5

35

9.56

36

15.38

37

2.56

0.5

0.31

3.31

3 or 4
(For Circuit Breaker and
100 A Disconnect Switch)

32

44

10.69

46

26

47

3

0.5

0.56

4.88

NEMA 4 and 12/3R Enclosure—Non-Combination

NEMA 12/3R Enclosure—Non-Combination (Figure 3)

Starter Size

A

B

C

D

E

F

G

H

J

0, 1, or 2

20.5

24.25

8

25.5

14.38

26.5

3.06

0.5

0.44

3 or 4

22

34

9.13

35.5

16

36.5

3

0.5

0.44

NEMA 12/3R Enclosure—Combination (Figure 4)

Starter Size

A

B

C

D

E

F

G

H

J

K

0, 1, or 2
(For Circuit Breaker and
30 A & 60 A Disconnect Switch)

20.5

35

9.56

36.5

14.38

37.5

3

0.5

0.44

3.31

3 or 4
(For Circuit Breaker and
100 A Disconnect Switch)

32.25

44.25

10.69

46

24

47

4.13

0.5

0.56

4.88

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24 [9]

120 [10]

208

240
—

480

600

Specify

—

110

—

220

380

440

550

Specify

V01

V02

V08

V03

V05

V06

V07

V99

NEMA 4 and 12/3R Enclosure—Combination

 

note

Illustrations may not represent the actual enclosure; they are intended for dimensional information only. Dimensions are in inches.

Footnotes

  1. NEMA 12 enclosures can be field modified for outdoor applications. For details, refer to Class 9991 on Selection.
  2. Replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard voltage codes listed inCoil Voltage Codes.
  3. The hp rating applies only when dual element time delay fuses are used.
  4. These Forms are most commonly used. Other Forms may be available. Consult the Customer Care Center at 1-888-778-2733 for additional information.
  5. Not available on open style devices.
  6. Single primary voltage must be specified.
  7. Not available on this size. Use Form FF4T●●.
  8. Addition of terminal block 9080CA or 9080GR6 only. A 5–point terminal block is provided as standard for custom connection. A wiring diagram must be provided for factory wiring.
  9. 24 V coil is not available on Size 4. On Sizes 00–3, specifyForm S (separate control).
  10. These voltage codes must include Form S (no additional charge).
Feedback