Reversing Hoist, Type DPR

Class 8965 / Refer to Catalog 8910CT9301

8965DPR33V02 Hoist Contactor

600 Vac, 25 A

DPR, Angled

Class 8965 Type DPR reversing/hoist contactors are designed for the control of motors in hoists, overhead doors, small elevators, commercial laundry equipment, and other related products which use reversing motors. They are rated to perform in the short periods of jogging experienced in hoist service.

The coils are designed to operate on line voltages of 85–110% of rated voltage, and are for applications at 50 or 60 Hz only. Coils are easily replaced with external base removed.

Auxiliary contacts can easily be field­added to any Class 8965 reversing contactor. Type DPR contactors accept one auxiliary contact module with up to two isolated circuits per side (two modules per device). When auxiliary contacts are ordered separately, two modules are normally used for each device; one for forward, one for reverse.

Reversing/Hoist Contactors—600 Vac Maximum
(replace ●●● with the voltage code)

No. of
Poles

Horsepower Ratings [1]

Open Type

115 V
1Ø

230 V
1Ø

230 V
3Ø

460/575 V
3Ø

Type [2]

3-Pole
Polyphase

2
3

 5

7-1/2

10
15

15

20

DPR33●●●

DPR43●●●

4-Pole
Polyphase

2

3

5

7-1/2

10

10

15

20

DPR34●●●

DPR44●●●

Auxiliary Contacts Separate Module[3]

Description

Class 9999 Type

1 N.O.
1 N.C.
1 N.O.–1 N.C.
2 N.O.

D10

D01

D11

D20

Factory Installed

Description

Form

1 N.O. Each Side

X1010

1 N.C. Each Side

X0101

1 N.O.–1 N.C. Each Side

X1111

2 N.O. Each Side

X2020

Coil Voltage Codes

Volts, 60 Hz

Volts, 50 Hz

Voltage Code

24

24

V14

120

110

V02

208–240

220

V09

277

—

V04

480

440

V06

600

550

V07

Approvals

UL Component Recognized—File E42240, CCN NLDX

CSA Certified—File LR25490, Class 3211 04

Approximate Dimensions

Type DPR13 through DPR43

Type DPR14 through DPR44

Footnotes

  1. For rapid operation (jogging duty), use the next larger size contactor.
  2. Replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard voltage codes listed in Coil Voltage Codes.
  3. Order two modules for Type DPR, one for each side.
Feedback