NEMA Types 1, 4, 12/3R, and Oversize

Class 9991 / Refer to Catalog 9999CT9701

Enclosure Selection

Type SCW4

NEMA 4 Enclosure

Type SCG1

With Starter, Transformer and Fuse Block Installed

NEMA 1, 4, and Oversized Enclosures
For the Addition of a Control Circuit Transformer

The Class 9991 enclosures listed in NEMA 1, 4, and 12 Enclosures accept an open type Class 8502 or 8536 Type S, NEMA Size 0, 1, 1P, or 2 contactor or starter along with a fused control circuit transformer (Form F4T) to allow field assembly of enclosed controllers. In the cover of the Class 9991 Type SCG1 enclosure, knock-outs are provided for field addition of Class 9999 cover-mounted control units. All other Class 8502 & 8536 enclosures include a panel with space and drilling for an open-type device and a fused control circuit transformer. In addition, three closing plates are included in each cover for easy installation of Class 9001 Type K or SK control units.

Oversized enclosures for open type Class 8903 Type L & LX, 20 A and Type S, 30 and 60 A electrically and mechanically held lighting contactors include a panel with space and drilling for an open- type contactor and fused control circuit transformer (Form F4T) and/or an auxiliary relay for use with single pole pilot devices (Form R6). When an auxiliary relay is required, use a Class 8501 Type XO11 relay. Three closing plates are provided as standard for easy installation of Class 9001 Type K or SK control units. Note: A Class 9991 Type SCG1 NEMA 1 separate enclosure can also be used for Class 8903 Type SMO, 30 A electrically held lighting contactor if Form F4T (control transformer), with or without cover control units is required.

Type SCA11

NEMA 12 Enclosure

NEMA 12/3R Enclosures Modified for Outdoor Applications
(not to be used in salt air or corrosive environments)

Field Modifications for NEMA 3 dusttight, raintight and sleet resistant outdoor applications are as follows: Watertight conduit hubs or equivalent provision for watertight connection at the conduit entrance shall be used.

Field Modifications for NEMA 3R rainproof and sleet resistant outdoor applications are as follows:

  • Watertight conduit hubs or equivalent provision for watertight connection at the conduit entrance, when the conduit enters at a level higher than the lowest live part, shall be used.

  • Drain holes of 1/8 inch diameter shall be added to the bottom of the enclosure.

Class 9001 Type K oiltight/watertight control units can be easily installed in NEMAs 4, 12, and oversized NEMA 1 separate enclosures provided with closing plates. When installing control units simply remove the closing plates and install the proper Class 9001 Type K components. Convenient control unit kits complete with assembled and pre-wired operators for quick installation are available as Class 9999 user modification kits. See Control Unit Selection Table for contents of each control unit kit. Class 9001 Type SK NEMA 4X corrosion resistant control units may be used as an alternate.

NEMA 1, 4, and 12 Enclosures

For Use With

Class 9991 Enclosure

Recommended Class 9070 [1]
Transformer Selection

Class

Type

NEMA
Size or
Ampere
Rating

No.
of
Poles

General
Purpose
NEMA 1

Watertight and
Dusttight
Stainless Steel
NEMA 4 [2]

Dusttight and
Driptight
Industrial Use
NEMA 12 [3]

Standard

Extra Capacity

Type

Type

Type

Type

VA

100 VA

150 VA

300 VA

Type

Type

Type

Magnetic Contactors and Starters [4]

8502,
8536

SAO, SBO, SCO

00, 0, 1

1–3

SCG1

SCW4

SCA4

T50

 50 VA

T100 [5]

T150 [5]

—

4–5

T100 [5]

100 VA

—

T150 [5]

—

SDO

2

2–5

SDG4

—

—

T100

100 VA

—

T150

T300

Lighting Contactors, Non-Combination

8903

LO, LXO

20 A

All

—

SDW3

—

T50

 50 VA

—

—

—

T50

 50 VA

T100 [5]

T150 [5]

—

SMO [6]

30 A

1–3

T100 [5]

100 VA

—

T150 [5]

—

4–5

T100

100 VA

—

T150

T300

SPO [6]

60 A

2–5

Control Unit Selection Table

Class 9999
Type

Control Function

Kit Contents

Class and Type

Description

SA3

Start-Stop

Push Button

1-9001 KR1B
1-9001 KR1R
1-9001 KN201
1-9001 KN202
2-9001 KA1

Start Operator
Stop Operator
Start Legend Plate
Stop Legend Plate
Contact Block

SC8

Hand-Off-Auto

Selector Switch

1-9001 KS43B
1-9001 KN260
1-9001 KA1

Selector Operator Switch
Hand-Off-Auto Legend Plate
Contact Block

SP28R

Pilot Light (120 V)

1-9001 KP1R31

Red Pilot Light

Footnotes

  1. For complete description, see the Class 9070 section. Note: The Class 9991 Type SCG1 enclosure comes standard with a Class 9999 Type SF4 fuse block.
  2. The standard cabinet has a brushed finish.
  3. NEMA 12 modified for outdoor use (see NEMA 12/3R Enclosures Modified for Outdoor Applications).
  4. For contactors (Class 8502), a separate closing plate is provided with each enclosure to replace the reset mechanism—with the exception of Class 9991 Type SCG1, which requires a separate reset closing plate: Class 9999 Type SG2.
  5. To mount in an SCG1 enclosure, a Class 9991 Type S1 adapter bracket is also required.
  6. Mechanically held.
Feedback