For Full Voltage Contactors & Starters

Refer to Catalog MKTED210011EN

TeSys™ T Factory Modifications (Forms)

Communication Codes

Communication Network

Code

Modbus™

2

ProfiBus

3

CANopen

4

DeviceNet

5

Ethernet TCP/IP
(communication protocols: Ethernet/IP™ and Modbus/TCP)

6

TeSys™ T Motor Management System Modifications
H6xx or H7xx for use with Class 8536 and 8736 (Open Starters)

Used on Size

Range

Form

Control Voltage

100–240 Vac

24 Vdc

1

0.4–8 A

H61X [1]

H71X [1]

1

1.35–27 A

H62X [1]

H72X [1]

2, 3

5.0–100 A

H63X [1]

H73X [1]

4

8–160 (CT 300:5 3 turns)

H65X [1]

H75X [1]

5

24–480 A (CT 300:5 1 turn)

H66X [1]

H76X [1]

6

48–960 A (CT 600:5 1 turn)

H67X [1]

H77X [1]

NOTES:

  • The product configurator must be used to order TeSys T open starters.

  • The auxiliary contact for the control of the starter coil has a maximum rating of 240 Vac.

Class 8502, 8536, 8538, 8539, 8702, 8736, 8738, 8739, and 8810

Type S Contactor and Starter Forms

Full Voltage Controllers [2]

Classes 8502, 8536, 8538, 8539, 8702, 8736, 8738, 8739, and 8810

Factory Modifications

Enclosure
Type

Form

NEMA Size

0

1
1 PW
1 YD

2
2 PW
2 YD

3
3 PW
3 YD

4
4 PW
4 YD

5
5 PW
5 YD

6
6 PW
6 YD

7
7 PW
7 YD

Auxiliary
Relays

Control relay (4 and 8 poles)

1, 12

R174

X

X

X

X

X

X

X

X

4, 4X [3]

R174

X

X

X

X

X

X

X

X

7, 9

R174

X

X

X

X

X

X

1, 12

R178

X

X

X

X

X

X

X

X

4, 4X [3]

R178

X

X

X

X

X

X

X

X

7, 9

R178

X

X

X

X

X

X

Pneumatic Timing Relay – specify Class 9050 Type A or B

   0.1 seconds to 1.0 minute—On delay

1

K25

X

X

X

X

X

X

X

X

4, 4X [3], 12, 3R

K25

X

X

X

X

X

X

X

X

7, 9

K25

X

X

X

X

X

X

   0.1 seconds to 1.0 minute—Off delay

1

K26

X

X

X

X

X

X

X

X

4, 4X [3], 12, 3R

K26

X

X

X

X

X

X

X

X

7, 9

K26

X

X

X

X

X

X

   1.0 to 3.0 minute—On delay

1, 4, 12, 3R

K37

X

X

X

X

X

X

X

X

4X [3], 7, 9

K37

X

X

X

X

X

X

   1.0 to 3.0 minute—Off delay

1, 4, 12, 3R

K38

X

X

X

X

X

X

X

X

4X [3], 7, 9

K38

X

X

X

X

X

X

Solid-state timing relay (specify timing range) and timer (120 V control required)

1, 4, 4X, 7, 9, 12

K1070

X

X

X

X

X

X

X

X

Motor-driven timing relay [4] [5]

1, 4, 12

K5

X

X

X

X

X

X

X

X

Phase failure and phase reversal relay with time delay option including under and over voltage protection.

1, 4, 4X, 7/9, 12, 3R

R44

X

X

X

X

X

X

X

X

Addition of a protective relay with options of phase failure with time delay, phase reversal and under/over voltage protection (RM3TR1). Both motor voltage and control voltage (V8• voltage code) must be specified with device even if Form S is specified. Form replaces Forms Y444, Y445, Y447, Y448 and Y449.

For multispeed controllers:
Compelling relay (requires motor to be started in low speed)

1, 4, 7, 9, 12

R1

X

X

X

X

X

X

X

X

Accelerating relay (provides timed acceleration to selected speed):

   For Class 8810

1, 4, 7, 9, 12

R2

X

X

X

X

X

X

X

X

   For Class 8811

1, 4, 7, 9, 12

R2

X

X

X

X

X

X

X

X

   For Class 8812

1, 4, 7, 9, 12

R2

X

X

X

X

X

X

X

X

Decelerating relay (imposes a timing delay during transfer from a higher to a lower speed):

   For Class 8810

1, 4, 7, 9, 12

R3

X

X

X

X

X

X

X

X

   For Class 8811

1, 4, 7, 9, 12

R3

X

X

X

X

X

X

X

X

   For Class 8812

1, 4, 7, 9, 12

R3

X

X

X

X

X

X

X

X

Antiplugging timers and relays

1, 4, 7, 9, 12

R10

X

X

X

X

X

X

X

X

Meters
and
Metering [6]

Ammeter in cover (includes current transformer if required)
Ammeter and switch with two current transformers
Ammeter and switch with three current transformers
Voltmeter mounted
Voltmeter and switch mounted
Elapsed time meter
Operation counter

1
1
1
1
1
1, 12
1, 12

G91
G92
G93
G94
G95
G97
G99

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

X

Auxiliary
Contacts

Additional starter (contactor) auxiliary contacts  (Specify number of additional N.O. or N.C. contacts required per contactor.) Each will be X●● (for example, X01).

Any

X

X

X

X

X

X

X

X

X

To determine the maximum number of auxiliary contacts that can be added to each Type S device, and for the appropriate X Form, refer to the tables in the Class 8536 section on Auxiliary Units (for non-reversing single-speed devices) or the Class 8736 section on FVR Contactors, 2- and 3-Pole Single Phase, 4-Pole Polyphase (for reversing or two-speed devices). For Class 8600 Reduced Voltage controllers, consult Customer Care Center at 1-888-778-2733.

Auxiliary contacts installed on disconnect switch or circuit breaker operating mechanism.

   SPDT

1, 4, 4X, 12

Y74

 X

 X

 X

X

X

X

X

X

   DPDT

1, 4, 4X, 12

Y75

 X

 X

 X

X

X

X

X

X

(Note: The above contacts do not switch with the automatic tripping of the circuit breaker. If such operation is required, consult your nearest Schneider Electric sales office.)

Enclosures

Space heater with N.C. auxiliary contact

1, 4, 4X, 12

G51

X

X

X

X

X

X

X

X

Function identification plate, with marking as specified

Any

G11

X

X

X

X

X

X

X

X

Drain and breather installed

7 and 9 [7]

Y41

X

X

X

X

X

X

X

Cover gaskets added to NEMA 1 enclosures:

                   

  For Classes 8538 and 8539

1

Y47

X

X

Std.

Std.

Std.

Std.

  For Classes 8738 and 8739

1

Y47

Std.

Std.

Std.

Std.

Std.

Std.

  For other full voltage controllers

1

Y47

X

X

X

X

X

X

X

X

  For reduced voltage controllers

1

Y47

X

X

X

X

X

X

X

X

Brushed stainless steel watertight device

                   

  Class 8606

Y56

X

X

X

X

X

X

  Classes 8630 and 8640

Y56

Std.

Std.

Std.

Std.

X

X

X

Footnotes

  1. Where X is the communication option according to Communication Codes (for example, H612).
  2. NEMA 7 and 9 enclosures are available only with Class 2510, 8502, and 8702 devices.
  3. This adder, used with a NEMA 4X enclosure, applies only to Classes 8538, 8539, 8738, 8739, and 8810 non-reversing.
  4. If the controller has a control transformer, price that transformer with additional capacity for the relay provided.
  5. Specify the control and line voltage.
  6. The motor hp and voltage must be specified when placing an order. Meters are panel-mounted in NEMA 12 enclosures.
  7. Available only on Spin Top™ and cast aluminum NEMA 7 and 9 enclosures.
Feedback