Contactor and Starter Replacement Part Kits

Class 9998 / Refer to Catalog 9999CT9701

Contactor and Starter Replacement Part Kits

Class 9998 replacement parts kits are available for servicing Square D™ relays, contactors, and starters as well as pressure, vacuum, and float switches. Each kit contains the necessary movable and stationary contacts, contact springs (when required—NEMA Size 3 and above do not include contact springs, and springs are not available), and additional hardware required to service the devices listed below. When servicing devices having more poles than contained in the corresponding kit, it may be necessary to order an additional kit.

Magnetic Contactor and Starter Contact Kits

Equipment To Be Serviced

No. of
Poles
in Kit

Class 9998
Parts Kit
Type No.

Class

Type

NEMA Size or
Ampere Rating

8502
8536
8538
8539
8547
8549
8606
8630
8640
8647
8702
8736
8738
8739
8810
8811
8812
8940

SA- (Series B)

00

3

SJ1

SB-

0

3

4

SL2

SL12

SC-

1 & 1P

1

3

4

SL3

SL13

SD-

2

3

SL4

SD-(Power Pole Adder)

2

1

SL24

SE-

3

2

3

SL6

SL7

SF-

4

2

3

SL8

SL9

SG-

5

2

3

SL10

SL11

SH-

6

2

3

SL25

SL26

SJ-

7

2

SL30

8903

L (Series C) &
LX (Series B)

30 A

4

RA5B

SM-

30 A

3

4

SL3

SL13

SP-

60 A

3

4

SL4

SL14

SQ-

100 A

2

3

SL6

SL7

SV-

200 A

2

3

SL8

SL9

SX-

300 A

2

3

SL10

SL11

SY-

400 A

2

3

SL25

SL26

SZ-

600 A

2

3

SL32

SL33

SJ-

800 A

2

3

SL30

SL31

PBM, PBP

30, 60 A

2

PB2

PBN, PBQ

75, 100 A

PBR, PBV, PBW

150, 200, 225 A

3

PB15

Class 8965 Replacement Contact Kits

Device
Type

Device
Series

Class 9998
Kit Type

Device
Series

Class 9998
Kit Type

DPR53

A

DRC5 [1]

—

—

RO10

A & B

RA10

C

RA14

RO11

A & B

RA11

C

RA15

RO12

A & B

—

C

—

RO13

A & B

—

C

RA17

Manual Starter Contact Kits

Equipment To Be Serviced

No. of Poles in Kit

Class 9998 Parts Kit Type No.

Class

Type

NEMA
Size

2510
Manual
Starters

M-, T-

M-0

3

—

M-1 &
M-1P

3

ML2

Replacement Control Transformers (150 VA)
Class 8502, 8536 Type S Size 6

Voltage

Part Number

60 Hz

50 Hz

240/480–120

220/440–110

3110451250

208–120

—

3110451252

277–120

—

3110451253

—

380–110

3110451254

600–120

550–110

3110451251

120–120

110–110

3110451255

240–120

220–110

3110451256

Replacement Control Transformers (200 VA)
Class 8502, 8536 Type S Size 7

Voltage

Part Number

60 Hz

50 Hz

240/480–120

220/440–110

3112350150

208–120

—

3112350152

277–120

—

3112350153

—

380–110

3112350154

600–120

550–110

3112350151

120–120

110–110

3112350155

240–120

220–110

3112350156

Magnetic Contactor and Starter Contact Kits
for Obsolete Designs

Equipment To Be Serviced

No. of
Poles
in Kit

Class 9998
Parts Kit
Type No.

Class

Type

NEMA
Size

8502 &
8536[2]

SA-, (Series A)

00

3
4

SL2

SL12

8903

LL, L (Series A, B) &
LX (Series A)

20 A

4

—

Class 8910, 8911 & 8965 Replacement Contact Kits

Device To Be Serviced

Class 9998

1-Pole

Type

3-Pole

Type

Class 8910
Type

Class 8911
Type

Series

SYD230

SYD368

—

—

—

—

—

—

SL28

SL29

DPA_50A

DPA_60A

DPSO5_

—

A, B

A, B

DRC5

DRC6

—

—

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

Class

Type

9998

SL6

Footnotes

  1. Single-pole kits.
  2. Includes reversing, two-speed, and similar devices. Select the coil based on the NEMA size of the basic starter or contactor.
Feedback