Accessories

Refer to Catalog MKTED210011EN

Auxiliary Contacts, Time Delay, Mechanical Latch

Front Mounted Auxiliary Blocks

Standard, Instantaneous Auxiliary Contact Blocks

Snap-On

Mounting

Number of

Contacts

Composition

Catalog Number

N.O.

N.C.

To front of

Size 00–2

or

To right side of

Size 3–7

4

2

2

LADN22 [1]

1

3

LADN13 [1]

4

0

LADN40 [1]

0

4

LADN04 [1]

3

1

LADN31 [1]

2 [2]

2 [2]

LADC22 [2]

2

1

1

LADN11 [1]

2

0

LADN20 [1]

0

2

LADN02 [1]

To left side of

Size 3–7

1

1

0

LADN10

0

1

LADN01

To side of

Size 00–2

2

1

1

LAD8N11 [3]

2

0

LAD8N20 [3]

Instantaneous Blocks with Dust-Tight Auxiliary Contacts (IP54)
NEMA 12

Snap-On

Mounting

Standard Contacts

Dust-Tight Contacts

Catalog Number

N.O.

N.C.

N.O.

N.C.

To front of

Size 00–2

or

To right side of

Size 3–7

—

—

2

—

LA1DX20

2

—

2

—

LA1DZ40

1

1

2

—

LA1DZ31

—

—

2

—

LA1DY20 [4]

Pneumatic Time Delay Contact Blocks

Snap-On

Mounting

Time Delay

Contacts

Type

Range of

Time Delay

Catalog

Number [5]

N.O.

N.C.

To front of
Size 00–2

or

To right side of
Size 3–7

1

1

On energization
(on delay)

0.1 to 3 s [6]

LADT0

0.1 to 30 s

LADT2

10 to 180 s

LADT4

1 to 30 s [7]

LADS2

1

1

On de-energization
(off-delay)

0.1 to 3 s [6]

LADR0

0.1 to 30 s

LADR2

10 to 180 s

LADR4

Mechanical Latch Blocks with Manual or Electrical Unlatch

Front snap-on

mounting onto

Application

Catalog Number

Size 00–2

For silent operation and energy conservation

LAD6K10 [8][9]

Coil Voltage Codes for LA6DK Mechanical Latch Blocks

Volts

24

120

208

240

480

AC or DC [10]

B

F

L

M

R

TeSys™ N Reversing Contactors: Field Assembly

Contactors

For assembly of reversing contactors comprising two identical, horizontally mounted contactors without common baseplate:

Mechanical interlock

Set of power connections

Without electrical
interlock

With incorporated electrical interlock (2 N.C. contacts)

Reversing contactors
for motor control

 

Catalog Number

Catalog Number

Catalog Number

Size 00-1

LAD9R1 [11]

LAD9R1V [11]

Included with kit

 

Catalog Number

Catalog Number

Catalog Number

LC1D40A, D50A, D65A

LAD4CM

—

LA9D65A69

 

LAD9R3 [12]

—

—

Reversing contactors comprising two identical, horizontally mounted contactors

Catalog Number

Catalog Number

Catalog Number

Size 3

LA9FF970

—

LA9FF976

Size 4

—

LA9F15076

Size 5

LA9FJ970

—

LA9FJ976

Size 6

—

LA9FK976

Size 7

LA9FL970

—

LA9FL976

 

LA9F●970

LA9F●976

Coil Suppressors and Cabling Accessories

RC Coil Suppressor

LA4DA1U

  • Transient voltage limited to 300% of nominal voltage, maximum.

  • Oscillating frequency is limited to 400 Hz maximum. Slight increase in drop-out time (1.2 to 2 times normal).

Resistor/Capacitor Circuit (RC) for Reduction of Electrical Noise in AC Contactor Coils

Installed by

Mounting on

Operating Voltage
50/60 Hz

Catalog Number

Snapping into the cavity on the right side without tools [13]

Size 00–1

24 V

LAD4RCE

120 V

LAD4RCG

120–240 V

LAD4RCU

Snap-on mounting, and connection without tools to the contactor coil terminals

Size 2

24 V

LAD4RC3E

120 V

LAD4RC3G

120-240 V

LAD4RC3U

Varistor Coil Suppressor

  • Transient voltage value limited to 200% of nominal voltage, maximum.

  • Maximum reduction of transient voltage peaks. Slight increase in drop-out time (1.1 to 1.5 times normal).

Varistor (Peak Limiting) for Reduction of Electrical Noise in AC Contactor Coils

Installed by

Mounting on

Operating Voltage
50/60 Hz

Catalog Number

Snapping into the cavity on the right side without tools[13]

Size 00–1

24 V

LAD4VE

120 V

LAD4VG

120–240 V

LAD4VU

Snap-on mounting, and connection without tools to the contactor coil terminals

Size 2

24 V

LAD4V3E

120 V

LAD4V3G

120-240 V

LAD4V3U

Diode Coil Suppressor

LAD4T3B

  • No overvoltage or oscillating frequency.

  • Polarized component. Increased drop-out time (6–10 times normal).

Diode for Reduction of Electrical Noise in DC Contactor Coils

Installed on the upper part by

Mounting on

Operating Voltage, DC

Catalog Number

Snap-on mounting and connection w/o tools to the contactor coil terminals

Size 00–1

24 Vdc

LAD4DDL

Clip-on front mounting

Size 2

24 Vdc

LAD4D3U

Bidirectional Diode Coil Suppressor

LAD4BB• •

  • Protection provided by limiting the transient voltage to 2 Uc max.

  • Maximum reduction of transient voltage peaks.

Bidirectional Peak Limiting Diode

Installed by

Mounting on

Operating Voltage
50/60 Hz and DC

Catalog Number

Snapping into the cavity on the right side of the contactor [13]

Size 00–1[14]

24 (AC only)

LAD4TB

Clip-on front mounting and connection without tools
to the contactor coil terminals [14]

Size 2

24 V

LAD4T3B

120 V

LAD4T3G

208–240 V

LAD4T3U

TeSys N Cabling Accessories

Cabling Accessories

Usage

Mounting on

Operating Voltage
50/60 Hz

Catalog Number

For adapting existing wiring to a new product or for use with top-mounting accessory.

Size 00–1, AC only

Without coil suppression

LAD4BB

With coil
suppression (varistor)

24 V

LAD4BBVE

120 V

LAD4BBVG

120-240 V

LAD4BBVU

For adapting existing wiring to a new product or for use with top-mounting accessory

Size 2, AC only

—

LAD4BB3

Electronic Timers and Interface Modules

The following accessories require use of cabling accessories (LAD4BB●●) for proper mounting. See TeSys N Cabling for illustration.

The solid-state Electronic Serial Timer Modules in Electronic Serial Timer Modules delay the energizing of the contactor coil, and feature built-in varistor surge suppression.

Electronic Serial Timer Modules

Type

Operational Voltage

24–250 Vac

Time Delay

Catalog Number

On-delay

Size 00–2

0.1–2 s

LA4DT0U

1.5–30 s

LA4DT2U

25–500 s

LA4DT4U


The Interface Modules in Interface Modules allow the contactor coils to be energized from low voltage and low current level signals. They come in mechanical relay and solid-state versions. The relay plus manual operation versions include a lever for manually turning the contactor on and off. When a module receives a low-level signal, it allows the separate-sourced control voltage to flow to the contactor coil. It saves space and wiring time compared to conventional interposing relays.

Interface Modules [15]

Interface Type

Operational Voltage

24–250 Vac

Input Voltage

Catalog Number

Relay

Size 00–2

24 Vdc

LA4DFB

Relay Plus
Manual Operation

Size 00–2

24 Vdc

LA4DLB

Solid State

Size 00–2

24 Vdc

LA4DWB

LA4DFB

Lugs and Lug Kits [16]

TeSys N

Contactor

Lugs

Lug Kits[17]

Cable size AWG range

Line Size

Load Side

Size 3

3 each DZ2FF1

3 each DZ2FF1

DZ2FF6

14 to 2/0

Size 4

3 each DZ2FG1

3 each DZ2FG1

DZ2FG6

6 to 3/0

Size 5

3 each DZ2FJ1

3 each DZ2FJ1

DZ2FJ6

4 to 500 MCM

Size 6

3 each DZ2FK1

3 each DZ2FK1

DZ2FK6

2 x 2 to 600 MCM

Size 7

1 each DZ2FL1
DZ2FL2
DZ2FL3

1 each DZ2FL1
DZ2FL2
DZ2FL3

DZ2FL6

3 x 2 to 600 MCM

LAD9ET1S

LADN22S

TeSys Safety-Chain Identification System

Description

Compatibility

Package Qty

Catalog Number

Red retrofit contactor safety cover

Size 00–2

10

LAD9ET1S

Red auxiliary contact block, 2 N.O. + 2 N.C.

Size 00–2

1

LADN22S

Footnotes

  1. For spring terminal versions of these blocks, add a 3 to the end of the catalog number (for example, LADN223).
  2. Including 1 N.O. + 1 N.C. make-before-break overlapping contacts.
  3. 1 block may be added to the left side of Size 00–1, AC coils only; only 1 block may be added to either side of the Size 2 contactor, AC coil only. Cannot be installed on Size 00–2 contactors with DC coils.
  4. Device comes with 4 ground terminal points.
  5. For spring terminal versions of these blocks, add a 3 to the end of the catalog number (for example, LADT23). There is no charge for this modification.
  6. Scale range is expanded between 0.1 and 0.6 seconds on the dial for more accurate settings at the lower end of the range.
  7. Switching time between the opening of the N.C. contact and the closing of the N.O. contact: 40 ms ± 15 ms .
  8. Complete the catalog number by adding the coil voltage code (for example, LAD6K10F).
  9. Does not include internal coil clearing contact.
  10. DC available at 24 V only.
  11. Kit including mechanical interlock and wiring.
  12. Kit combines both LAD4CM and LA9D65A69
  13. Installing the suppressor into the cavity makes the electrical connection. The overall width of the contactor remains the same.
  14. For Size 00–2 with DC coils, 3-pole contactors are fitted with built-in bidirectional diode suppression as standard.
  15. Adapter required. See Cabling Accessories.
  16. The mounting hardware (screws, washers, and nuts) comes with the contactors, not the lugs. Starters Sizes 3–7 come with lugs.
  17. Lug kits incude 6 lugs.
Feedback