TeSys™ F 780–2600 Amperes

Schneider Electric TeSys™ F Contactors are heavy-duty power contactors engineered for high-current motor control and power switching applications. Designed for reliability in demanding industrial environments, the TeSys F range offers high electrical endurance, flexible configurations, and easy maintenance through withdrawable/drawer-mounted coil designs. Available in ratings from 780 A to 2600 A and UL-Listed certified, these contactors are suitable for large motors, heating loads, power distribution systems, transformers, and other high-capacity switching applications.

TeSys™ F Non-Reversing Contactors

TeSys™ F Non-Reversing Contactors are Schneider Electric heavy-duty, 3-pole power contactors designed for switching and controlling high-current three-phase motors and industrial loads. Available in AC-3 ratings from 780 A to 2100 A, these panel-mounted contactors support applications up to 900 HP and provide dependable performance in demanding industrial environments. The range offers flexible AC coil selections, UL General Purpose ratings up to 1600 A, and rugged construction for motor control, power distribution, pumping, HVAC, mining, and process automation applications.

For additional information, refer to document number MKTED210011EN.

TeSys F Contactors—3 Pole

Maximum Three-Phase Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)
UL General Purpose (A)

Number of
Poles

Catalog Number [1] [2]

200 V

230 V

460 V

575 V

Inductive
AC-3

Resistive
AC-1

Panel Mount with Screws

LC1F2100

350

400

900

1000

1000

1250

3

LC1F1000

450

900

900

780

1600

1350

3

LC1F780

Current Rated

1400

1400

3

LC1F1400

1700

1700

3

LC1F1700

2100

2100

3

LC1F2100

TeSys F Coil Voltage Codes [2]

Contactor

F780[3]

F1000

F1400–F2100

Coil Suffix Code AC 50/60 Hz

120 V G7 G7 G7

Coil Part Number (Order Separately) AC 50/60 Hz

120 V

LX1FX110

LX1FK065 [4]

LX1FK070 [4]

240 V

LX1FX220

LX1FK127 [4]

LX1FK127 [4]

480 V

LX1FX415

LX1FK240 [4]

LX1FK240 [4]

Coil Part Number (Order Separately) DC

24 V

Footnotes

  1. Complete the catalog number by adding the coil voltage code from TeSys F Coil Voltage Codes. (for example, LC1F265G7), or order the contactor (without a coil) and the coil separately. All coils except F780 include 1 N.O. holding circuit interlock contact. The F780 uses two coils that must be wired in series.
  2. For additional pole options and coil voltage options, see Catalog MKTED210011EN. Check with local sales office for availability.
  3. LC1F780 contactors operate with 2 coils as a set. The LX1FX• part number includes both coils.
  4. Order 2 coils and connect them in series.
Feedback