TeSys™ K Contactors and Overload Relays

TeSys™ K Contactors and Overload Relays are compact motor control and protection components designed for industrial and commercial applications. The system combines miniature contactors with thermal overload relays to provide reliable motor switching and overload protection. Available in non-reversing, reversing, and 4-pole configurations, TeSys K contactors support AC and DC coil options with ratings up to 12 A AC-3 motor duty and 20 A UL general-purpose current, with horsepower ratings up to 10 HP at 460 V and 12 HP at 575 V (selected models). They are UL Listed, CSA certified, and compliant with major international standards, including IEC.

TeSys™ K Non-Reversing Mini-Contactors

Schneider Electric's TeSys™ K Non-Reversing Mini-Contactors are compact motor control contactors designed for reliable switching of motors, resistive loads, and general-purpose industrial control applications. Available in AC and DC coil versions, including low-consumption DC models with built-in transient suppression, these contactors offer compact installation, screw-clamp terminals, and multiple auxiliary contact configurations.

The TeSys™ K series provides versatile and space-saving contactor solutions for OEM machinery, HVAC systems, pumps, conveyors, compressors, and other industrial automation applications. The product line includes 3-pole and 4-pole non-reversing contactors, as well as mechanically interlocked 4-pole versions, with ratings up to 12 A AC-3 motor duty and 20 A AC-1 resistive duty.

For additional information, refer to document number MKTED210011EN.

 

LC1K09

 

LP4K09

Mini-Contactors with AC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

UL General

Purpose (A)

Type of Connection

Auxiliary Contacts

Catalog Number [1][2]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LC1K0610●●

1

LC1K0601●●

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LC1K0910●●

1

LC1K0901●●

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LC1K1210●●

1

LC1K1201●●

4-Pole Mini Contactor

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LC1K09004● ●

2

2

LC1K09008●●

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LC1K12004● ●

4-Pole Mechanically Interlocked Contactors

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LC2K09004●●

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LC2K12004●●

Coil Voltage Codes for AC Contactors

Vac 50/60 Hz

24

110

120

230/240

Code

B7

F7

G7

U7

Mini-Contactors with 24 Vdc Operating Coils 

Maximum Horsepower Ratings

Maximum Current (A)

UL General Purpose (A)

Type of
Connection

Auxiliary
Contacts

Catalog Number [2]

Single-Phase

Three-Phase

Inductive
AC3

Resistive
AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP1K0610BD

1

LP1K0601BD

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP1K0910BD

1

LP1K0901BD

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP1K1210BD

1

LP1K1201BD

4-Pole Mini Contactor

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LP1K09004BD

2

2

LP1K09008BD

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LP1K12004BD

4-Pole Mechanically Interlocked Contactors

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LP2K09004BD

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LP2K129004BD

Mini-Contactors with Low-Consumption 24 Vdc Operating Coil (includes built-in transient suppression) [3]

Maximum Horsepower Ratings

Maximum Current (A)

UL General Purpose (A)

Type of
Connection

Auxiliary
Contacts

Catalog Number
[2]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP4K0610BW3

1

LP4K0601BW3

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP4K0910BW3

1

LP4K0901BW3

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP4K1210BW3

1

LP4K1201BW3

TeSys™ K Overload Relays

TeSys™ K Overload Relays are compact thermal overload protection devices designed for use with TeSys K 3-pole contactors. They provide reliable motor protection against overload conditions in AC and DC applications, making them suitable for industrial control panels, motor starters, and machinery applications. TeSys™ K LR2K series overload relays feature Class 10 performance, current ranges from 0.11 A to 14 A, manual or automatic reset capability, and UL/CSA certification support.

For additional information, refer to document number MKTED210011EN.

LR2K0316

 
 
 

Overload Relays for 3-Pole Contactors with Screw-Clamp Terminals

Current Setting Range (A)

Catalog Number

0.11 to 0.16

LR2K0301

  LR2K overload relays:
  • AC or DC protection

  • Ambient compensated bimetallic

  • Class 10

  • Single phase sensitivity

  • Manual or auto reset

  • Full load current dial

0.16 to 0.23

LR2K0302

0.23 to 0.36

LR2K0303

0.36 to 0.54

LR2K0304

0.54 to 0.8

LR2K0305

0.8 to 1.2

LR2K0306

1.2 to 1.8

LR2K0307

1.8 to 2.6

LR2K0308

2.6 to 3.7

LR2K0310

3.7 to 5.5

LR2K0312

5.5 to 8

LR2K0314

8 to 11.5

LR2K0316

10 to 14

LR2K0321 [4]

E164862
CCN NLDX
(screw terminals)

E164862
CCN NLDX2
(slip-on and solder-pin terminals)

LR43364
Class 3211 04

Accessories: TeSys™ K Contactors and Accessories

Dimensions: TeSys K Contactor Dimensions

TeSys K Reversing Mini-Contactors

The Schneider Electric TeSys™ K Reversing Mini-Contactor is a compact, UL Listed motor control solution that combines two mechanically interlocked contactors into a single reversing assembly. Available with AC or DC coils and auxiliary contact options, it delivers dependable forward/reverse motor control for industrial and OEM applications. With motor ratings up to 12 hp and UL General Purpose ratings up to 20 A, TeSys K reversing mini-contactors provide reliable performance, easy installation, and space-saving efficiency.

For additional information, refer to document number MKTED210011EN.

LC2K0910 LP2K0910

AC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)
UL General Purpose (A)

Type of

Connection

Auxiliary

Contacts

Catalog Number [5][6]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

1/2

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LC2K0610●●

1

LC2K0601●●

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LC2K0910●●

1

LC2K0901●●

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LC2K1210●●

1

LC2K1201●●

Coil Voltage Codes for AC Contactors

Vac
50/60 Hz

24

110

120

230/

240

Code

B7

F7

G7

U7

DC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)
UL General Purpose (A)

Type of

Connection

Auxiliary

Contacts

Catalog Number [6]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

1/2

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP2K0610BD

1

LP2K0601BD

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP2K0910BD

1

LP2K0901BD

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP2K1210BD

1

LP2K1201BD

Footnotes

  1. Complete the catalog number with the coil voltage from (for example LC1K0610G7).
  2. For additional terminal options and coil voltage/consumption options, see Catalog MKTED210011EN. Check with local sales office for availability.
  3. 1.8 W inrush.
  4. Not UL Listed.
  5. Complete the catalog number with the coil voltage code from Coil Voltage Codes for AC Contactors (for example, LC2K0610G7).
  6. For additional terminal options and coil options, see Catalog MKTED210011EN. Check with local sales office for availability.
Feedback