TeSys™ Giga Contactors — Dimensions

Refer to Catalog MKTED210011EN

TeSys™ Giga Contactors (Dimensions)


Standard Version LC1G115...225 TeSys™ Giga High Power Contactors

3-Pole

4-Pole —


All dimensions are in mm.

X1 (mm) = Minimum electrical clearance.

LC1G115…800, up to 1000 V: 40 mm.

X2 (mm) = Minimum electrical clearance according to operating voltage inside metallic cabinets/adjacent installation of contactors.

LC1G115…800: 5 mm.


Standard Version LC1G115...225 — 3-Pole

a

b

c

G

J

M

H

L

L1

P

Q

S

Ø

107.7 193 192.9 35 166 164.1 139.4 66.9 69.9 35 18.9 18 8.5

Standard Version LC1G115...225 — 4-Pole

a

b

c

G

J

M

H

L

L1

P

Q

S

Ø

142.7 193 192.9 70 166 164.1 139.4 66.9 69.9 35 18.9 18 8.5

Advanced Version LC1G115...225 TeSys™ Giga High Power Contactors

3-Pole

4-Pole —


All dimensions are in mm.

X1 (mm) = Minimum electrical clearance.

LC1G115…800, up to 1000 V: 40 mm.

X2 (mm) = Minimum electrical clearance according to operating voltage inside metallic cabinets/adjacent installation of contactors.

LC1G115…800: 5 mm.


Advanced Version LC1G115...225 — 3-Pole

a

b

c

G

J

M

H

L

L1

P

Q

S

Ø

107.7 254.7 192.9 35 166 225.7 144.1 63.9 66.9 35 18.9 18 8.5

Advanced Version LC1G115...225 — 4-Pole

a

b

c

G

J

M

H

L

L1

P

Q

S

Ø

142.7 254.7 192.9 70 166 225.7 144.1 63.9 66.9 35 18.9 18 8.5

Standard Version 3–Pole with 9999TLUGKITEF3TAP Lugs TeSys™ Giga High Power Contactors

3-Pole


All dimensions are in mm.


Standard Version — 3-Pole with 9999TLUGKITEF3TAP Lugs

b

M

279 235

Standard Version LC1G265...500 TeSys™ Giga High Power Contactors

3-Pole

4-Pole —


All dimensions are in mm.

X1 (mm) = Minimum electrical clearance.

LC1G115…800, up to 1000 V: 40 mm.

X2 (mm) = Minimum electrical clearance according to operating voltage inside metallic cabinets/adjacent installation of contactors.

LC1G115…800: 5 mm.


Standard Version LC1G265...500 — 3-Pole

a

b

c

G

J

M

H

L

L1

P

Q

S

Ø

140 225 225.5 25 187 197 161.8 78.8 81.8 LC1G265–330)
82.8 (LC1G400)
83.8 (LC1G500)
45 25 30 10.6
 
 

Standard Version LC1G265...500 — 4-Pole

a

b

c

G

J

M

H

L

L1

P

Q

S

Ø

185 225 225.5 90 187 197 161.8 78.8 81.8 LC1G265–330)
82.8 (LC1G400)
83.8 (LC1G500)
45 25 30 10.6
 
 

Advanced Version LC1G265...500 TeSys™ Giga High Power Contactors

3-Pole

4-Pole —


All dimensions are in mm.

X1 (mm) = Minimum electrical clearance.

LC1G115…800, up to 1000 V: 40 mm.

X2 (mm) = Minimum electrical clearance according to operating voltage inside metallic cabinets/adjacent installation of contactors.

LC1G115…800: 5 mm.


Advanced Version LC1G265...500 — 3-Pole

a

b

c

G

J

M

H

L

L1

P

Q

S

Ø

140 290 225.5 45 187 261.6 166.7 72.8 78.8 45 25 30 10.6
 
 

Advanced Version LC1G265...500 — 4-Pole

a

b

c

G

J

M

H

L

L1

P

Q

S

Ø

185 290 225.5 90 187 261.6 166.7 72.8 78.8 45 25 30 10.6
 
 

Standard Version LC1G630...800 TeSys™ Giga High Power Contactors

3-Pole

4-Pole —


All dimensions are in mm.

X1 (mm) = Minimum electrical clearance.

LC1G115…800, up to 1000 V: 40 mm.

X2 (mm) = Minimum electrical clearance according to operating voltage inside metallic cabinets/adjacent installation of contactors.

LC1G115…800, up to 600 V: 5 mm.


Standard Version LC1G630...800 — 3-Pole

a

b

c

G

J

M

H

L

P

Q

S

Ø

210 284 265 70 242 244 192 107 70 35.3 48 13

Standard Version LC1G630...800 — 4-Pole

a

b

c

G

J

M

H

L

P

Q

S

Ø

280 284 265 140 242 244 192 107 70 35.3 48 13

Advanced Version LC1G630...800 TeSys™ Giga High Power Contactors

3-Pole

4-Pole


All dimensions are in mm.

X1 (mm) = Minimum electrical clearance.

LC1G115…800, up to 1000 V: 40 mm.

X2 (mm) = Minimum electrical clearance according to operating voltage inside metallic cabinets/adjacent installation of contactors.

LC1G115…800, up to 600 V: 5 mm


Advanced Version LC1G630...800 — 3-Pole

a

b

c

G

J

M

H

L

P

Q

S

Ø

210 388.5 265 70 242 346.5 192 107 70 35.3 48 13

Advanced Version LC1G630...800 — 4-Pole

a

b

c

G

J

M

H

L

P

Q

S

Ø

280 388.5 265 140 242 346.5 192 107 70 35.3 48 13

Mechanical Interlock

Description

Reference

Mechanical Interlock
(between the same frame sizes)

LC1G115 to 225 (3-Pole and 4-Pole)

LA9G970

LC1G265 to 500 (3-Pole and 4-Pole)

LC1G630 to 800 (3-Pole)

LA9G973

Mechanical Interlock
(between different frame sizes)

LC1G265 to 500 and LC1G115 to 225 (3-Pole and 4-Pole)

LA9G971

LC1G630 to 800 and LC1G265 to 500 (3-Pole)

LA9G972

Feedback