TeSys™ Giga Series 115-800 Amperes

Schneider Electric's TeSys™ Giga Series is a premium range of high-power contactors designed for the control and switching of large motors and heavy-duty electrical loads. These UL Listed contactors feature compact construction and wide-voltage electronic coils and are available in 3-pole and 4-pole configurations. With ratings from 115 A to 800 A, these contactors provide high reliability, simplified installation, and advanced diagnostics for demanding industrial applications. The range supports both motor control and power switching applications while helping optimize panel space and maintenance operations.

TeSys™ Giga Non-Reversing Contactors

TeSys™ Giga Contactors — Standard

TeSys™ Giga Series is the newest motor control range for large motor and large load applications. This new offering brings greater performance, panel design optimization, and enhanced ease of installation.

TeSys Giga contactors are available in 115 to 800 amperes in both 3-pole and 4-pole configurations. Designers can choose between the standard version and an advanced version. The advanced version provides additional features such as additional coil voltages, lower coil consumption, PLC input control, and a cable memory feature that permits maintenance without removing cables or busbar connections. For lug options, see Lugs and Mounting for TeSys™ Giga Contactors and Overload Relays.

For additional information, refer to document number MKTED210011EN.

TeSys Giga Contactors — 3-Pole Standard Version

Motor rating (hp) UL 3–phase

Continuous current (A)
UL General purpose (A)

Standard version contactors
AC/DC coil voltage
3-pole[1]

200/208 V

230/240 V

460/480V

575/600 V

48–130 V

100–250 V

30

40

75

100

210

LC1G115EHEN

LC1G115KUEN

40

50

100

125

230

LC1G150EHEN

LC1G150KUEN

50

60

125

150

250

LC1G185EHEN

LC1G185KUEN

60

75

150

150

290

LC1G225EHEN

LC1G225KUEN

75

100

200

200

340

LC1G265EHEN

LC1G265KUEN

100

125

250

300

390

LC1G330EHEN

LC1G330KUEN

125

150

300

400

490

LC1G400EHEN

LC1G400KUEN

150

200

400

450

630

LC1G500EHEN

LC1G500KUEN

250

300

600

700

850

LC1G630EHEN

LC1G630KUEN

300

350

700

800

900

LC1G800EHEN

LC1G800KUEN

TeSys™ Giga Contactors — Advanced

TeSys Giga Contactors — 3-Pole Advanced Version

Motor rating (hp) UL 3–phase

Continuous current (A)
UL General purpose (A)

Standard version contactors
AC/DC coil voltage
3-pole[1]

200/208 V

230/240 V

460/480 V

575/600 V

24–48 V

48–130 V

200–500 V

30

40

75

100

210

LC1G115BEEA

LC1G115EHEA

LC1G115LSEA

40

50

100

125

230

LC1G150BEEA

LC1G150EHEA

LC1G150LSEA

50

60

125

150

250

LC1G185BEEA

LC1G185EHEA

LC1G185LSEA

60

75

150

150

290

LC1G225BEEA

LC1G225EHEA

LC1G225LSEA

75

100

200

200

340

LC1G265BEEA

LC1G265EHEA

LC1G265LSEA

100

125

250

300

390

LC1G330BEEA

LC1G330EHEA

LC1G330LSEA

125

150

300

400

490

LC1G400BEEA

LC1G400EHEA

LC1G400LSEA

150

200

400

450

630

LC1G500BEEA

LC1G500EHEA

LC1G500LSEA

250

300

600

700

850

LC1G630EHEA

LC1G630LSEA

300

350

700

800

900

LC1G800EHEA

LC1G800LSEA

TeSys™ Giga Overload Relays

LR9G630

TeSys™ Giga electronic overload relays provide wide protection flexibility in a limited number of references that cover up to 630 amperes. Alarm and status LEDs inform users in real time. Ground fault, phase imbalance, trip class (5E, 10E, 20E, 30E), and reset type can easily be configured on the device. Units can be directly mounted to the TeSys Giga contactors or can be individually wired.

For additional information, refer to document number MKTED210011EN.

TeSys™ Giga 3-Pole Overload Relays

Relay setting range

For direct mounting beneath contactor LC1G

Reference

A Class 5...30 A

28...115

LC1G115...225

LR9G115

57...225

LC1G115...225

LR9G225

125...500

LC1G265...500

LR9G500

160...630

LC1G630

LR9G630

TeSys™ Giga Reversing Contactors

TeSys™ Giga Reversing Contactors provide a flexible, field-configurable solution for forward/reverse motor control in heavy-duty industrial applications. Reversing assemblies are built using TeSys Giga contactors, mechanical interlocks, power connection kits, lugs, and mounting accessories, allowing customers to configure contactors to suit specific horsepower, voltage, and control requirements. Ideal for conveyors, hoists, pumps, compressors, and other applications requiring motor direction reversal.

Components are available for customer assembly of TeSys™ Giga reversing contactors. For example, the following components must be ordered to build a reversing contactor, 200 hp at 460 V, with a 100–250 V AC/DC coil.

Components Required for Building a Reversing Contactor

Description

Quantity

Reference

Contactors

2

LC1G265KUEN

Lugs

1

DZ2FJ6

Terminal Mounting

2

LA9G3612

Auxiliary Contacts

(included)

Power Connections

1

LA9G3761

Mechanical Interlock

1

LA9G970

Footnotes

  1. See MKTED210011EN for 4–pole contactors and additional accessories.
Feedback