TeSys™ Deca and F Contactors

Refer to Catalog MKTED210011EN

TeSys™ Deca and F Auxiliary Contacts, Time Delay, Mechanical Latch

Front Mounted Auxiliary Blocks

Standard, Instantaneous Auxiliary Contact Blocks

Snap-On

Mounting

Number of

Contacts

Contact Arrangement

Catalog Number [1]

N.O.

N.C.

To the front of

LC●DT20–D258 (4P),
LC●D09–D150 [1]

4 [1]

2

2

LADN22 [2]

1

3

LADN13 [2]

4

0

LADN40 [2]

0

4

LADN04 [2]

3

1

LADN31 [2]

2

2

LADC22 [2] [3]

2

1

1

LADN11 [2]

2

0

LADN20 [2]

0

2

LADN02 [2]

To the front of

LC●D80–D150

1

1

0

LADN10 [4]

0

1

LADN01 [4]

To the side of

LC●D09 to D150

2

1

1

LAD8N11 [5]

2

0

LAD8N20 [5]

Instantaneous Blocks with Dust-Tight Auxiliary Contacts (IP54)
NEMA 12

Snap-On

Mounting

Standard Contacts

Dust-Tight Contacts

Catalog Number

N.O.

N.C.

N.O.

N.C.

To the front of

LP●D40–D80, LC●DT20–D258 (4P),
LC●D09 to D95

—

—

2

—

LA1DX20

2

—

2

—

LA1DZ40

1

1

2

—

LA1DZ31

—

—

2

—

LA1DY20 [6]

Pneumatic Time Delay Contact Blocks

Snap-On

Mounting

Time Delay

Contacts

Type

Range of

Time Delay

Catalog Number [7]

N.O.

N.C.

To the front of
LP●D40–D80,
LC●DT20–D258 (4P),
LC●D09 to D150

1

1

On energization
(on delay)

0.1 to 3 s [8]

LADT0

0.1 to 30 s

LADT2

10 to 180 s

LADT4

1 to 30 s [9]

LADS2

1

1

On de-energization
(off-delay)

0.1 to 3 s [8]

LADR0

0.1 to 30 s

LADR2

10 to 180 s

LADR4

Mechanical Latch Blocks with Manual or Electrical Unlatch
(TeSys™ Deca only)

Front snap-on

mounting onto

Application

Catalog Number [10]

LC●D09 to D65A
LC1D80 to D95

For silent operation and energy conservation

LAD6K10 [11][12]

LC1D115A to D150A, DT200A

For silent operation and energy conservation

LA6DK20 [11]

Coil Voltage Codes for LAD6K/LA6DK Mechanical Latch Blocks

Volts

24

110/
127

220/
240

AC or DC

B

F

M

E164862

CCN NLDX

LR43364

Class 3211 04

Footnotes

  1. For low consumption coils (LC1D09–D38 only), only one front-mounted two-contact block allowed. No side-mounted contact blocks allowed.
  2. For snap-in terminal versions of these blocks, add an A to the end of the catalog number (for example, LADN22A). For slip-on versions, add 9 to the end of the catalog number (for example, LADN229).
  3. Including 1 N.O. + 1 N.C. make-before break overlapping contacts.
  4. This block cannot be added to the LC1D 09–D38 contactors; a maximum of 2 blocks can be mounted on the LC1D40A-LC1/LP1D80 contactors only.
  5. 1 block may be added to the left side of LC1D09–D38, AC coils only; only 1 block may be added to either side of the LC1D40A-D80 contactors, AC coils only. Cannot be installed on TeSys Deca contactors with DC coils.
  6. Device supplied with 4 ground terminal points.
  7. For spring terminal versions of these blocks, add a 3 to the end of the catalog number (for example, LADT23).
  8. Scale range is expanded between 0.1 and 0.6 seconds on the dial for more accurate settings at the lower end of the range.
  9. Switching time between the opening of the N.C. contact and the closing of the N.O. contact: 40 ms ± 15 ms .
  10. To complete the catalog number, add the coil voltage code from Coil Voltage Codes for LA6DK Mechanical Latch Blocks. For additional voltage options, see Catalog MKTED210011EN. Check with local sales office for availability.
  11. Does not include internal coil clearing contact.
  12. Low consumption DC contactors (and relays) (code coil ●L) are not compatible with the LAD6K10● mechanical latching blocks.
Feedback