TeSys™ Deca Accessories
Refer to Catalog MKTED210011EN
TeSys™ Deca Accessories[1]
For Power Pole or Control Connection
|
Description |
For use with contactors LC1/LP1 |
Sold in lots of |
Catalog Number |
||
|---|---|---|---|---|---|
|
Connectors for larger cable sizes |
3 poles |
#4 AWG |
D09–D38 |
1 |
|
|
Everlink™ terminal block |
3 poles |
D40A–D80A |
1 |
||
|
D115A–D150A |
1 |
||||
|
4 pole |
DT200A |
1 |
|||
|
Links for the parallel connection of: |
3 poles (wye-delta shorting strap) |
D09–D38 |
10 |
||
|
D40A–D65A |
1 |
||||
|
D80, D95 |
1 |
||||
|
Control circuit take-off from main pole |
D80, D95 |
10 |
|||
|
D115A, D150A |
10 |
||||
|
Plunger (fire pump accessory) |
D09–150 |
— |
LAD9FP3 |
||
For Marking
|
Description |
For use with contactors LC1/LP1 |
Sold in lots of |
Catalog Number |
|
|---|---|---|---|---|
|
Reference label holder |
Snap-on, 8 x 22 mm |
D115A–D150A, DT200A |
100 |
|
|
Snap-on, 8 x 18 mm, 3 poles |
D09–D65A, DT20–DT80A, LADN, LADT, LADR |
100 |
||
|
Sheet of 300 labels self adhesive, |
For holder LA9D92 |
1 |
||
For Mounting
|
Description |
For use with contactors LC1/LP1 |
Sold in lots of |
Catalog Number |
|---|---|---|---|
|
Set of shims for mounting LAD8N and LA8DN |
D80–D95 |
1 |
|
|
Retrofit plate for replacing LC1D40–D65 with LC1D40A–D65A |
D40A–D65A |
1 |
|
|
Retrofit plate for replacing LC1D115 or D150 with LC1D115A or D150A |
D115A–D150A |
1 |
|
|
Retrofit plate for replacing LC2D115 or D150 with LC1D115A or D150A |
D115A–D150A |
1 |
|
|
Retrofit terminals for connection to upstream and downstream busbars |
LC1D1156 or D1506 to LC1D115A6 or D150A6 |
1 |
|
|
35 mm DIN Rail — 2 m |
LC1D09–D80 |
10 |
|
TeSys Deca contactors: TeSys™ Deca Non-Reversing Contactors and TeSys™ Deca Reversing Contactors TeSys Deca overload relay accessories: TeSys Deca Overload Relay Accessories TeSys Deca contactor accessories: TeSys™ Deca and F Auxiliary Contacts, Time Delay, Mechanical Latch TeSys Deca replacement coils: TeSys™ D AC Coils TeSys Deca dimensions: TeSys™ D Contactors, AC and DC Coil to TeSys™ D Thermal Overload Relay Dimensions TeSys F contactors: TeSys™ F Non-Reversing Contactors TeSys F replacement coils: TeSys™ F—AC Coils (For LC1F115, F150, F185, F225, F265, F330, F400, F500, F630, F780, F800, and F1400–F2100) |