TeSys™ Deca Overload Relays

Refer to Catalog MKTED210011EN

TeSys Deca Overload Relay Accessories

LA7D901

Mounting Kits and Plates[1]

Description

For use with overload relays:

Cat. No.

Separate mounting kits for mounting to 35 mm DIN rail or for panel mounting with screws

LRD01–35 and LR3D01–35

LAD7B10

LRD01–35 and LRD01–35 for ring tongue terminals

LAD7B106

LRD04L–-32L, LR3D04L–32L, and LR9D01–32

LAD7B205

LRD3●●●, LR3D3●●●, LR2D35●●

LAD96560

LA7D03

Accessories

Description

For use with

Standard Package

Catalog Number

Prewiring kit allows direct connection of the N.C. contact of relay LRD01–D32 or LR3D01–D32 to the contactor

LC1D09 to D18

10

LAD7C1

LC1D25 to D38

10

LAD7C2

Remote stop/tripping or electrical reset [2]

All relays except LRD01–D32

 1

LAD703 [3]

Reset by flexible cable 500 mm (19.6 in.)

LRD01-D32, LRD3, LR3D3

 1

LAD7305

Control Circuit Voltages for LA7D03 and LAD703

Volts

24

110

AC 50/60 Hz

B

F

DC

B

F

TeSys™ Giga Overload Relay Accessories

LAD7305

Remote Reset Control Device

Description

Sold in lots of:

Reference

Remote Reset control function
by flexible cable (length = 0.5m)

1

LAD7305

Footnotes

  1. When using mounting plates, separate mounting kits are also required.
  2. The time that the LA7D03 can remain energized depends on its rest time; 1s pulse duration with 29s rest time; 3s pulse duration with 90s rest time; maximum pulse duration of 5s with rest time of 300s.
  3. Part number to be completed by adding coil voltage code, see Control Circuit Voltages for LA7D03 and LAD703(for example, LAD703F).
Feedback