TeSys™ Deca Series

Refer to Catalog MKTED210011EN

TeSys™ Deca—AC Coils

LX1D2

For LC1D09–D38, LC1DT20–DT40 Contactors and CAD Relays

Rated Nominal Voltage

Catalog Number, 50/60 Hz

24

LXD1B7

120

LXD1G7

208

LXD1LE7

230/240

LXD1U7

277

LXD1W7

Specifications

50/60 Hz

Average consumption
- Inrush (inductance 0.75)
- Sealed (inductance 0.3)


70 VA
7 VA

Operating range@ 60o C

80–110% of nominal @ 50 Hz,
85–110% of nominal @ 60 Hz

LX1D6

For Old D2 Style LC1D40, D50, D65, D80, and D95; For TeSys Deca LC1D40A, D50A, D65A, DT60A, and DT80A; For TeSys Deca LC1D115 and D150

For TeSys™ Deca LC1D40A, D50A, D65A, DT60A, DT80A

Rated
Nominal Voltage, V

Catalog Number
50/60 Hz

For TeSys™ Deca LC1D40A, D50A, D65A, DT60A, DT80A

24

LXD3B7

120

LXD3G7[1]

208

LXD3LE7[1]

240

LXD3U7

480

LXD3T7[2]

Specification

50/60 Hz

Average consumption

-inrush
(inductance 0.3)

140 VA (Inductance: 0.9)

-sealed
(inductance 0.3)

7.5 VA
(Inductance: 0.9)

Operating range

at θ ≤ 55 °C / 131 °F

80–115% of
nominal voltage

TeSys™ F—AC Coils (For LC1F115, F150, F185, F225, F265, F330, F400, F500, F630, F780, F800, and F1400–F2100)

Contactor F115-F150 F185-F225 F265-F330 F400 F500 F630 F780[3] F800[4] F1400-F2100[4]

Coil Part Number AC 50/60 Hz

120 V

LX9FF127

LX9FG127

LX1FH1272

LX1FJ127

LX1FK127

LX1FL110

LX1FX110

LX4F8FW

LX1FK070[5]

240 V

LX9FF220

LX9FG220

LX1FH2402

LX1FJ240

LX1FK240

LX1FL220

LX1FX220

LX4F8MW

LX1FK127

480 V

LX9FF500

LX9FG500

LX1FH5002

LX1FJ500

LX1FK500

LX1FL415

LX1FX415

—

LX1FK240

Coil Part Number DC

24 V

LX4FF024

LX4FG024

LX4FH024

— — — — — —

Deca Replaceable Switching Modules

  • Innovative contact switching modules for TeSys™ Deca contactors

  • Replace worn-out poles with a new switching module in minutes, without having to disassemble the entire product.

  • No special tools are needed for the replacement

LA5D1153SM

Replacement Contact Assemblies

 

For use with

contactors

 

Catalog

Number

Three-pole

LC1D115A

3 poles

LA5D1153SM

LC1D150A

3 poles

LA5D1503SM

Four-pole

LC1DT200A

4 poles

LA5D1154SM

Replacement Control Module

  • Wide band electronic coils

  • Accessible for quick and easy replacement

Replacement Control Module

For contactors

Operating Voltage
Vac (50/60 Hz or DC control input)

24–60 Vac

48–130 Vac

100–250 Vac

200–500 Vac

3-pole

LC1D115A–D150A

LX1D83BNE

LX1D83EHE

LX1D83KUE

LX1D83LSE

4-pole

LC1DT200A

LX1D84BNE

LX1D84EHE

LX1D84KUE

LX1D84LSE

Footnotes

  1. 60 Hz only
  2. This coil can only be used on 60 Hz.
  3. LC1F780 contactors operate with 2 coils as a set. The LX1FX• part number includes both coils.
  4. Also requires rectifier DR5TE4U for 110–240 V coils.
  5. Order 2 coils and connect them in series.
Feedback