TeSys™ Motor Starters and Protectors

Refer to Catalog MKTED210011EN

TeSys™ Power Motor Circuit Breakers

GV2P

GV4PB

The TeSys™ Power Motor Circuit Breakers family of products provide efficient motor control and protection solutions up to 520 amps. There are a variety of UL approved applications that enable specified configurations for use as a manual starter, motor disconnect, independent branch short-circuit protection, motor overload protection, or for use with a motor controller such as a contactor to build a complete motor control circuit. Certain configurations are approved for group motor applications as well. Refer to the following selection tables for application information, as well as the Motor Control Solutions for the North American Market data bulletin (8536DB0901) for additional information.

The GV2P (up to 32 amps) and GV3P (up to 65 amps) is rated to UL 60947-4-1 as a motor starter, and also possess Type E ratings for manual switching applications. These devices can be combined with a specified TeSys Deca contactor as a Type F combination motor controller (with specified line side spacer/accessories), with SCCR up to 100kA.

The GV2ME (up to 32 amps) combined with a specified TeSys Deca contactor is ideal for group motor applications.

The TeSys island load management starters are approved for use with TeSys GV2P and GV3P devices as a group motor arrangement. See selection table for application specifics.

The GV4PB, GV5PB, and GV6PB are motor protective circuit breakers rated to UL 489, are approved as branch circuit protection (no line side spacer required) and include motor overload protection. A full motor branch circuit is completed with the addition of a contactor, providing a compact two-component solution up to 520 motor full load amps. Pre-trip alarm accessories can be applied to these units to help anticipate and resolve issues, minimizing operator or maintenance interaction.

GV2, GV3 Manual Motor Protectors (UL 60947-4-1)

 

Thermal

Setting

(A)

Maximum Horsepower Ratings

GV2ME push button[1]

GV2/3P rotary handle

Single-Phase

Three-Phase

115 V

200 V

230 V

115 V

200 V

230 V

460 V

575 V

Catalog
Number

Catalog
Number

GV2P


GV2ME

0.10–0.16

—

—

—

—

—

—

—

—

GV2ME01

GV2P01

0.16–0.25

—

—

—

—

—

—

—

—

GV2ME02

GV2P02

0.25–0.40

—

—

—

—

—

—

—

—

GV2ME03

GV2P03

0.40–0.63

—

—

—

—

—

—

—

—

GV2ME04

GV2P04

0.63–1

—

—

—

—

—

—

—

1/2

GV2ME05

GV2P05

1–1.6

—

—

1/10

—

—

—

3/4

3/4

GV2ME06

GV2P06

1.6–2.5

—

1/6

1/6

—

1/2

1/2

1

1.5

GV2ME07

GV2P07

2.5–4

1/8

1/4

1/3

—

3/4

3/4

2

3

GV2ME08

GV2P08

4–6.3

1/4

1/2

1/2

3/4

1

1.5

3

5

GV2ME10

GV2P10

6–10

1/2

1

1.5

1

2

3

5

7.5

GV2ME14

GV2P14

9–14

3/4

2

2

2

3

3

10

10

GV2ME16

GV2P16

13–18

1

2

3

2

5

5

10

15

GV2ME20

GV2P20

17–23

1.5

3

3

3

5

7.5

15

20

GV2ME21

GV2P21

20–25

2

—

—

—

7.5

7.5

15

20

GV2ME22

GV2P22

24–32

2

5

5

5

7.5

10

20

25

GV2ME32

GV2P32

9–13

1/2

—

1.5

—

3

3

7.5

10

—

GV3P13

12–18

3/4

—

2

—

3

5

7.5

10

—

GV3P18

17–25

1.5

—

3

—

5

7.5

15

20

—

GV3P25

23–32

2

—

3

—

7.5

7.5

20

25

—

GV3P32

30–40

3

—

5

—

10

10

25

30

—

GV3P40

37–50

3

—

7.5

—

10

10

30

40

—

GV3P50

48–65

3

—

10

—

15

15

40

50

—

GV3P65

62–73

5

—

15

—

20

25

50

60

—

GV3P73

GV4PB

GV5PB

GV4, GV5, GV6 UL 489 Motor Protective Circuit Breakers

Motor FLA Dial Range

Interrupting Rating:
240 V ... 35 kA
480Y/277 V ... 18 kA
600Y/347 V ... 14 kA

Interrupting Rating:
240 V ... 65 kA
480Y/277 V ... 35 kA
600Y/347 V ... 18 kA

Interrupting Rating:
240 V ... 100 kA
480Y/277 V ... 65 kA
600Y/347 V ... 25 kA

0.8 ... 2 —

GV4PB02N

GV4PB02S

1.4 ... 3.5 —

GV4PB03N

GV4PB03S

2.9 ... 7 —

GV4PB07N

GV4PB07S

5 ... 12.5 —

GV4PB12N

GV4PB12S

10 ... 25

GV4PB25B

GV4PB25N

GV4PB25S

20 ... 50

GV4PB50B

GV4PB50N

GV4PB50S

40 ... 80

GV4PB80B

GV4PB80N

GV4PB80S

65 ... 115

GV4PB115B

GV4PB115N

GV4PB115S

58 ... 130 —

GV5PB150N

GV5PB150S

114 ... 217 —

GV5PB250N

GV5PB250S

190 ... 348 —

GV6PB400N

GV6PB400S

312 ... 520 —

GV6PB600N

GV6PB600S

Footnotes

  1. For snap-in terminals add an A to the catalog number (for example, GV2ME01A). For ring terminals, add 6.
Feedback