TeSys™ Deca GV Manual Starters and Protectors

Refer to Catalog MKTED210011EN and 8536CT1901

TeSys™ BV4 Motor Circuit Protection Selection

Providing UL508 type D combination ratings in accordance to current NEC installation requirements, the TeSys BV4 motor circuit protector allows for compact motor protection in conjunction with both the TeSys and Square D™ NEMA product families for motor control. The BV4 is a magnetic only, UL489 Listed circuit protector rated up to 100kA short-circuit protect with adjustable instantaneous trip points and can be installed directly to a panel or standard DIN rail.

Motor Circuit Protectors must be applied per a listed combination motor controller rating as required by NEC and UL 508A. See UL.com/SCCR for combination ratings or contact local support for a tested combination appendix.

TeSys™ BV4 Motor Circuit Breaker Selection

Frame

MCP Ampacity (In)

Adjustable Instantaneous Trip (li)

Protection Level

Standard Fault Cat. No.

High Fault Cat. No.

BV4

2

12-28

—

BV4T002J

3.5

21-49

—

BV4T003J

7

42-98

—

BV4T007J

13

53-195

BV4T013D

BV4T013J

25

110-360

BV4T025D

BV4T025J

50

176-650

—

BV4T050J

80

320-1150

BV4T080D

BV4T080J

115

600-1150

—

BV4T115J



TeSys™ Deca GV2 Accessories and Enclosures

Mounting Accessories for GV2 + LC1 D09 to D38[1]

Mount GV Directly on Single DIN Rail

Mount on Single DIN Rail (Using Mounting Hardware)

Mount GV and LC1D Contactor on Independent DIN Rails

Mount on 2 DIN Rails (Using Mounting Hardware)

 
Electrical Interconnect

GV2AF3

GK2AF01

GV1G02

GV2AF4

Mounting Hardware — —

LAD311

Mounting Accessories for GV2[1]

Description

Application

Standard Pack[2]

Catalog Number

Adapter plate

For screw mounting of GV2M

10

GV2AF02

7.5 mm compensation plate

To allow mounting of GV2M and GV2P on a common bus bar

10

GV1F03

GV2AF3/G2AF4

Bus Bar Accessories for GV2

Description

Application

Pitch

Catalog Number

Incoming Terminal Type E line spacer, for use with or without GV2G busbars —

GV1G09

Type E line spacer, not for use with or with GV2G busbars —

GV2GH7

Bottom Feed, for use with GV1L3 current limiter —

GV2G05

3-Pole, 63 A Bus Bar

For feeding 2 GV2 starters

45

GV2G245

54

GV2G254

72

GV2G272

For feeding 3 GV2 starters

45

GV2G345

54

GV2G354

For feeding 4 GV2 starters

45

GV2G445

54

GV2G454

72

GV2G472

For feeding 5 GV2 starters

54

GV2G554

Protective Cover To cover unused bus bar outlets —

GV1G10[3]

GV2 Other Accessories

Description

Application

Standard Pack [2]

Catalog Number

Current limiter—GV2

Increases interrupt capacity when attached to GV2ME or GV2P

1

GV1L3

Through-the-door operating mechanism kits

NEMA 1, 12, Black with trip indication, for use with GV2P

1

GV2APN01

NEMA 1, 12, Red/Yellow with trip indication, for use with GV2P

1

GV2APN02

NEMA 3R, 4, 4X, Red/Yellow without trip indication,
for use with GV2P

1

GV2APN04

Angle bracket

Operating mechanism support shaft for deep enclosures (≥ 250 mm), for use with GV2P

1

GVAPK11

Operating mechanism short shaft

One-piece short shaft for installing operating mechanisms in shallow enclosures, for use with GV2P, GV3P and TeSys Ultra

1

GVAPA2

Laser tool

Laser tool for installing through-the-door kits

1

GVAPL01

GV2 Enclosures

Description

Listing

Mounting

Enclosure Rating

Max. Side Mounting Aux. Contacts

Catalog Number

Left Side

Right Side

Enclosures for GV2ME

with or without accessories

CSA Listed. Not UL Listed.

Surface mounting

NEMA 1, IP41

1

1

GV2MC01

NEMA 12/4, IP55

1

1

GV2MC02

Flush mounting

NEMA 1, IP41

1

1

GV2MP01

NEMA 12/4, IP55

1

1

GV2MP02

Flush mounting, front face reduced

NEMA 1, IP41

0

1

GV2MP03

NEMA 12/4, IP55

0

1

GV2MP04

GV2 Enclosures Accessories

Description

Type

Standard Pack [4]

Catalog Number

Padlocking device for GV2M (when padlocked, starter is automatically in Off position)

—

1

GV2V01

Mushroom head stop push button
(40 mm, red) [4]

Spring return

1

GV2K011

Latching

Turn to Release

1

GV2K031

Latching / Padlockable Turn to Release

1

GV2K04

Sealing kit

For enclosures GV2MC01 and GV2MP01

10

GV2E01

Voltage Trips

GVAU116

Voltage Trips

Only one trip or fault signaling contact can be installed per GV2/GV3 device.

Description

Characteristics

Voltage

Frequency

Cat. No. [5]

Voltage trips GV2 or GV3P

Undervoltage or Shunt trip (external mounting, 1 block right side only)

110–115 V

60 Hz

GVA●116

220–240 V

60 Hz

GVA●226

Voltage Trips–Technical Data (GV2AU, GV2AS)

Rated Voltage—660 Vac

Model

Inrush

Sealed

Pick-Up Voltage

Drop-Out Voltage

Operating Time [6]

GVAU

12 VA / 8 W

3.5 VA / 1.1 W

0.8—1.1

0.35—0.7

10—15 ms

GVAS

14 VA / 10.5 W

5 VA / 1.6 W

0.7—1.1

0.2—0.75

10—15 ms

GVAE11

Auxiliary Contact Blocks [7]

Description

Mounting
Location

Max. No. of Blocks

Contact Type

Sold in lots of

Cat. No.

Instantaneous auxiliary contacts GV2 or GV3P

Front [8][9]

1

N.O. or N.C. [10]

1

GVAE1

N.O. + N.C.

10

GVAE11

N.O. + N.O.

1

GVAE20

Left Hand Side

2

N.O. + N.C.

1

GVAN11

N.O. + N.O.

1

GVAN20

Fault signaling contact + instantaneous auxiliary contact GV2 or GV3P

Left Hand Side [11]

1

N.O. (fault) + N.O.

1

GVAD1010

N.O. (fault) + N.C.

1

GVAD1001

N.C. (fault) + N.O.

1

GVAD0110

N.C. (fault) + N.C.

1

GVAD0101

Short circuit signaling contact GV2 or GV3P

Left Hand Side

1

SPDT

1

GVAM11

GV3G66

GV3P Accessories

Accessory

Application / Use With

Standard Pack

Cat. No.

Through-the-door operating mechanism kits

NEMA 1, 12, Black with trip indication, for use with GV3P

1

GV3APN01

NEMA 1, 12, Red/Yellow, with trip indication, for use with GV3P

1

GV3APN02

NEMA 3R, 4, 4X Red/Yellow without trip indication, for use with GV3P

1

GV3APN04

Angle bracket

Operating mechanism support shaft for deep enclosures (≥ 300 mm), for use with GV3P

1

GVAPK12

3-pole, 115 A busbar

For feeding 2 GV3P starters, 64 mm pitch

1

GV3G264

For feeding 3 GV3P starters, 64 mm pitch

1

GV3G364

Incoming line spacer

Line spacer for GV3P when used in UL 508 Type E applications. One spacer required on line side.

1

GV3G66

IP 20 cover

IP20 protective cover for ring tongue versions of GV3P and 3-pole TeSys™ Deca Everlink contactors. Two covers required for line and load side.

1

LAD96570

Padlocking device

For use with up to 4 padlocks (not supplied). Ø 6 mm shank maximum

1

GV2V03

Operating mechanism short shaft

One-piece short shaft for installing operating mechanisms in shallow enclosures, for use with GV2P, GV3P and TeSys Ultra

1

GVAPA2

Laser tool

Laser tool for installing through-the-door kits

1

GVAPL01

S-shaped busbar

For connecting GV3P starters and LC1D40A-65A contactors side by side without intrawiring

1

GV3S

Common Accessories for BV4, GV4, GV5 and GV6

Common Accessories BV4 Reference GV4 Reference GV5 Reference GV6 Reference

Auxiliary contacts OF or SD

Open/Closed Status

GV4AE11

GV4AE11

GV7AE11

GV7AE11

Trip Alarm — — — —
Open/Closed Status — Low Level — —

GV7AB11

GV7AB11

Fault signalization modules

For GV4PB, SDx module mounts externally on the right side, and provides pre-trip alarm and fault signalization
  • SDT95% overload alarm: thermal image of the motor is greater than 95 % of the permissible temperature rise.

  • SDTxxs overload alarm: circuit breaker will trip in xx seconds with the same load. xx is adjustable between 10 to 40 seconds (default 20 seconds) on the circuit breaker itself through NFC or a computer with EcoStruxure Power Commission software and an interface module (TRV00911).

  • SDTAM overload alarm just before tripping: in the event of a phase unbalance, overload, or on a jam fault, this output is activated to open the contactor and avoid circuit breaker tripping. In that case, contact can be manually or automatically reseted after an adjustable cooling time from 1 to 15 minutes. If after a 400 ms delay the motor is not stopped, the circuit breaker will trip.

  • SDT overload trip indication: circuit breaker has tripped due to an overload fault.

  • SDJAM jam trip indication: circuit breaker has tripped due to a jam fault.

  • SDUNB phase unbalance trip indication: circuit breaker has tripped due to an unbalance fault.

  • SDLS long start trip indication: circuit breaker has tripped due to a long start fault.

  • SDGF ground-fault trip indication: circuit breaker has tripped due to a ground-fault.

For GV5PB & GV6PB, SDx module mounts internally, and includes a pre-trip contact (400 ms prior to trip) that can be use to open the contactor, as well as a contact that indicates overload trip of the circuit-breaker.

—

GV4ADM1111

LV429424 (1)

LV429424 (1)

Instantaneous voltage release
Undervoltage Release (Mn) 24 V 50/60 Hz

GV4AU027

GV4AU027

P29404

P29404

24 Vdc — — — —
48 V 50/60 Hz–48 Vdc

GV4AU057

GV4AU057

GV7AU055

GV7AU055

110–130 V 50/60 Hz–125 Vdc

GV4AU137

GV4AU137

GV7AU107

GV7AU107

208–240 V 50/60 Hz

GV4AU247

GV4AU247

GV7AU207

GV7AU207

277 V 60 Hz

GV4AU286

GV4AU286

— —
380–415 V 50 Hz

GV4AU415

GV4AU415

GV7AU387

GV7AU387

440–480 V 60 Hz

GV4AU486

GV4AU486

— —
525–600 V 60 Hz — —

P29409

P29409

Shunt Trip (Mx) 24 V 50/60 Hz

GV4AS027

GV4AS027

P29384

P29384

24 Vdc — — — —
48 V 50/60 Hz–48 Vdc

GV4AS057

GV4AS057

GV7AS055

GV7AS055

110–130 V 50/60 Hz–125 Vdc

GV4AS137

GV4AS137

GV7AS107

GV7AS107

208–240 V 50/60 Hz

GV4AS287

GV4AS287

GV7AS207

GV7AS207

277 V 60 Hz — — — —
380–415 V 50 Hz–440–480 V 60 Hz

GV4AS487

GV4AS487

GV7AS387

GV7AS387

525–600 V 60 Hz — —

P29389

P29389

Rotary handles

Direct With black handle on black font

GV4ADN01

GV4ADN01

GV5AP03

GV6AP03T

With red handle on yellow font

GV4ADN02

GV4ADN02

GV7AP04

LV432599T

Front extended IP54 With black handle on black font

GV4APN01

GV4APN01

GV7AP01 (2)

LV432598T (2)

With red handle on yellow font

GV4APN02

GV4APN02

GV7AP02 (2)

LV432600T (2)

Front extended IP65 With red handle on yellow font

GV4APN04

GV4APN04

— —
Lateral With black handle on black font

LV426935T

LV426935T

— —
With red handle on yellow font

LV426936T

LV426936T

— —
Open door shaft operator

LV426937

LV426937

— —
Laser alignment tool to aid in aligning hole on door with rotary mechanism

GVAPL01

GVAPL01

GVAPL01

GVAPL01

Additional BV4 and GV4 Accessories

Accessory BV4 Reference GV4 Reference

Cabling Accessories

EverLink Connector (replacement) LAD96565 LAD96565
Large Spacing Cover for EverLink Connector (replacement) GV4G66 —
Crimp Lug Connector + Screws GV4LUG GV4LUG
Transparent Terminal Shield for Crimped Lug Connector LAD96590 LAD96590
Interphase Barriers LV426920 LV426920
One Time Torque Limiters, Green—9 N.m (set of 6) LV426990 LV426990
One Time Torque Limiters, Yellow—5 N.m (set of 6) LV426992 LV426992

Locking Accessories

Removable Toggle Locking Device for 1 to 3 Padlocks 29370 —
Bag of 6 Leads + 6 Sealing Accessories LV429375 —

Programming Tools

Pocket Battery—Allows changes to settings on the GV4PB when not powered by the line voltage — LV434206
GV4PB cord for USB Maintenance Interface — TRV00917
EcoStruxure Power Commission app — Free download

Additional GV5 and GV6 Accessories

Accessory GV5PB150.. Reference GV5PB250.. Reference GV6PB.. Reference

Cabling Accessories

Mechanical lug kit (set of 3) 14–10 AWG (2.5–6mm2 )—Al/Cu

AL150HD

— —
14–2/0 AWG (2.5—70mm)—Cu

CU150HD

— —
4–4/0 AWG (25–95mm2 )—Al/Cu —

AL175JD

—
3/0–350 kcmil AWG (95–185mm2 )—Al/Cu —

AL250JD

—
1/0 AWG–300 kcmil (50–185mm2 )—Al/Cu —

CU250JD

—
2 AWG–500 kcmil (35–240mm2)—Al — —

AL400L61K3

2 AWG–600 kcmil (35–300mm2)—Cu
2 AWG–600 kcmil (35–300mm2)—Cu — —

CU400L61K3

2/0 AWG–500 kcmil (70–240 mm2)—Al/Cu — —

AL600LS52K3

2/0 AWG–500 kcmil (70–240mm2)—Cu — —

CU600LS52K3

3/0 AWG–500 kcmil (95–240)—Al/Cu — —

AL600LF52K3

3/0 AWG–500 kcmil (95–240)—Cu — —

CU600LF52K3

Terminal Nut Insert kit/Bus Bar Connections 1/4–20 Tap (set of 3)

S37444

S37445

—
M10 x 25 terminal screws and washers for one side (set of 4) — —

S36967

Terminal Shield Short Terminal Shield

S37447

S37448

LTSS3P

Medium Terminal Shield — —

LTSM3P

Long Terminal Shield — —

LTSL3P

Phase Barriers Phase Barriers (set of 6)

S29329

S29329

32570

Locking & Other Accessories

Door Lock Removable Door lock (lock off only)

S29370

S29370

S29370

Fixed Door lock (on or off)

S29371

S29371

S32631

Toggle Extension Fixed (set of 5)

S29313

S29313

S432553

Footnotes

  1. Must order in multiples of 10.
  2. Orders must specify multiples of quantities listed.
  3. Must order in multiples of 5.
  4. Supplied with IP55 sealing kit.
  5. To order an undervoltage trip: replace the bullet (●) with a U (for example, GVAU025).
    To order a shunt trip: replace the bullet ( ●) with an S (for example, GVAS025).
  6. From the loss of voltage at the trip terminals to the opening of the starter contacts.
  7. One trip or one fault signaling can be fitted per GV3.
  8. Cannot be used with GV2GH7 insulator.
  9. Mounting of a GVAE contact block or a GV2AK00 visible isolation block on GV2P.
  10. Choice of N.C. or N.O. contact operation, depending on which way the reversible block is mounted.
  11. The GVAD is always mounted next to the starter.
Feedback