TeSys™ Deca Non-Reversing Contactors

Refer to Catalog MKTED210011EN

TeSys™ island Load Management System Module Dimensions

Bus Coupler: TPRBCEIP Size 1 Starters: TPRST009 and TPRSS009 Size 2 Starters: TPRST025, TPRST038, TPRSS025 and TPRSS038
Size 3 Starters: TPRST065, TPRST080, TPRSS065 and TPRSS080 Size 1 (TPRPM009) and Size 2 (TPRPM038) Power Interface Module Size 3 (TPRPM080) Power Interface Module
SIL Interface Module: TPRSM001 Voltage Interface Module: TPRVM001 Digital I/O Module: TPRDG4X2 Analog I/O Module: TPRAN2X1

TeSys™ Deca Contactors, AC and DC Coil

TeSys Deca 9 to 38 A Contactors, AC and DC Coils

LC1D09 to D18

LC1D25 to D38 (3-pole) and LC1DT20 to DT40 (4–pole)

TeSys Deca contactors: LC1D D09 to D18
in. (mm)
D25 to D38
in. (mm)
D098, D128, DT20, DT25
in. (mm)
DT32, DT40
in. (mm)
D188, D258
in. (mm)

b

AC coil, without add-on accessories

3.03 (77)

3.36 (85)

3.34 (85)

3.58 (91)

4.13 (105)

DC coil

3.03 (77)

3.36 (85)

3.34 (85)

3.58 (91)

4.13 (105)

b1

AC coil, with LAD4BB

3.70 (94)

3.85 (98)

3.85 (98)

—

—

AC coil, with LA4D*2

4.33 (110) [1]

4.48 (114) [1]

4.48 (114)

—

—

AC coil, with LA4DF, DT

4.68 (119) [1]

4.84 (123) [1]

5.02 (129)

—

—

AC coil, with LA4DR, DW, DL

4.96 (126) [1]

5.11 (130) [1]

7.48 (190)

—

—

c

AC coil, without cover or add-on blocks

3.30 (84)

3.54 (90)

3.54 (90)

3.85 (98)

3.85 (98)

AC coil, with cover, without add-on blocks

3.38 (86)

3.62 (92)

3.62 (92)

3.93 (100)

3.93 (100)

DC coil, without cover or add-on blocks

3.66 (93)

3.89 (99)

—

—

—

DC coil, with cover, without add-on blocks

3.76 (95)

3.97 (101)

3.90 (99)

4.21 (107)

4.21 (107)

c1

AC coil, with LADN or C (two or four contacts)

4.60 (117)

4.84 (123)

4.84 (123)

5.15 (131)

5.15 (131)

DC coil, with LADN or C (two or four contacts)

4.96 (126)

5.19 (132)

4.84 (123)

5.15 (131)

5.15 (131)

c2

AC coil, with LAD6K10

5.07 (129)

5.31 (135)

5.31 (135)

5.62 (143)

5.62 (143)

DC coil, with LAD6K10

5.43 (138)

5.66 (144)

5.31 (135)

5.62 (143)

5.62 (143)

c3

AC coil, with LADT, R, S

5.39 (137)

5.62 (143)

5.62 (143)

5.94 (151)

5.94 (151)

AC coil, with LADT, R, S and sealing cover

5.55 (141)

5.78 (147)

5.78 (147)

6.10 (155)

6.10 (155)

DC coil with LADT, R, S

5.76 (146)

5.98 (152)

5.62 (143)

5.94 (151)

5.94 (151)

DC coil with LADT, R, S and sealing cover

5.90 (150)

6.14 (156)

5.78 (147)

6.10 (155)

6.10 (155)

TeSys Deca 40 A to 65 A, AC and DC coil

LC1 D40A–D65A (3P), LC1 DT60A–DT80A (4P) AC OR DC

LC1

D40A–D65A

DT60A–DT80A

in. (mm)

in. (mm)

a

 

2.17 (55)

2.76 (70)

b1

with LA4 D●2

—

—

with LA4 DB3 or LAD 4BB3

5.35 (136)

—

with LA4 DF, DT

6.18 (157)

—

with LA4 DM, DW, DL

6.54 (166)

—

c

without cover or add-on blocks

4.65 (118)

4.65 (118)

with cover, without add-on blocks

4.72 (120)

4.72 (120)

c1

with LADN (1 contact)

—

—

with LADN or C (2 or 4 contacts)

5.91 (150)

5.91 (150)

c2

with LAD 6K10 or LA6 DK

6.42 (163)

6.42 (163)

c3

with LADT, R, S

6.73 (171)

6.73 (171)

with LADT, R, S and sealing cover

6.89 (175)

6.89 (175)

TeSys Deca D80 and D95 AC Coil

LC1D80 and D95 (3P), LP1 D80004 and D80008 (4P)

LC1

D80

D95

D80004

D80008

in. (mm)

in. (mm)

in. (mm)

in. (mm)

a

 

3.35 (85)

3.35 (85)

3.78 (96)

3.78 (96)

b1

with LA4 D●2

5.31 (135)

5.31 (135)

5.31 (135)

5.31 (135)

with LA4 DB3 or LAD 4BB3

5.31 (135)

—

—

—

with LA4 DF, DT

5.59 (142)

5.59 (142)

5.59 (142)

5.59 (142)

with LA4 DM, DW, DL

5.90 (150)

5.90 (150)

5.90 (150)

5.90 (150)

c

without cover or add-on blocks

4.92 (125)

4.92 (125)

4.92 (125)

5.51 (140)

with cover, without add-on blocks

5.12 (130)

5.12 (130)

—

—

c1

with LADN (1 contact)

5.90 (150)

5.90 (150)

5.90 (150)

5.90 (150)

with LADN or C (2 or 4 contacts)

6.22 (158)

6.22 (158)

6.22 (158)

6.22 (158)

c2

with LAD 6K10 or LA6 DK

6.69 (170)

6.69 (170)

6.69 (170)

6.69 (170)

c3

with LADT, R, S

7 (178)

7 (178)

7 (178)

7 (178)

with LADT, R, S and sealing cover

7.16 (182)

7.16 (182)

7.16 (182)

7.16 (182)

Footnotes

  1. Including LAD4BB.
Feedback