TeSys™ Deca Non-Reversing Contactors

Refer to Catalog MKTED210011EN

TeSys™ Deca Contactors, DC Coil

DC Coil

LC1D80, D95 (3P), LP1D80004, D80008 (4P)

LC1

D80 and D95

D80004

D80008

in. (mm)

in. (mm)

in. (mm)

a

 

3.35 (85)

3.78 (96)

3.78 (96)

b1

with LAD 4BB3

—

—

—

with LA4 DF, DT

—

—

—

c

without cover or add-on blocks

7.13 (181)

7.13 (181)

7.72 (196)

with cover, without add-on blocks

7.32 (186)

—

—

c1

with LAD N (1 contact)

8.03 (204)

8.03 (204)

8.03 (204)

with LAD N or C (2 or 4 contacts)

8.27 (210)

8.27 (210)

8.27 (210)

c2

with LA6 DK10

8.70 (221)

8.70 (221)

8.70 (221)

c3

with LAD T, R, S

9.01 (229)

9.01 (229)

9.01 (229)

with LAD T, R, S and sealing cover

9.17 (233)

9.17 (233)

9.17 (233)

 

LC1D115A and D150A (3–pole)

LC1DT200A (4–pole)


LC1D115A6 and D150A6 (3–pole)

LC1DT200A6 (4–pole)

Feedback