TeSys™ Deca Open Starters

Refer to Catalog MKTED210011EN

TeSys™ Deca Open Starter Dimensions

TeSys Deca Thermal Overload Relay Dimensions, in. (mm)

LRD01-35

Direct mounting beneath contactors with screw clamp connections

LRD04L-32L

Direct mounting beneath contactors with screw clamp connections

 

LC1●

D09–D18

D25–D38

LC1●

D09–D18

D25–D38

b

4.84 (123)

5.39 (137)

b

4.84 (123)

5.39 (137)

c

See TeSys™ D Contactors, AC and DC Coil

c

See TeSys™ D Contactors, AC and DC Coil

LR9D01, 02, 08, and 32

 

LRD313–365

Direct mounting beneath LC1D40A to D65A with screw clamp connectionsor EverLink connectors

 

LC1●

D09–D18

D25–D38

 

b

5.12 (130)

5.51 (140)

 

c

See TeSys™ D Contactors, AC and DC Coil

See TeSys™ D Contactors, AC and DC Coil

 

LRD33●●●

Direct mounting beneath contactors
LC1D80 to D95


AM1●

DL201

DL200

d

0.28 (7)

0.67 (17)

b

c

e

g (3P)

g (4P)

AC Control Circuit

LC1D80

4.55 (115.5)

4.88 (124)

3.03 (76.9)

0.37 (9.5)

0.87 (22)

LC1D95

4.55 (115.5)

4.88 (124)

3.03 (76.9)

0.37 (9.5)

—

DC Control Circuit

LP1D80

4.55 (115.5)

7.06 (179.4)

3.03 (76.9)

0.37 (9.5)

0.87 (22)

 
 
 

LRD4●●●[1]
Direct mounting beneath contactors LC1D115A and D150A




LR9G115–LR9G225[1]
Direct mounting beneath contactors LC1D115A and D150A




Footnotes

  1. For additional specifications and selection information, see catalog MKTED210011EN.
Feedback