Signaling Units

Refer to Catalog DIA5ED2130805EN

Tower Lights For Customer Assembly (up to 5 units)

Tower Lights

The XVU tower lights are customer assembled products comprising:
1 Top cover (black or silver)
2 Buzzer unit (black or silver)[1]
3 Illuminated units:[2]
  3.1 LED illuminated units with steady or blinking light signaling (colors: green, red, orange,blue, white, or yellow)
  3.2 Multi-color LED unit (colors: green, red, orange, blue, white, or yellow. Patterns: steady, blinking, flashing, or rotating)
  3.3 Pulse signal multi-color LED unit (colors: green, red, orange, or blue. Patterns: steady, blinking, flashing, or rotating) [3][4]
4 Sound units
  4.1 Sound unit
  4.2 Sound unit, plus signal [4]
5 Extender unit (black or silver)
6 Base unit, DC (black or silver)
7 Base unit, AC (black or silver)
8 Flexible mounting unit
9 Direct mounting plate (black or silver)
10 100 mm/3 .927 in., 400 mm/15.748 in., or 800 mm/31.496 in. pole with integrated mounting plate (black or silver for 100 mm pole, and black for 400 mm and 800 mm pole)
11 Adjustable height pole from 210 to 385 mm/8.268 to 15.157 in.[5] with integrated mounting plate
12 100 mm/3.927 in., 250 mm/9.842 in., or 400 mm/15.748 in. pole with metal bracket (black)
13 Mounting plate for use on vertical support (black)[6]
14 ½” NPT conduit adapter for customer supplied tubing
 
 

Composition

  • XVU tower lights are customer assembled signaling units that are mounted vertically or horizontally with the support of a mounting accessory.

  • Maximum of 5 illuminated units or 4 illuminated units with 1 audible unit can be assembled. The illuminated or audible unit[7], stack vertically.

  • With the indicator marks on these units they can be easily assembled.

  • Electrical connections between each unit are made automatically as they are mechanically assembled.

  • The signaling units are identical in size and their positioning is unrestricted.

Mounting

  • Horizontal mounting: Fixed into support panel with direct mounting plate, poles or adjustable height pole with integrated mounting plate

  • Vertical mounting: Fixed into support panel with mounting plate using pole with metal bracket or mounting plate for use on vertical support

  • Horizontal or vertical mounting: Fixed into support panel with mounting plate using flexible mounting unit

  • Mounting plate with aluminium 1/2” NPT adapter.

Cabling

By means of spring cage connection terminal block incorporated in mounting unit (Direct mounting plate, pole with plate, adjustment pole)

Illuminated Units, High Flash LED Units

XVUC23
XVUC43


XVUC24
XVUC44


XVUC25
XVUC45


XVUC6
XVUC46


XVUC27
XVUC47


XVUC28
XVUC48


XVUC29
XVUC29P

Illuminated LED Units: IP 65

Description

Signaling Type

Characteristics

Color

Reference

Weight kg/lb

Voltage

Power

High brightness LED Units Steady 24 V 2.5 W Green

XVUC23

0.064/0.141
24 V 2.0 W Red

XVUC24

0.064/0.141
24 V 2.0 W Orange

XVUC25

0.064/0.141
24 V 2.5 W Blue

XVUC26

0.064/0.141
24 V 2.5 W White

XVUC27

0.064/0.141
24 V 2.5 W Yellow

XVUC28

0.064/0.141
Blinking 24 V 1.2 W Green

XVUC43

0.064/0.141
24 V 0.9 W Red

XVUC44

0.064/0.141
24 V 0.9 W Orange

XVUC45

0.064/0.141
24 V 1.2 W Blue

XVUC46

0.064/0.141
24 V 1.2 W White

XVUC47

0.064/0.141
24 V 1.2 W Yellow

XVUC48

0.064/0.141
Multi-color LED unit Steady/blinking/flashing/rotating 24 V 1.5 W Multi-color
(green, red, orange, blue, white, and yellow)

XVUC29

0.064/0.141
Pulse signal Multi-color LED unit [8] Steady/blinking/flashing/rotating 24 V 1.7 W Multi-color
(green, red, orange, and blue)

XVUC29P

0.069/0.152

Audible and Base Units

XVUC9S


XVUC9SQ


XVUC9V


XVUC21BQ



XVUC21M

Audible Units: IP 54

Description

Characteristics

Color

Reference

Weight kg/lb

Voltage

Power

Buzzer, adjustable 70...85 dB at
1 m/3.281 ft
(4 configurations of audible signal)
24 V 1.7 W Black

XVUC9S

0.077/0.170
Silver

XVUC9SQ

0.077/0.170
Sound, adjustable 0...86 dB at
1m/3.281 ft
(4 channels)
24 V 1.7 W Black

XVUC9V

0.217/0.480
Sound unit, pulse signal 0...86 dB at 1m/3.281 ft (16 channels)[9] 24 V 4.1 W Black

XVUC9VP

0.219/0.483

Base Units: IP 65

Description

Voltage

Color

Reference

Weight kg/lb

Base unit with top cover[10] 24 Vac/Vdc Black

XVUC21B

0.110/0.243
Silver

XVUC21BQ

0.110/0.243
100 to 240 Vac Black

XVUC21M

[11]
0.235/0.518
Black

XVUC21MP

[12]
0.235/0.518

Accessories

XVUC020


XVUZ01Q


XVUZ400


XVUZ05


XVUZ100T


XVUZ06


XVUZ12

XVUZ00

Accessories

Description

Voltage

Height of aluminum pole mm/in.

Color

Reference

Weight kg/lb

Body extender 24 Vac/Vdc — Black

XVUC020

0.093/0.205
Direct Mounting Plate   — Black

XVUZ01

[13]
0.063/0.139

XVUZ03

[14]
0.063/0.139

XVUZ04

[15]
0.063/0.139
Silver

XVUZ01Q

[14]
0.063/0.139
Mounting plate with aluminum pole   100/3.927 Black

XVUZ02

0.132/0.291
100/3.927 Silver

XVUZ02Q

0.132/0.291
400/15.748 Black

XVUZ400

0.236/0.520
800/31.496 Black

XVUZ800

0.430/0.945
Mounting plate with adjustable height aluminum pole[16]   210 to 385/8.268 to 15.157 Black

XVUZ05

0.253/0.558
Flexible mounting unit for use on horizontal or vertical support, IP 55   — Black

XVUZ06

0.193/0.425
Metal bracket with aluminum pole, IP42   100/3.927 Black

XVUZ100T

0.220/0.485
250/9.842 Black

XVUZ250T

0.240/0.529
400/15.74 Black

XVUZ400T

0.320/0.705
Mounting plate for use on vertical support   — Black

XVUZ12

0.360/0.794
Mounting plate with aluminium 1/2” NPT adapter   — Black

XVUZ00

0.095/0.209

Footnotes

  1. Always mounted on the top .
  2. Up to 5 LED illuminated units without sound unit; Up to 4 LED illuminated units with sound unit .
  3. Pulse signal multi-color LED unit cannot be combined with standard sound unit (XVUC9V).
  4. Up to 4 illuminated and sound units when pulse signal technology is used.
  5. Only for DC body unit.
  6. Compatible with XVUZ02, XVUZ02Q, XVUZ03, XVUZ400, XVUZ800, and XVUZ05.
  7. Sound unit cannot be combined with buzzer unit at the same time.
  8. 1 signal wire, 2 power wires. Adaptable for both NPN and PNP. Controlled by PLC dynamically.
  9. 1 signal wire, 2 power wires. Adaptable for both NPN and PNP. 16 channels can be controlled by PLC.
  10. Direct mounting plate XVUZ01● needed for direct mounting.
  11. NPN type.
  12. PNP type.
  13. Three-pin mounting.
  14. Two-pin mounting.
  15. Four-pin mounting.
  16. Only for use with DC body unit.
Feedback