Type K, SK Common Operators, Complete with Contact Blocks

Schneider Electric’s Type K and Type SK Common Operators are 30 mm control and signaling devices designed for industrial control panels. The offering includes start and stop push buttons, Off-On and Hand-Off-Auto selector switches, as well as pilot lights and push-to-test pilot lights for equipment control and status indication. Type K operators feature durable metal construction for standard industrial applications, while Type SK operators offer corrosion-resistant non-metallic construction for harsher environments.

Class 9001 / Refer to Catalog 9001CT1103

Type K and SK Common Operators

The Type K and Type SK components are available in multiple colors and configurations. The following tables provide guidance in the selection of the 30 mm Type K (metal) and Type SK (corrosion-resistant non-metallic) operator family, including push buttons, selector switches, pilot lights, and push-to-test pilot lights for industrial control panel applications.

BLACK—Start Push Buttons

Operator Style

Description

Contact Block

Type [1]

Legend Plate [1]

30 mm

Industrial

(Metal)

KR1BH13

KN201

30 mm

Corrosion Resistant

(Non-Metallic)

SKR1BH13

KN101SP

RED—Stop Push Buttons

Operator
Style

Description

Contact
Block

Type [1]

Legend
Plate [1]

30 mm
Industrial (Metal)

KR1RH13

KN202

30 mm
Corrosion
Resistant
(Non-Metallic)

SKR1RH13

KN102RP

BLACK—Off-On Selector Switch

Operator
Style

Description

Contact
Sequence

(Contact Block
Included)

Type [1]

Legend
Plate [1]

30 mm
Industrial (Metal)

KS11BH13

KN244

30 mm
Corrosion
Resistant
(Non-Metallic)

SKS11BH13

KN144SP

BLACK—Hand-Off-Auto Selector Switch

Operator
Style

Description

Contact
Sequence

(Contact Block
Included)

Type [1]

Legend
Plate [1]

30 mm
Industrial (Metal)

KS43BH13

KN260

30 mm
Corrosion
Resistant
(Non-Metallic)

SKS43BH13

KN160SP

RED—120 Vac—On Pilot Light

Operator Style

Description

Type [1]

Legend Plate [1]

30 mm
Industrial
(Metal)

KP1R31

KN203

30 mm
Corrosion Resistant
(Non-Metallic)

SKP1R31

KN103SP

GREEN—120 Vac—Off Pilot Light

Operator Style

Description

Type [1]

Legend Plate [1]

30 mm
Industrial
(Metal)

KP1G31

KN204

30 mm
Corrosion Resistant
(Non-Metallic)

SKP1G31

KN104SP

RED—120 Vac—On Push-To-Test Pilot Light

Operator Style

Description

Type [1]

Legend Plate [1]

30 mm
Industrial
(Metal)

KT1R31

KN203

30 mm
Corrosion Resistant
(Non-Metallic)

SKT1R31

KN103SP

GREEN—120 Vac—Off Push-To-Test Pilot Light

Operator Style

Description

Type [1]

Legend Plate [1]

30 mm
Industrial
(Metal)

KT1G31

KN204

30 mm
Corrosion Resistant
(Non-Metallic)

SKT1G31

KN104RP

When ordering, please specify:

Quantity

Class Number (if appropriate)

Type or Catalog Number

Footnotes

  1. When ordering, add prefix 9001 to the catalog number.
Feedback