XB4–XB5 Common Operators, Complete with Contact Blocks
Refer to Catalogs DIA5ED2121212EN and DIA5ED2121213EN
XB4–XB5 Common Operators
The XB4 and XB5 selection includes start and stop push buttons, Off-On and Hand-Off-Auto selector switches, red and green 120 Vac LED pilot lights, 40 mm mushroom stop operators, and emergency stop push buttons. Available in both XB4 die-cast chrome metal and XB5 double-insulated plastic versions, these operators provide reliable control, status indication, and safety functions. Contact configurations include 1 N.O., 1 N.C., 2 N.O., and combined 1 N.O./1 N.C. contacts, supporting a wide range of motor control, automation, and machine safety applications.
BLACK—Start Push Buttons (flush head)
|
Operator Style |
Description |
Contact Block |
Type |
Legend Plate |
|---|---|---|---|---|
|
XB4 Die Cast Chrome |
1 N.O. |
|||
|
XB5 Double Insulated |
1 N.O. |
RED—Stop Push Buttons (extended head)
|
Operator Style |
Description |
Contact Block |
Type |
Legend Plate |
|---|---|---|---|---|
|
XB4 Die Cast Chrome |
1 N.C. |
|||
|
XB5 Double Insulated |
1 N.C. |
BLACK—Off-On Selector Switch
|
Operator Style |
Description |
Contact Block |
Type |
Legend Plate |
|---|---|---|---|---|
|
XB4 Die Cast Chrome |
1 N.O. |
|||
|
XB5 Double Insulated |
1 N.O. |
Hand-Off-Auto Selector Switch
|
Operator Style |
Description |
Contact Block |
Type |
Legend Plate |
|---|---|---|---|---|
|
XB4 Die Cast Chrome |
2 N.O. |
|||
|
XB5 Double Insulated |
2 N.O. |
RED—120 Vac LED—On Pilot Light
|
Operator Style |
Description |
Contact Block |
Type |
Legend Plate |
|---|---|---|---|---|
|
XB4 Die Cast Chrome |
120 Vac Red LED |
|||
|
XB5 Double Insulated |
120 Vac Red LED |
GREEN—120 Vac LED—Off Pilot Light
|
Operator Style |
Description |
Contact Block |
Type |
Legend Plate |
|---|---|---|---|---|
|
XB4 Die Cast Chrome |
120 Vac Green LED |
|||
|
XB5 Double Insulated |
120 Vac Green LED |
RED—40 mm Mushroom Stop (Push-Pull)
|
Operator Style |
Description |
Contact Block |
Type |
Legend Plate |
|---|---|---|---|---|
|
XB4 Die Cast Chrome |
1 N.C. |
|||
|
XB5 Double Insulated |
1 N.C. |
RED—40 mm Mushroom Emergency Stop
(Trigger
Action, Turn-to-Release)
|
Operator Style |
Description |
Contact Block |
Type |
Legend Plate |
|---|---|---|---|---|
|
XB4 Die Cast Chrome |
1 N.O. / 1 N.C. |
|||
|
XB5 Double Insulated |
1 N.O./ 1 N.C. |
|
When ordering, please specify: |
|---|
|
Quantity Type or Catalog Number |