XB6 Complete Devices

Refer to Catalog DIA5ED2130406EN

XB6 Complete Devices

XB6DW•••B

XB6CE•••B

XB6AF•••B

Illuminated Push Buttons (12–24 Vac/Vdc LED included)
Complete Units with Quick Connectors/Solder Tabs

Type of Operator

Type of Contact

Color

Rectangular

Square

Round

N.O.

N.C.

Catalog Number

Flush,

spring return

1

—

White

XB6DW1B1B

XB6CW1B1B

XB6AW1B1B

Green

XB6DW3B1B

XB6CW3B1B

XB6AW3B1B

—

1

Red

XB6DW4B2B

XB6CW4B2B

XB6AW4B2B

1

1

White

XB6DW1B5B

XB6CW1B5B

XB6AW1B5B

Green

XB6DW3B5B

XB6CW3B5B

XB6AW3B5B

Red

XB6DW4B5B

—

XB6AW4B5B

Yellow

XB6DW5B5B

XB6CW5B5B

—

Blue

XB6DW6B5B

—

XB6AW6B5B

     

Green

XB6DF3B1B

XB6CF3B1B

XB6AF3B1B

Yellow

XB6DF5B1B

—

—

1

1

White

XB6DF1B5B

XB6CF1B5B

XB6AF1B5B

Green

XB6DF3B5B

XB6CF3B5B

XB6AF3B5B

Red

XB6DF4B5B

—

—

Extended,

spring return

1

—

White

—

XB6CE1B1B

—

Green

—

—

XB6AE3B1B

   

Green

—

—

XB6AE3B5B

XB6AV••B

Pilot Lights (120 Vac LED)
Complete Units with Quick Connectors/Solder Tabs

Color

Rectangular

Square

Round

Catalog Number

Green

— —

XB6AV3GB

Red

— —

XB6AV4GB

Yellow

— —

XB6AV5GB

XB6DA••B

XB6CA••B

XB6AA••B

Push Buttons (Non-Illuminated)
Complete Units with Quick Connectors/Solder Tabs

Type of Push

Type of Contact

Color

Rectangular

Square

Round

N.O.

N.C.

Catalog Number

Flush, spring return

1

—

White

XB6DA11B

XB6CA11B

—

Black

—

XB6CA21B

XB6AA21B

Green

XB6DA31B

—

XB6AA31B

Blue

XB6DA61B

— —

—

1

Black

XB6DA22B

— —
   

Black

—

XB6CA25B

XB6AA25B

Green

XB6DA35B

—

XB6AA35B

Red

XB6DA45B

XB6CA45B

—

XB6AS8345B

XB6AS9345B

Trigger Action Emergency Stop Mushroom Head Push Buttons
(Color Red) [1]

Shape of Head

Type of Push

Type of Contact

Diameter

of Head (mm)

Catalog Number

N.O.

N.C.

Turn-to-release

—

1

30

XB6AS8342B

1

1

30

XB6AS8345B

Key release

—

1

30

—

1

1

30

—

Footnotes

  1. Complies with ISO 13850 standards for Emergency Stop push buttons when used with circular Legend Plate ZB6Y7330.
Feedback