XB7 Push Buttons
Refer to Catalog DIA5ED2120503EN
XB7 Push Buttons
XB7 series range includes flush, projecting, illuminated, and mushroom-head push-buttons in multiple colors, with both momentary (spring-return) and maintained (latching) operation options. They feature a rugged IP65 protection rating, double-insulated construction, and resistance to dust, water, vibration, and industrial environments. Rated for operation from-25°C to +70°C and compliant with IEC, UL, CSA, and CE standards, XB7 operators provide a reliable, cost-effective solution for machine control, HVAC systems, OEM equipment, and electrical distribution panels.
Push Buttons Without Marking
|
Shape of Head |
Type of |
Type of Contact |
Marking |
Color of Push Button |
Sold in Lots of |
Catalog Number |
||
|---|---|---|---|---|---|---|---|---|
|
N.O. |
N.C. |
Text |
Color |
|||||
|
Spring return push button without marking |
||||||||
| Flush |
1 |
— |
— |
— |
White |
10 |
||
| 1 | — | — | — | Black | 10 | |||
| 1 | — | — | — | Green | 10 | XB7NA31 | ||
| 1 | — | — | — | Yellow | 10 | XB7NA81 | ||
| 1 | 1 | — | — | White | 10 | XB7NA15 | ||
| 1 | 1 | — | — | Black | 10 | XB7NA25 | ||
| 1 | 1 | — | — | Green | 10 | XB7NA35 | ||
| 1 | 1 | — | — | Red | 10 | XB7NA45 | ||
| 1 | 1 | — | — | Blue | 10 | XB7NA65 | ||
| — | 1 | — | — | Red | 10 | XB7NA42 | ||
| 2 | — | — | — | Black | 10 | XB7NA23 | ||
| 2 | — | — | — | Green | 10 | XB7NA33 | ||
| Projecting | — | 1 | — | — | Red | 10 | XB7NL42 | |
| 1 | 1 | — | — | Red | 10 | XB7NL45 | ||
|
Latching push button without marking |
||||||||
| Flush | 1 | — | — | — | Black | 10 | ||
| 1 | — | — | — | Green | 10 | XB7NH31 | ||
| 1 | 1 | — | — | Black | 10 | XB7NH25 | ||
| 1 | 1 | — | — | Green | 10 | XB7NH35 | ||
Push Buttons With Marking
XB7 Illuminated Push Buttons with Projecting Push
XB7 Pilot Lights
With Integral LED
|
Shape of head |
Type of light source (included) |
Color of lens |
Sold in lots of |
Catalog Number by supply voltage [2] |
||
|---|---|---|---|---|---|---|
|
Integral LED |
Green |
10 | ||||
|
Red |
10 | |||||
|
Yellow |
10 | |||||
|
Blue |
10 | |||||
|
Clear |
10 | |||||
|
Orange |
10 | |||||
With BA 9s base fitting
|
Shape of head |
Supply |
Color of lens |
Sold in lots of |
Catalog Number[2] |
|
|---|---|---|---|---|---|
|
With bulb |
Without bulb |
||||
|
With resistor, for 130 V, 2.6 W bulb Supply voltage: 50-60 Hz |
Green |
10 | — | ||
|
Red |
10 | — | |||
|
Yellow |
10 | — | |||
|
Orange |
10 | — | |||
|
Direct for BA 9s base fitting incandescent bulb Supply voltage: ≤ 250 V [3] |
Green |
10 |
– |
||
|
Red |
10 |
– |
|||
|
Yellow |
10 |
– |
|||
|
Clear |
10 |
– |
|||
|
Orange |
10 |
– |
|||
XB7 Selector Switches and Key Switches
Title
XB7 Mushroom Head Push Buttons
Ø 40 mm Emergency Stop Trigger Action and Mechanically Latching Mushroom Head Pushbuttons
Circular Legends, Yellow, For Mushroom Head Push Buttons
|
Used for “Emergency Stop” function [4] |
|||
|---|---|---|---|
|
Conforming to Standards |
Diameter (mm) |
Marking on Yellow Background |
Catalog Number |
|
EN/IEC 60204-1 and EN/ISO 13850 [4] |
60 |
ARRET D’URGENCE |
|
|
NOT-HALT |
|||
|
PARADA DE EMERGENCIA |
|||
|
ARRESTO DE EMERGENZA |
|||
|
90 |
ARRET D’URGENCE |
||
|
EMERGENCY STOP |
|||
|
PARADA DE EMERGENCIA |
|||
|
ARRESTO DE EMERGENZA |
|||