Pendant Stations

Refer to Catalogs DIA5ED2140103EN* and 9001CT1001**

Pendant Station Selection Guide

Family

ZAR
eXL Hoist Compact

ZAR
Pocket Remote

9001BW

XACA2

XACA0

 

Type of Product

*Wireless Pendant

*Wireless Remote

**2-Button Pendant

**2-Button Pistol Grip Pendant

**General Purpose Pendant

Number of operators

6 motion, 2 auxilliary

3, 4, 6, 8, and 10

2

2

2, 3, 4, 6, 8, 12

Approvals

UL/CSA, CE, EAC

UL, CE

UL File E78403

CNN NKCR

CSA File LR25490

Class 3211-03

UL File E164353

CNN NKCR

CSA File LR 44087 Class 3211-03

UL File E164353 CNN NKCR

CSA File LR 44087 Class 3211-03

Conforming to Standards

For receiver:

EN 300 328 V2.1.1: 2016-11
EN 301 489-1 V2.1.1: 2017-02
EN 301 489-17 V3.1.1: 2017-02

EN 60950-1:2006 + A11: 2009
EN 50581: 2012
EN ISO 13849-1:2016

For transmitter:

EN 300 440 V2.1.1: 2017-03
EN 301 489-1 V2.1.1: 2017-02
EN 301 489-3 V2.1.1: 2017-03
EN 60950-1:2006 + A11: 2009 + A1: 2010 + A12: 2011

EN 62479: 2010
EN 50581: 2012
EN ISO 13849-1:2016

For receiver:

EN 300 328 V2.1.1: 2016-11
EN 301 489-1 V2.1.1: 2017-02
EN 301 489-17 V3.1.1: 2017-02
EN 60950-1:2006 + A11: 2009
EN 50581: 2012

For transmitter:

EN 300 440 V2.1.1: 2017-03
EN 301 489-1 V2.1.1: 2017-02
EN 301 489-3 V2.1.1: 2017-03
EN 60950-1:2006 + A11: 2009 + A1: 2010 + A12: 2011
EN 62479: 2010
EN 50581: 2012

CE Marked

EN/IEC 60947-5-1,

EN/IEC 60204-32,

EN/IEC 60947-5-5, and

EN/ISO 13850 (for versions with trigger action emergency stop)

UL 508

CSA C22-2 No. 14

RoHS compliant

EN/IEC 60947-5-1,

EN/IEC 60204-32,

EN/IEC 60947-5-5, and

EN/ISO 13850 (for versions with trigger action emergency stop)

UL 508

CSA C22-2 No. 14

RoHS compliant

Degree of Protection

Transmitter: IP65/NEMA 4, Receiver: IP66

IP67 for transmitter and IP66 for receiver

NEMA 1, 3, 3R, 4, 4X

NEMA 1, 4, 4X, 5

IP65

IK08

NEMA 1, 4, 4X, 5

IP65

IK08

Operating Temperature F° (C°)

-4 to 131 (-20 to 55)

-4…131 °F (-20…55 °C)

-13 to 140 (-25 to 60)

-13 to 140 (-25 to 60)

-13 to 140 (-25 to 60)

Storage Temperature F° (C°)

-4 to 113 (-20 to 45)

-4…113 °F (-20…45 °C)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

Housing Material

Polyurethane

Polyurethane

Polycarbonate / PET Polyester Blend

Yellow Polypropylene

Yellow Polypropylene

Rated Operational Characteristics [1]

—
—

—

AC - B600

AC-15: A600

or Ue = 600V, le = 1.2A

or Ue = 240V, le = 3A

AC-15: A600

or Ue = 600V, le = 1.2A

or Ue = 240V, le = 3A

—

DC - P600

DC-13: Q600

or Ue = 600V. le = 0.1A

or Ue = 250V, le = 0.27A

DC-13: Q600

or Ue = 600V. le = 0.1A

or Ue = 250V, le = 0.27A

Thermal Current

—

—

Continuous 5A

Continuous 10A

Continuous 10A

Connection Type

—

—

1/2 in. NPT

screw clamp terminals

8–26 mm cable entry

screw clamp terminals

8–26 mm cable entry

screw clamp terminals

Cable Size

Receiver: PVC torsion cable, largest single wire Ø 0.21
mm/0.008 in., outer Ø 12.0 mm/0.47 in.

Receiver: PVC torsion cable, largest single wire Ø 0.21 mm (0.008 in.), outer Ø 12.0 mm (0.47 in.)

—

1 x 0.5 mm² (20AWG) min.

2 x 1.5 mm² (16AWG) max.

1 x 2.5 mm² (14AWG) max.

1 x 14 AWG (copper only)

Digest Location

ZAR, Harmony eXLhoist

ZAR, Remote Control Device and Base Station

Type BW

XAC

XAC

Footnotes

  1. OSHA Section 1910.179, Overhead and Gantry Cranes, limits voltage at pendant push buttons to 150 Vac or 300 Vdc max.
Feedback