Tower Lights and Beacons

Refer to Catalog DIA5ED2210601EN

Tower Lights and Beacons Selection Guide (1 of 2)

Family

XVB L

XVB C

 
Type of Product

Beacon

Tower Light

Diameter

70mm

70mm

Features

Product for Customer Configuration

Product for Customer Configuration

Approvals

UL File E164353 CCN NKCR

UL File E164353 CCN NKCR

CSA File LR 44087 Class 3211 03

CSA File LR 44087 Class 3211 03

Conforming to Standards

CE Marked

CE Marked

IEC/EN 60947-5-1

IEC/EN 60947-5-1

UL 508

UL 508

CSA 22.2 No 14

CSA 22.2 No 14

Degree of Protection

IP65

IP65

Operating Temperature F° (C°)

-13 to122 (-25 to 50)

-13 to122 (-25 to 50)

Storage Temperature F° (C°)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

Light Source

LED / Incandescent

LED / Incandescent

Electrical Consumption
LED Steady

24 Vac/dc: < 30 mA

24 Vac/dc: < 30 mA

120–230 Vac: < 30 mA

120–230 Vac: < 30 mA

LED Flashing
with Buzzer

24 Vac/dc: < 40 mA

24 Vac/dc: < 40 mA

120–230 Vac: < 15mA

120–230 Vac: < 15mA

1 Hz (1 flash per second)

1 Hz (1 flash per second)

Strobe (Energized)

24 Vdc:
5 Joules unit < 430 mA; 10 J unit: < 850 mA

24 Vdc:
5 Joules unit < 430 mA; 10 J unit: < 850 mA

120 Vac:
5 Joules unit: < 130 mA; 10 J unit: < 260 mA

120 Vac:
5 Joules unit: < 130 mA; 10 J unit: < 260 mA

230 Vac:
5 Joules unit: < 105 mA; 10 J unit: < 210 mA

230 Vac:
5 Joules unit: < 105 mA; 10 J unit: < 210 mA

1 Hz (1 flash per second)

1 Hz (1 flash per second)

Audible Sounders

12–48 Vac/dc: < 20 mA

12–48 Vac/dc: < 20 mA

120–230 Vac: < 50 mA

120–230 Vac: < 50 mA

90 decibels at 1 meter

90 decibels at 1 meter

Connection Type

Screw Clamp

Screw Clamp

Cable Size

1 x 16 AWG (1.5 mm²)
With Cable End

1 x 16 AWG (1.5 mm²)
With Cable End

Digest Location

XVB 70 mm Beacons

XVB 70 mm Components

Refer to Catalogs DIA5ED2130805EN*, DIA5ED2130407EN**, and 9001CT1002***

Tower Lights and Beacons Selection Guide (2 of 2)

Family

XVC 4

XVC 6

XVC 1

XVU

XVR

XVS

 

Type of Product

*Tower Light

*Tower Light

*Tower Light

**Tower Light

***Rotating Beacon

***Siren and Electronic Alarm

Diameter

40 mm

60 mm

100 mm

60mm

84/100/106/120/130 mm

—

Features

All devices are pre-assembled and pre-wired

Programmable LED module with multiple colors, flashing, blinking, and rotating

All devices are pre-assembled and pre-wired.

XVR12•••S includes buzzer: 50 to 90 decibels

XVR3•••S includes buzzer: 70 to 90 decibels

Adjustable Tones

XVS14BMW, 0 to 105 decibels, 43 tones

XVS72BM••, 0 to 90 decibels, 16 tones

XVSV••••, 0 to 89/97dB, 6 channels, 63 messages, 256 sec

XVSV•••• Programmable with software

Approvals

UL Recognized E164353 CNN NKCR

UL Recognized E164353 CNN NKCR

UL Recognized E164353 CNN NKCR

UL file: E164353 CCN : NKCR

UL Recognized E164353
CNN NKCR

UL Recognized E164353
CNN UCST

CSA LR44087
Class 3211-03

CSA LR44087
Class 3211-03

CSA LR44087
Class 3211-03

CSA File : 225619
CLASS : 3211-07

CSA LR44087
Class 3211-03

CSA LR44087
Class 3211-03

Conforming to Standards

CE Marked

CE Marked

CE Marked

CE Marked

CE Marked

CE Marked

EN61000-6-2

EN61000-6-2

EN61000-6-2

EN 60947-1

EN61000-6-2

ce

EN61000-6-3

EN61000-6-3

EN61000-6-3

EN 60947-5-1

EN61000-6-4

UKCA

—

EN61000-6-4

EN61000-6-4

 

—

EN61000-6-2, EN61000-6-3, EN60947-1, EN60947-5-1

UL 508

UL 508

UL 508

UL508

UL 508

UL 508

CSA 22.2
No. 14

CSA 22.2
No. 14

CSA 22.2
No. 14

CSA C22.2 No.14

CSA 22.2 No. 14

CSA 22.2 No. 14 (excluding XVSV)

Degree of Protection

IP54

IP54

IP54

IP65

XVR08 - XVR13: IP23 / IP55 / IP65 / IP66 / IP67

XVR3: IP23 / IP65 - NEMA 4/4X - Up to 7.1gn vibration resistance

IP53 / IP54 / IP65

Operating Temperature F° (C°)

-13 to122 (-25 to 50)

-13 to122 (-25 to 50)

-13 to122 (-25 to 50)

-13 to 122 (-25 to 50)

-14 to 122 (-10 to 50) / (-20 to 50)

-4 to 122 (-20 to 50) (-20 to 60 XVSV)

Storage Temperature F° (C°)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

-13 to 150 (-25 to 65)

-31 to 158 (-35 to 70)

-31 to 158 (-35 to 70) (-10 to 55 XVSV)

Light Source

LED

LED

LED

LED

LED

—

Electrical Consumption

Body unit ≤ 400mA    

LED Steady

24 V:
1 unit = 40mA;
2 unit = 80mA;
3 unit = 120mA
4 unit = 160mA;
5 unit = 200mA

24 V:
1 unit = 100mA;
2 unit = 200mA;
3 unit = 300mA
4 unit = 400mA;
5 unit = 500mA

LED Units ≤ 50 mA

XVR08, XVR10, XVR12, and XVR13 (without buzzer)

12 Vac/dc: 360mA
24 Vac/dc: 180mA
XVR3 (with-w/o buzzer) Rotating, Flashing, Blinking (10 modes)
12-24V DC: 3000mA
48V DC: 1000mA
100-230V AC: 500mA

—

LED Flashing

** with Buzzer

**24 V:
1 unit = 90 mA;
2 unit = 130 mA;
3 unit = 170 mA

4 unit = 210 mA;
5 unit = 250 mA

0.7 to 3 Hz (1 flash per 0.7 to 3 sec)

24 V:
1 unit = 150mA;
2 unit = 250mA;
3 unit = 350mA
4 unit = 450mA;
5 unit = 550mA

3 to 3.5 Hz (1 flash per 3 to 3.5 sec)

Buzzer ≤ 70 mA Flasher and multi-color ≤ 70 mA

XVR12 with buzzer:

12 Vac/dc: 400 mA
24 Vac/dc: 230 mA

3 Hz (1 flash per 3 sec)
XVR3 (with-w/o buzzer) Rotating, Flashing, Blinking (10 modes)
12-24V DC, 48V DC: 3000mA
48V DC: 1000mA
100-230V AC: 500mA

—

Strobe (Energized)

—

—

—

—

—

—

Audible Sounders

70 to 85 decibels at 1 meter

70 to 85 decibels at 1 meter

60 to 85 decibels at 1 meter

—

—

XVS14BMW

12 Vdc: 350mA
24 Vdc: 400 mA

105 decibels at 1 m

—

—

—

—

—

XVS72BM

12 Vdc: 280 mA
24 Vdc: 190 mA

90 decibels at 1 m
XVSV7BBN

24 Vdc: 75mA - 89dB at 1m
XVSV9MBN
100 Vac: 100mA - 97dB at 1 m

Connection Type

Pre-Wired,
Color-Coded Wires
cable length:
600mm XVC4••
900mm XVC4••K
500mm XVC4••5S

Pre-Wired,
Color-Coded Wires
cable length:
600mm XVC6••
850mm XVC6••K
550mm XVC6••5S
850mm XVC6••5SK

Pre-Wired,
Color-Coded Wires
cable length:
500mm XVC1••K
500mm XVC1••SK
550mm XVC6••5S
850mm XVC6••5SK

Screw Clamp

Pre-Wired
cable length:
500mm XVR08•••
400mm XVR10•••
400mm XVR12•••
400mm XVR13•••
400mm XVR3•••

XVS14BMW

Pre-Wired, Color-Coded Wires
cable length:
500mm XVS14

XVS72BM••

Not Pre-Wired

Cable Size

22 AWG (0.33 mm²)

22 AWG (0.33 mm²)

22 AWG (0.33 mm²)

22 - 16 AWG

16 AWG (1.25 mm²) XVR13•••
18 AWG (0.75 mm²)
20 AWG (0.57 mm2) XVR3•••

See each product data sheet

Digest Location

XVC

XVC

XVC

XVU, Tower Lights For Customer Assembly (up to 5 units)

XVR

XVS

       
Feedback