XB4 Operators

The Schneider Electric Harmony XB4 Operators are a versatile range of rugged 22 mm metal push-button operators designed for industrial control and automation applications. They include momentary and maintained (push-on/push-off) push-buttons, as well as dual-head and triple-head operator stations, making them suitable for machine controls, motor starters, conveyor systems, packaging equipment, and process automation applications.

Refer to Catalog DIA5ED2121212EN

XB4 Operators

ZB4BA0

ZB4BA4

ZB4BA38

ZB4BP18

ZB4BL1

ZB4BA36

The XB4 operators range offers multiple actuator styles, including flush, extended, guarded, and booted designs, along with multiple color options. Operators are available with standard markings or with transparent legend holders for custom labeling. Selected models provide IP66 and IP69K protection ratings and optional silicone boots for enhanced resistance to dust, water, and washdown conditions. The following tables identify available operator styles, color options, markings, environmental protection features, and catalog numbers.

Non-Illuminated Operators, Momentary—Unmarked

Shape of Head

Type of Push

Cap Color

Catalog Number

Flush, without color cap [1]

ZB4BA0

Flush, with set of 6 color caps

White

Black

Green

Red

Yellow

Blue

ZB4BA9

Flush

White

Black

Green

Red

Yellow

Blue

Gray

ZB4BA1

ZB4BA2

ZB4BA3

ZB4BA4

ZB4BA5

ZB4BA6

ZB4BA8

Flush with transparent cap, for insertion of legend

White

Green

Red

Yellow

Blue

ZB4BA18

ZB4BA38

ZB4BA48

ZB4BA58

ZB4BA68

Booted Flush (clear silicone) Cap color unobscured

White

Black

Green

Red

Yellow

Blue

ZB4BPA1

ZB4BPA2

ZB4BPA3

ZB4BPA4

ZB4BPA5

ZB4BPA6

Booted Extended (clear silicone) Cap color unobscured

White

Black

Green

Red

Yellow

Blue

ZB4BP1

ZB4BP2

ZB4BP3

ZB4BP4

ZB4BP5

ZB4BP6

Booted (colored silicone) Cap color unobscured

White

Black

Green

Red

Yellow

Blue

ZB4BP1S

ZB4BP2S

ZB4BP3S

ZB4BP4S

ZB4BP5S

ZB4BP6S

Booted for insertion of legend (clear silicone) Cap color unobscured

White

Green

Red

Yellow

Blue

ZB4BP18

ZB4BP38

ZB4BP48

ZB4BP58

ZB4BP68

Extended

White

Black

Green

Red

Yellow

Blue

ZB4BL1

ZB4BL2

ZB4BL3

ZB4BL4

ZB4BL5

ZB4BL6

Guarded Head

White

Black

Green

Red

Yellow

Blue

ZB4BA16

ZB4BA26

ZB4BA36

ZB4BA46

ZB4BA56

ZB4BA66

ZB4BA331

ZB4BA334

ZB4BL432

Non-Illuminated Operators, Momentary—Premarked

Shape of Head

Type of Push

Marking Text

Marking Color

Cap Color

Catalog Number

Flush

I

White

Green

ZB4BA331

Black

White

ZB4BA131

START

White

Green

ZB4BA333

Black

White

ZB4BA133

ON

White

Green

ZB4BA341

Black

White

ZB4BA141

RESET

White

Black

ZB4BA222

JOG

White

Black

ZB4BA245

O

White

Red

ZB4BA432

Black

ZB4BA232

STOP

White

Red

ZB4BA434

Black

ZB4BA234

OFF

White

Red

ZB4BA435

Black

ZB4BA235

[2]

Black

White

ZB4BA334

White

Black

ZB4BA335

Extended

O

White

Red

ZB4BL432

Black

ZB4BL232

STOP

White

Red

ZB4BL434

Black

ZB4BL234

OFF

White

Red

ZB4BL435

Black

ZB4BL235

For Legend Holders, refer to XB4 Legend Holders.

Non-Illuminated Push-on/Push-off Operators

Shape of Head

Type of Push

Color of Push

Catalog Number

Flush

White

ZB4BH01

Black

ZB4BH02

Green

ZB4BH03

Red

ZB4BH04

Yellow

ZB4BH05

Blue

ZB4BH06

Extended

White

ZB4BH1

Black

ZB4BH2

Green

ZB4BH3

Red

ZB4BH4

Yellow

ZB4BH5

Blue

ZB4BH6

ZB4BA73133 ZB4BA71124

Three Head Operators, Momentary

Shape of Head

Description

Marking

Cap Color

Degree of Protection

Catalog Number

Premarked

Two flush
+ one central
projecting red push marked “Stop”

Two flush

“I” (white)

“II” (white)

Green

Green

IP66

IP69K

ZB4BA73132

” (white)

” (white)

Green

Green

ZB4BA73133

” (white)

” (white)

Green

Green

ZB4BA73134

“+” (white)

“-” (white)

Green

Green

ZB4BA73135

“+” (black)

“-” (black)

White

White

ZB4BA71115

” (black)

” (white)

White

Black

ZB4BA71123

” (black)

” (white)

White

Black

ZB4BA71124

” (white)

” (white)

Black

Black

ZB4BA72124

Without caps

 

Two flush

without caps

IP66

IP69K

ZB4BA791

ZB4BA7121 ZB4BL7341

Two Head Operators, Momentary

Shape of Head

Description

Marking

Cap Color

Degree of Protection

Catalog Number

No Marking

Two flush

Green

Red

IP66

IP69K

ZB4BA7340

White

Black

ZB4BA7120

One flush

One extended

Green

Red

ZB4BL7340

Premarked

Two flush

“I” (white)

“O” (white)

Green

Red

IP66

IP69K

ZB4BA7341

“I” (black)

“O” (white)

White

Black

ZB4BA7121

One flush

One extended

“I” (white)

“O” (white)

Green

Red

ZB4BL7341

Without caps

Two flush

without caps

IP66

IP69K

ZB4BA79

For Legend Holders, refer to XB4 Legend Holders.

Footnotes

  1. Color cap to be ordered separately. .
  2. Cap supplied not clipped-in, allowing orientation of arrow in any one of 4 directions:
Feedback