XB4 Operators and Emergency Stop Operators

The Schneider Electric XB4 Operators and Emergency Stop Operators are industrial-grade 22 mm metal control and safety operators designed for machine control panels, industrial automation systems, and safety circuits. The range includes mushroom-head push buttons, maintained operators, and emergency stop (E‑Stop) devices that provide reliable operator control and emergency machine shutdown functionality. Emergency stop versions utilize trigger-action technology, which helps ensure positive contact operation and compliance with safety standards such as EN/IEC 13850 for emergency stop application.

Refer to Catalog DIA5ED2121212EN

XB4 Operators and Emergency Stop Operators

ZB4BC24

ZB4BC2

ZB4BR2

ZB4BS834

ZB4BT4

ZB4BS64

ZB4BS74

 

These XB4 operators are available in momentary and maintained configurations with multiple actuation and release methods, including push-pull, turn-to-release, and key-release mechanisms. They are available in a wide range of mushroom head diameters (30 mm, 40 mm, and 60 mm) and color options to accommodate various operational and safety requirements. Specialized versions are available with markings such as "EMO" and "Robot Stop" for enhanced application identification.

The following tables provide catalog and selection guide information for Schneider Electric XB4 mushroom-head operators and emergency stop devices. The tables specify the available operator types, sizes, colors, release mechanisms, identification accessories, and catalog numbers.

Mushroom Heads, Momentary

Shape of Head

Diameter of Head

Color of Head

Catalog Number

30 mm

Black

ZB4BC24

Green

ZB4BC34

Red

ZB4BC44

Yellow

ZB4BC54

Blue

ZB4BC64

40 mm

Black

ZB4BC2

Green

ZB4BC3

Red

ZB4BC4

Yellow

ZB4BC5

Blue

ZB4BC6

60 mm

Black

ZB4BR2

Green

ZB4BR3

Red

ZB4BR4

Yellow

ZB4BR5

Blue

ZB4BR6

Mushroom Heads for Maintained Push Buttons

Shape of Head

Type of Push

Diameter of Head

Color

Catalog Number

For use in Emergency Stop applications

Trigger action
Push-pull [1]

40 mm

Red

ZB4BT84

60 mm

Red

ZB4BX84

Trigger action

Turn-to-release [1]

30 mm

Red

ZB4BS834

40 mm

Red

ZB4BS844

Red marked “EMO”

ZB4BS84430

60 mm

Red

ZB4BS864

Trigger action

Key release

(No. 455) [1]

30 mm

Red

ZB4BS934

40 mm

Red

ZB4BS944 [2]

60 mm

Red

ZB4BS964

For use in non-Emergency Stop applications

Push-pull

40 mm

Black

ZB4BT2

60 mm

Black

ZB4BX2

Turn-to-release

30 mm

Black

ZB4BS42

40 mm

Black

ZB4BS52

Yellow

ZB4BS55

Yellow marked
“Robot Stop”

ZB4BS5550

60 mm

Black

ZB4BS62

Key release

(No. 455)

30 mm

Black

ZB4BS72

40 mm

Black

ZB4BS12

60 mm

Black

ZB4BS22

ZBY9320

Circular Legends for Emergency Stop Mushroom Heads
(yellow background)

Diameter

Text

Catalog Number

90 mm

Blank

ZBY8101

EMERGENCY STOP

ZBY8330

60 mm Bezeled

Blank

ZBY9121

Emergency Stop

ZBY9320

Prada de Emergencia

ZBY9420

Not Halt

ZBY9220

For Legend Holders, refer to XB4 Legend Holders.

Footnotes

  1. Trigger action mushroom heads are tamper proof in that a change of contact state is not possible by teasing or floating the operator. For emergency stop applications, always use a trigger action push button (per EN/IEC 13850).
  2. Other key numbers:
    —key no. 421E: add the suffix 12 to the catalog number.
    —key no. 458A: add the suffix 10 to the catalog number.
    —key no. 520E: add the suffix 14 to the catalog number.
    —key no. 3131A: add the suffix 20 to the catalog number.
    Example: The catalog number for a Ø 40 mm red mushroom head for a trigger action, maintained push button, with release by
    key no. 421E becomes: ZB5AS94412.
Feedback