XB4 Specialty Operators
Refer to Catalog DIA5ED2121212EN
XB4 Specialty Operators
The Harmony XB4 Series operators are available in multiple resistance values, operating modes, colors, and actuation ranges, and offer flexible configuration for a wide variety of industrial applications. The following tables provide product selection information, configurations, dimensions, operating ranges, and catalog numbers for specialty operator devices.
Potentiometer Operator (with Mounting Collar)
Complete Potentiometers
|
Description |
Resistance (k Ω) |
Weight (kg/lb) |
Catalog Number |
|---|---|---|---|
|
+/- 10% linear mode precision complete potentiometer with screw terminals |
1 |
0.095/0.209 |
|
|
4.7 |
0.095/0.209 |
||
|
10 |
0.095/0.209 |
||
|
47 |
0.095/0.209 |
||
|
100 |
0.095/0.209 |
||
|
470 |
0.095/0.209 |
Two Position Toggle Switch
|
Shape of Head |
Color |
Type of Positions |
Catalog Number |
|---|---|---|---|
|
Black |
Maintained |
||
|
Black |
Momentary |
Reset Operators, Flush, Adjustable Shaft
| For Legend Holders, refer to XB4 Legend Holders. |