XB4 Illuminated Operators

Refer to Catalog DIA5ED2121212EN

XB4 Illuminated Operators

ZB4BW333 ZB4BW563
ZB4BW113 ZB4BW33
ZB4BW14

Heads for Momentary Illuminated Push Buttons

Shape of Head

Type of Push

Color

Catalog Number

Only use with Protected LED™ light modules

Flush

White

ZB4BW313

Green

ZB4BW333

Red

ZB4BW343

Yellow

ZB4BW353

Blue

ZB4BW363

Flush with clear silicone boot

White

ZB4BW513

Green

ZB4BW533

Red

ZB4BW543

Yellow

ZB4BW553

Blue

ZB4BW563

Flush for insertion of legend

White

ZB4BA18

Green

ZB4BA38

Red

ZB4BA48

Yellow

ZB4BA58

Blue

ZB4BA68

Extended

White

ZB4BW113

Green

ZB4BW133

Red

ZB4BW143

Yellow

ZB4BW153

Blue

ZB4BW163

Mushroom (40 mm)

Clear

ZB4BW413

Green

ZB4BW433

Red

ZB4BW443

Yellow

ZB4BW453

Blue

ZB4BW463

Only use with light modules for a BA9s incandescent bulb, neon or LED

Flush

White

ZB4BW31

Green

ZB4BW33

Red

ZB4BW34

Yellow

ZB4BW35

Blue

ZB4BW36

Clear

ZB4BW37

Extended

White

ZB4BW11

Green

ZB4BW13

Red

ZB4BW14

Yellow

ZB4BW15

Blue

ZB4BW16

Clear

ZB4BW17

ZB4BW643

Heads for Maintained Illuminated Push Buttons

Shape of Head

Type of Push

Color of Lens

Catalog Number

Only use with Protected LED light modules

Push/Pull Mushroom (40 mm)

Clear

ZB4BW613

Green

ZB4BW633

Red

ZB4BW643

Yellow

ZB4BW653

Blue

ZB4BW663

ZB4BH033 ZB4BH63

Illuminated Push-On/Push-Off Operators

Shape of Head

Type of Push

Color of Lens

Catalog Number

Only use with Protected LED light modules

Flush

White

ZB4BH013

Green

ZB4BH033

Red

ZB4BH043

Yellow

ZB4BH053

Blue

ZB4BH063

Extended

White

ZB4BH13

Green

ZB4BH33

Red

ZB4BH43

Yellow

ZB4BH53

Blue

ZB4BH63

For Legend Holders, refer to XB4 Legend Holders.
ZB4BW7A3741 ZB4BW7A1721

Two Button with Clear Pilot Light, Momentary

Shape of Head

Description

Marking

Cap Color

Degree of Protection

Catalog Number

No Marking

Two flush

—

Green

Red

IP66

IP69K

ZB4BW7A3740

—

White

Black

ZB4BW7A1720

One flush

One extended

—

Green

Red

ZB4BW7L3740

Premarked

Two flush

“I” (white)

“O” (white)

Green

Red

IP66

IP69K

ZB4BW7A3741

“I” (black)

“O” (white)

White

Black

ZB4BW7A1721

One flush

One extended

“I” (white)

“O” (white)

Green

Red

ZB4BW7L3741

Two flush

“” (black)

“” (white)

White

Black

ZB4BW7A1724

Two flush

“+” (black)

“-” (white)

White

Black

ZB4BW7A1715

Without caps

 

Two flush

without caps

—

—

IP66

IP69K

ZB4BW7A9

ZB4BK1343

Illuminated Selector Switches, Standard Lever

Shape of Head

Number and Type of Positions

Catalog Number [1]

Only use with Protected LED light modules

2-maintained

ZB4BK12●3

2-momentary from right to left

ZB4BK14●3

3-maintained

ZB4BK13●3

3-momentary to center

ZB4BK15●3

3-momentary from right to center

ZB4BK18●3

3-momentary from left to center

ZB4BK17●3

Sequence of Contacts on Illuminated Selector Switch Bodies

Unit Type

Selector Switches

2-position

3-position

Operator Plunger Position

Up

 

Down

 

Contact Block Location

L

R

L

R

L

R

L

R

L

R

Contacts

N.O.

O

O

X

X

X

O

O

O

O

X

N.C.

X

X

O

O

O

X

X

X

X

O

Note: L=Left, R=Right, O=Open, X=Closed

2 Position Selector Switch

 

3 Position Selector Switch

Contact block guide

 

Contact block guide

O

X

1 N.O. (left or right)

 

O

O

X

1 N.O. (left)

X

O

1 N.C. (left or right)

 

X

O

X

2 N.O. wired in parallel (side by side)

O

X

1 N.O.

 

X

O

O

1 N.O. (right)

   

and

 

O

X

X

1 N.C. (right)

X

O

1 N.C.

 

X

X

O

1 N.C. (left)

       

O

X

O

2 N.C. wired in series (side by side)

For Legend Holders, refer to XB4 Legend Holders.

Footnotes

  1. ● Designate color as follows: 1—white, 3—green, 4—red, 5—yellow, 6—blue.
Feedback