XB4 Electrical Components
Refer to Catalog DIA5ED2121212EN
XB4 Electrical Components
Contact Blocks (Mounting Collar with Contact Blocks)
|
Description |
Type of Contact |
Catalog Number |
|
|---|---|---|---|
|
N.O. |
N.C. |
||
|
Screw clamp terminal connections |
1 |
— |
|
|
— |
1 |
||
|
2 |
— |
||
|
— |
2 |
||
|
1 |
1 |
||
|
1 |
2 |
||
|
For Quick-Connect version add “3” to the end of the catalog number Example: ZB4BZ1013 (Quick-Connect size 1 x 0.250" or 2 x 0.110"). For Ring Tongue compatible blocks add “9” to the end of the catalog number (Example: ZB4BZ1029). Electrical components with connection by printed circuit board pins are available. Refer to Catalog 9001CT0001. Electrical components with connection by plug-in connector are available. Refer to Catalog 9001CT0001. |
|||
Complete Bodies
(Mounting Collar + Single Contact
Block + Light Module with Protected LED™)
|
Light Source |
Type of Contact [1] |
Color |
Supply Voltage [2] |
||
|---|---|---|---|---|---|
|
N.O. |
N.C. |
24 Vac/Vdc |
110–120 Vac |
||
|
Catalog Number |
|||||
|
Screw clamp terminal connections |
|||||
|
1 |
— |
White |
|||
|
Green |
|||||
|
Red |
|||||
|
Yellow |
|||||
|
Blue |
|||||
|
— |
1 |
White |
|||
|
Green |
|||||
|
Red |
|||||
|
Yellow |
|||||
|
Blue |
|||||
|
2 |
— |
White |
|||
|
Green |
|||||
|
Red |
|||||
|
Yellow |
|||||
|
Blue |
|||||
|
1 |
1 |
White |
|||
|
Green |
|||||
|
Red |
|||||
|
Yellow |
|||||
|
Blue |
|||||
Mounting Collar, Contact Block and Light Module (with screw clamp terminal connections)
|
Supply |
Light Source |
Supply Voltage |
Type of Contact [1] |
Color of Light Source |
Catalog Number |
|
|---|---|---|---|---|---|---|
|
N.O. |
N.C. |
|||||
|
Screw clamp terminal connections |
||||||
|
Direct supply |
BA9s 2.4 W max. bulb Not included [3] |
< 250 Vac/Vdc |
1 |
— |
— |
|
|
— |
1 |
— |
||||
|
2 |
— |
— |
||||
|
1 |
1 |
— |
||||
|
Transformer type 1.2 VA, 6 V secondary |
BA9s incandescent bulb included |
110–120 Vac 50/60 Hz |
1 |
— |
— |
|
|
1 |
1 |
— |
||||
|
230–240 Vac 50/60 Hz |
1 |
— |
— |
|||
|
1 |
1 |
— |
||||
|
440–480 Vac 60 Hz |
1 |
— |
— |
|||
Body/Mounting Collar
|
For use with |
Catalog Number |
|
|---|---|---|
|
Electrical block (contact or light module) |
||
Add-On Contact Block (with screw clamp terminal connections) [4][5]
|
Description |
Type of Contact |
Catalog Number |
||
|---|---|---|---|---|
|
N.O. |
N.C. |
|||
|
1 |
— |
|||
|
— |
1 |
|||
|
2 |
— |
|||
|
— |
2 |
|||
|
1 |
1 |
|||
|
Special contact blocks for low power switching [8] |
1 |
— |
||
|
— |
1 |
|||
|
Low-power switching |
Dusty environment [8] |
1 |
— |
|
|
— |
1 |
|||
|
Staggered contacts |
Early make N.O. |
1 |
– |
|
|
Late break N.C. |
— |
1 |
||
|
Overlapping N.O.+N.C. |
1 |
1 |
||
|
Staggered N.O.+N.O. |
2 |
— |
||
Light Modules (with screw clamp terminal connections) [4][5]
Body/Mounting Collar
|
For use with |
Catalog Number |
|||
|---|---|---|---|---|
|
Contact block or light module |
||||