XB5 Complete Devices
Refer to Catalog DIA5ED2121213EN
XB5 Complete Devices
These XB5 devices support a wide variety of contact configurations, making them suitable for control logic, motor control, machine operation, safety circuits, and signaling applications. The following tables list available operator styles, contact configurations (NO/NC), colors, voltage options (24 V, 120 V, 240 V), protection ratings up to IP66/IP69K, and corresponding catalog numbers for applications such as machine start/stop control, status indication, mode selection, emergency shutdown, and operator interface functions in industrial automation systems.
Non-Illuminated Push Buttons, Momentary (screw clamp terminal connections)
Two Button Push Buttons, Momentary (screw clamp terminal connections)
Two Button Push Buttons, Momentary + one white central pilot
light
(screw clamp terminal connections)
Three Button Push Buttons, Momentary (screw clamp terminal connections)
|
For Legend Holders, see XB5 Legend Holders. |
Non-Illuminated Trigger Action Emergency Stop Push Buttons, Ø 40 mm (Red) (screw clamp terminal connections)
|
Shape of Head |
Type of Push |
Type of Contact |
Catalog Number |
Components |
|
|---|---|---|---|---|---|
|
N.O. |
N.C. |
||||
|
Trigger action push-pull [1] |
1 |
1 |
(ZB5AZ105 + ZB5AT84) |
||
|
Trigger action turn-to-release [1] |
1 |
1 |
(ZB5AZ105 + ZB5AS844) |
||
|
— |
2 |
(ZB5AZ104 + ZB5AS844) |
|||
|
Trigger action Key release |
1 |
1 |
(ZB5AZ105+ ZB5AS944) |
||
|
Trigger action Push-pull [1] |
— |
1 |
(ZB5AZ102 + ZB5AT84) |
||
|
Trigger action Turn-to-release [1] |
— |
1 |
(ZB5AZ102 + ZB5AS844) |
||
|
Trigger action Key release (No. 455) [1] |
— |
1 |
(ZB5AZ102 + ZB5AS944) |
||
Non-Illuminated Selector Switches and Key Switches (screw clamp terminal connections) [2]
|
For Legend Holders, see XB5 Legend Holders. |
Pilot Lights with Protected LED™ (screw clamp terminal connections) [3]
Pilot Lights for BA9s Bulb (screw clamp terminal connections)
|
For legends, see XB5 Legend Holders. |