XB5R Plastic and XB4R Metal Wireless, Batteryless Push Buttons

The Harmony XB5R (plastic) and XB4R (metal) wireless push-button ranges from Schneider Electric provide a flexible, maintenance-free operator interface solution for industrial automation and building applications. Using energy-harvesting technology, each button generates the power needed to transmit a signal when pressed, eliminating batteries and control wiring between the operator and the receiver. This reduces installation time, lowers maintenance costs, and increases operator mobility.

Refer to Catalog DIA5ED2121213EN

XB5R Plastic and XB4R Metal Wireless, Batteryless Push Buttons

XB5RFA02

Harmony XB5R and XB4R Wireless, Batteryless Push Buttons operators are available in both rugged plastic and premium metal versions, with options including complete ready-to-use transmitter/receiver kits or individual components for customized applications. Designed for standard 22 mm mounting holes, the push buttons can be panel-mounted on machines, installed in control stations, or used in mobile operator stations mounted on forklifts, carts, and other equipment.

Ready-to-use Packs [1]

Description

Transmitter Type

Voltage Receiver
V

Receiver Type

Catalog Number

Packs include:

- 1 push button/transmitter

- 1 receiver

The push button and receiver are factory-paired [2]

Ø 22 mm plastic head

+ 1 set of 10 different colored caps


24 to 240

Programmable receiver with:

- 2 relay outputs type RT 3A[3]

XB5RFA02

Ø 22 mm metallic head

+ 1 set of 10 different colored caps

XB4RFA02

Ø 22 mm plastic head

24

Non-programmable receiver with:

- 1 relay output type RT 3A[4]

XB5RFB01

Ø 22 mm metallic head

XB4RFB01

Packs include:

- 1 push button/transmitter in handy box [5]

- 1 receiver

The push button and receiver are factory-paired [2]

Ø 22 mm plastic head

+ 1 set of 10 different colored caps


24 to 240

Programmable receiver with:

- 2 relay outputs type RT 3A[3]

XB5RMA04

Ø 22 mm metallic head

+ 1 operator head

24

Non-programmable receiver with:

- 1 relay output type RT 3A[4]

XB5RMB03

ZBRT1

Transmitter Components for Wireless, Batteryless Push Buttons

Description

Type of Push

Cap Color

Catalog Number

Transmitter for wireless, batteryless push buttons [6] [7]

1 radio frame sent at the push of the button

—

ZBRT1

Dual Action:
1 radio frame sent at the push of the button
1 radio frame sent at therelease of the button

—

ZBRT2

Wireless, batteryless push buttons including:

- a transmitter fitted with mounting collar

- a spring return push button head with clipped-in cap [8]

Plastic

White

ZB5RTA1

Black

ZB5RTA2

Green

ZB5RTA3

Green with white “I”

ZB5RTA331

Red

ZB5RTA4

Red with white “O”

ZB5RTA432

Yellow

ZB5RTA5

Blue

ZB5RTA6

Metal

White

ZB4RTA1

Black

ZB4RTA2

Green

ZB4RTA3

Red

ZB4RTA4

Yellow

ZB4RTA5

ZBRRA

Programmable Receivers

Description

Output Type

Voltage Receiver V

Catalog Number

Programmable receivers equipped with:

- 2 buttons (“Scroll-through”, “Ok”)

- 6 indicating LEDs (power ON, outputs, signal strength)

4 PNP outputs, 200 mA / 24 V

24

ZBRRC

2 relay outputs type

RT 3A [9]

24 to 240

ZBRRD

2 relay outputs type

RT 3A [9]

24 to 240

ZBRRA

note

Also refer to Access Point for advanced features in programmable receivers.


ZBRM22

ZBRACS

XALD02H7

Boxes for Wireless, Batteryless Push Buttons

Description

For use with:

Marking

Sold in lots of

Catalog Number

Mobile box, plastic, empty [10]

For mobile and fixed applications with wireless and batteryless push buttons

1 cut-out 1

ZBRM21

2 cut-outs 1

ZBRM22

Support for tube or wall specific for ZBRM21 and ZBRM22

— 1

ZBRACS

Empty plastic boxes for wireless and batteryless push buttons [11]

For fixed or on-board wireless and batteryless push buttons

1 cut-out 1

XALD01H7

2 cut-outs 1

XALD02H7

XB5R and XB4R Accessories

ZBRA1

ZBRA2

Accessories

Description

For use with:

Marking

Sold in lots of

Catalog Number

External antenna [12]

Between transmitter and receiver, used to increase the range and/or get around obstacles

24 to 240 V

- 5m cable

- 1 power-ON LED

- 2 LEDs

reception/transmission

1

ZBRA1

Mounting collar

–

Plastic

10

ZB5AZ009

Metal

10

ZB4BZ009

External antenna access point

2 m/6.56 ft cable with 1 RF connector

Access point (ZBRN1 or ZBRN2) Used to increase the distance of transmission

ZBRA2

NOTE: The ZBRN2 has embedded communication port for Modbus Serial Line, where as ZBRN1 must be plugged with a communication module to support different protocols.

ZBRN1 and ZBRN2 Access Points

Radio transmission between 3 transmitters and 1 Access Point

The access point of Harmony® wireless and batteryless range provides network connectivity openness by operating as an intermediate equipment between the transmitter and the PLC (Programmable Logic Controller). The access point receives radio signals from the transmitters and converts them to communication protocols. Based on the model, it is connected to the PLC using either RS485 ModbusTM Serial line or Modbus/TCP protocol.

The access point can be used with transmitters such as XB4R and XB5R wireless and batteryless push buttons, rope pull switch, mushroom head push button (1), and all PLCs that support Modbus Serial line over RS485 or Modbus/TCP protocols.

Depending on the application, an external or a relay antenna can be used to improve signal reception. An access point can support up to 60 radio transmitters

ZBRN2

ZBRN1

ZBRCETH

Configurable Access Points

Description

Data Function

Output Type

Receiver Voltage (V)

Catalog Number

Configurable access points equipped with:
- 7-segment display
- jog dial
- 8 indicating LEDs (power ON, functions mode, communication status, signal strength)
- external antenna connector and protective plug

Monostable (adjustable from 100 ms to 1 s)

2 RS485 connectors that provides connectivity for Modbus RS485 Serial line


24 to 240

ZBRN2

Monostable (adjustable from 100 ms to 1 s)

1 slot for communication module ZBRCETH (should be ordered separately)


24 to 240

ZBRN1

Communication Module

Description

Characteristics

Communication Port

Catalog Number

Modbus/TCP network communication module

Modbus/TCP protocol with embedded Web pages in 5 languages for configuration, monitoring and diagnostics

2 RJ45 connectors that provides connectivity for daisy chain and daisy chain loop operation

ZBRCETH

Footnotes

  1. Wireless and batteryless push button and receiver, factory-paired.
  2. For additional components, these devices can be field-paired.
  3. Supplied with output function set to momentary. Outputs programmable to maintained and Start-Stop.
  4. Non-programmable momentary output function.
  5. Supplied with a magnet.
  6. Mounting collar ZB5AZ009 (plastic) or ZB4BZ009 (metal) to be ordered separately.
  7. Only heads ZB4RZA0 and ZB5RZA0 are mechanically compatible.
  8. This cap is fitted by Schneider Electric and cannot be removed (risk of damage).
  9. Supplied with output function set to momentary Outputs programmable to maintained and Start-Stop.
  10. Cannot be used for wired contacts (no cable gland outlet).
  11. Box equipped with cable gland outlets, compatible with Harmony ZB5 push button heads.
  12. Not wired to the receiver.
Feedback