9001 K Selector Switches


Class 9001 / Refer to Catalog 9001CT1103

9001K 2-Position Selector Switches

2-Position Selector Switches

Contact Block Required

1 — Contact Closed 0 — Contact Open

Contact Block
Position

Quantity and Type
KA1 or KA2 or KA3

Mount on Side
KA1 or KA2 or KA3

KA1

or

KA3

KA1
#2

or

KA3
#2

1   0

0   1

KA2

KA2
#2

0   1

1   0

KA1

or

KA3

KA1
#1

or

KA3
#1

1   0

0   1

KA2

KA2
#1

0   1

1   0

For cam, see Type K, KX, and SK Selector Switch Guide.

E

D

 

Non-Illuminated Operators

Cat. No. [1]

Cat. No. [1]

Manual Return [2], Operator Only (without contact blocks)

Without Knob

KS11

KS12

With Knob (select style and color from Selector Switch Assembly Codes) [3]

KS11♦

KS12♦

Key Operated with E10 Key (Code1,2,3) [3]

KS11K♦

KS12K♦

Operator with Contact Blocks and Standard black knob

With 1 KA1 on Side #2

KS11BH13

—

With 1 KA1 on Side #1

KS11BH1

—

With 1 KA1 on Side #1 and 1 KA1 on side #2

KS11BH2

—

Spring Return from Left [2], Operator Only (without contact blocks)

Without Knob

KS25

—

With Knob (select style and color from Selector Switch Assembly Codes) [3]

KS25♦

—

Key Operated with E10 Key (Code 2 only) [4]

KS25K2

—

Spring Return from Right [2], Operator Only (without contact blocks)

Without Knob

—

KS34

With Knob (select style and color from Selector Switch Assembly Codes) [3]

—

KS34♦

Key Operated with E10 Key (Code 1 only)

—

KS34K1

 

Illuminated Operators

Cat. No. [1]

Cat. No. [1]

Manual Return [2], Operator Only (without contact blocks)

Without Knob, 110-120V 50-60 Hz Transformer

K11J1

K12J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

K11J1R

K12J1R

With Other Color Knob and other voltage Light Module [5]. [3]

K11J■♦

K12J■♦

Spring Return from Left [2], Operator Only (without contact blocks)

Without Knob, 110-120V 50-60 Hz Transformer

K25J1

—

With Standard Red Knob, 110-120V 50-60 Hz Transformer

K25J1R

—

With Other Color Knob and other voltage Light Module [5]. [3]

K25J■♦

—

Spring Return from Right [2], Operator Only (without contact blocks)

Without Knob, 110-120V 50-60 Hz Transformer

—

K34J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

—

K34J1R

With Other Color Knob and other voltage Light Module [5]. [3]

—

K34J■♦

Selector Switch Assembly Code and Knob Cat. No.

Color

Standard Knob

Gloved Hand Knob

♦ Knob Code

Cat. No. [1]

♦ Knob Code

Cat. No. [1]

Black

B

B11

FB

B25

Red

R

R8

FR

R24

Green

G

G8

FG

G24

Yellow

Y

Y8

FY

Y24

Blue

L

L8

FL

L24

White

W

W8

FW

W24

Amber

A

A8

FA

A24

Clear

C

C8

FC

C24

Key Withdrawl Codes

 

Code

Position

1 Left Only
2 Right Only
3 Left and Right
   

NOTE: To select and order Contact Blocks, Light Modules, Knobs, and Accessories, see Type KA Contact Blocks through Hermetically Sealed Power Reed Contact Blocks.

9001K 3-Position Selector Switches

3-Position Selector Switches

Contact Block Required

1 - Contact Closed 0- Contact Open

Contact
Block
Position

Quantity
and
Type

Mount
on
Side

KA1

or

KA3

KA1
#2

or

KA3
#2

1  0  0

1  0  0

0  0  1

1  0  0

1  0  0

1  0  0

1  0  0

0  1  0

1  1  0

KA2

KA2
#2

0  1  1

0  0  1

0  1  0

0  1  0

0  0  1

0  1  1

0  1  1

1  0  0

0  0  1

KA1

or

KA3

KA1
#1

or

KA3
#1

0  0  1

1  0  0

0  0  1

1  0  0

0  1  0

0  0  1

1  0  1

0  0  1

0  1  1

KA2

KA2
#1

1  1  0

0  0  1

0  1  0

0  1  0

0  0  1

1  0  0

0  1  0

0  1  0

1  0  0

For cam,
see Type K, KX, and SK Selector Switch Guide.

B

C

D

E

F

G

J

L

M

Non-Illuminated Operators[1]

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Manual Return, Operator Only (without contact blocks) [2]

Without Knob

KS42

KS43

KS44

KS45

KS46

KS47

KS49

KS401

KS402

With Knob ♦[6]

KS42♦

KS43♦

KS44♦

KS45♦

KS46♦

KS47♦

KS49♦

KS401♦

KS402♦

Key Operated with E10 Key (Code 4 through 10) ▼[7]

KS42K▼

KS43K▼

KS44K▼

KS45K▼

KS46K▼

KS47K▼

KS49K▼

KS401K▼

KS402K▼

Operator with Contact Blocks and Standard black knob [8]

With 1 KA1 on Side #2 (H13)

KS42BH13

KS43BH13

KS44BH13

KS45BH13

KS46BH13

KS47BH13

KS49BH13

KS401BH13

KS402BH13

With 1 KA1 on Side #1 (H1)

KS42BH1

KS43BH1

KS44BH1

KS45BH1

KS46BH1

KS47BH1

KS49BH1

KS401BH1

KS402BH1

With 1 KA1 on Side #1 and 1 KA1 on side #2 (H2)

KS42BH2

KS43BH2

KS44BH2

KS45BH2

KS46BH2

KS47BH2

KS49BH2

KS401BH2

KS402BH2

Spring Return from Left to Center, Operator Only (without contact blocks) [2]

Without Knob

KS62

KS63

KS64

KS65

KS66

KS67

KS69

KS601

KS602

With Knob ♦[6]

KS62♦

KS63♦

KS64♦

KS65♦

KS66♦

KS67♦

KS69♦

KS601♦

KS602♦

Key Operated with E10 Key (Code 5, 6 or 9 only) ▼[7]

KS62K▼

KS63K▼

KS64K▼

KS65K▼

KS66K▼

KS67K▼

KS69K▼

KS601K▼

KS602K▼

Spring Return from Right to Center, Operator Only (without contact blocks) [2]

Without Knob

KS72

KS73

KS74

KS75

KS76

KS77

KS79

KS701

KS702

With Knob ♦[6]

KS72♦

KS73♦

KS74♦

KS75♦

KS76♦

KS77♦

KS79♦

KS701♦

KS702♦

Key Operated with E10 Key (Code 4, 5 or 7 only) ▼[7]

KS72K▼

KS73K▼

KS74K▼

KS75K▼

KS76K▼

KS77K▼

KS79K▼

KS701K▼

KS702K▼

Spring Return from Both Sides to Center, Operator Only (without contact blocks) [2]

Without Knob

KS52

KS53

KS54

KS55

KS56

KS57

KS59

KS501

KS502

With Knob ♦[6]

KS52♦

KS53♦

KS54♦

KS55♦

KS56♦

KS57♦

KS59♦

KS501♦

KS502♦

Key Operated with E10 Key (Code 4, 5 or 7 only) ▼[7]

KS52K▼

KS53K▼

KS54K▼

KS55K▼

KS56K▼

KS57K▼

KS59K▼

KS501K▼

KS502K▼

 

Illuminated Operators [1]

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Manual Return, Operator Only (without contact blocks) [2]

Without Knob, 110-120V 50-60 Hz Transformer

K42J1

K43J1

K44J1

K45J1

K46J1

K47J1

K49J1

K401J1

K402J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

K42J1R

K43J1R

K44J1R

K45J1R

K46J1R

K47J1R

K49J1R

K401J1R

K402J1R

With Other Color Knob and other voltage Light Module ■[9] ♦[6]

K42J■♦

K43J■♦

K44J■♦

K45J■♦

K46J■♦

K47J■♦

K49J■♦

K401J■♦

K402J■♦

Spring Return from Left to Center, Operator Only (without contact blocks) [2]

Without Knob, 110-120V 50-60 Hz Transformer

K62J1

K63J1

K64J1

K65J1

K66J1

K67J1

K69J1

K601J1

K602J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

K62J1R

K63J1R

K64J1R

K65J1R

K66J1R

K67J1R

K69J1R

K601J1R

K602J1R

With Other Color Knob and other voltage Light Module ■[9] ♦[6]

K62J■♦

K63J■♦

K64J■♦

K65J■♦

K66J■♦

K67J■♦

K69J■♦

K601J■♦

K602J■♦

Spring Return from Right to Center, Operator Only (without contact blocks) [2]

Without Knob, 110-120V 50-60 Hz Transformer

K72J1

K73J1

K74J1

K75J1

K76J1

K77J1

K79J1

K701J1

K702J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

K72J1R

K73J1R

K74J1R

K75J1R

K76J1R

K77J1R

K79J1R

K701J1R

K702J1R

With Other Color Knob and other voltage Light Module ■[9] ♦[6]

K72J■♦

K73J■♦

K74J■♦

K75J■♦

K76J■♦

K77J■♦

K79J■♦

K701J■♦

K702J■♦

Spring Return from Both Sides to Center, Operator Only (without contact blocks) [2]

Without Knob, 110-120V 50-60 Hz Transformer

K52J1

K53J1

K54J1

K55J1

K56J1

K57J1

K59J1

K501J1

K502J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

K52J1R

K53J1R

K54J1R

K55J1R

K56J1R

K57J1R

K59J1R

K501J1R

K502J1R

With Other Color Knob and other voltage Light Module ■[9] ♦[6]

K52J■♦

K53J■♦

K54J■♦

K55J■♦

K56J■♦

K57J■♦

K59J■♦

K501J■♦

K502J■♦

Selector Switch Assembly Code and Knob Cat. No. ♦

Color

Standard Knob

Gloved Hand Knob

[6] Knob Code

Cat. No. [1]

[6] Knob Code

Cat. No. [1]

Black

B

B11

FB

B25

Red

R

R8

FR

R24

Green

G

G8

FG

G24

Yellow

Y

Y8

FY

Y24

Blue

L

L8

FL

L24

White

W

W8

FW

W24

Amber

A

A8

FA

A24

Clear

C

C8

FC

C24

Key Withdrawal Codes [10]

 

Code

Position

4

Left Only

5

Center Only

6

Right Only

7

Left and Center

8

Left and Right

9

Center and Right

10

Left, Center, and Right

 

NOTE: To select and order Contact Blocks, Light Modules, Knobs, and Accessories, see Type KA Contact Blocks through Hermetically Sealed Power Reed Contact Blocks.

9001K 4-Position Selector Switches

4-Position Selector Switches

Contact Block Required

Contact Block Position

Quantity and Type
KA1 or KA2 or KA3

Mount on Side
KA1 or KA2 or KA3

1—Contact Closed
0—Contact Open

KA1

or

KA3

KA1
#2

or

KA3
#2

1  0  0  0

KA2

KA2
#2

0  0  1  0

KA1

or

KA3

KA1
#1

or

KA3
#1

0  0  0  1

KA2

KA2
#1

0  1  0  0

For cam, see Type K, KX, and SK Selector Switch Guide.

H

 

Non-Illuminated Operators

Cat. No. [1]

Manual Return [2], Operator Only (without contact blocks)

Without Knob

KS88

With Knob♦[11]

KS88♦

Key Operated with E10 Key (Codes 11, 12, 13, 14, 15)

KS88K[12]

 

Illuminated Operators

Cat. No. [1]

Manual Return [2], Operator Only (without contact blocks)

Without Knob, 110-120V 50-60 Hz Transformer

K88J1

With Standard Red Knob, 110-120V 50-60 Hz Transformer

K88J1R

With Other Color Knob and other voltage Light Module ■[13] ♦[11][14]

K88J■♦

Selector Switch Assembly Code and Knob Cat. No.

Color

Standard Knob

Gloved Hand Knob

Knob Code

Cat. No.

Knob Code

Cat. No.

Black

B

B11

FB

B25

Red

R

R8

FR

R24

Green

G

G8

FG

G24

Yellow

Y

Y8

FY

Y24

Blue

L

L8

FL

L24

White

W

W8

FW

W24

Amber

A

A8

FA

A24

Clear

C

C8

FC

C24

Key Withdrawl Codes

Code

Position

11

1 and 4

12

4 only

13

1 only

14

1, 2, 3 and 4

15

2, 3, and 4

 

NOTE: To select and order Contact Blocks, Light Modules, Knobs, and Accessories, see Type KA Contact Blocks through Hermetically Sealed Power Reed Contact Blocks.

Potentiometers with Dial Plate

Potentiometers with Dial Plate (not UL listed)—Maximum Voltage 300 Vac

Power

Description

Ratings

Type

2 W

Operator Only, for Single Potentiometer

NEMA 4, 13

K20

Operator with Single Potentiometer

K21

Potentiometer Suffixes

Single Potentiometer

Suffix [15]

Resistance

Suffix [15]

Resistance

01

50 Ω

07

5 kΩ

02

100 Ω

08

10 kΩ

04

500 Ω

09

25 kΩ

05

1 kΩ

13

500 kΩ

39

2 kΩ

37

750 kΩ

06

2.5 kΩ

14

1 MΩ

Tandem Potentiometer

Suffix [15]

Resistance

Front

Rear

82

1 kW

1 kW

NOTE: Any potentiometer with a shaft 7/8" long and 1/4" diameter may be used with these operators.

Footnotes

  1. When ordering, add prefix 9001 to the catalog number.
  2. These operators can be ordered complete with contact blocks. Add the "H code" from “H” Codes as needed for your application.
  3. ♦ Add the knob color code from Selector Switch Assembly Codes
  4. Add the key withdrawal code from Key Withdrawl Codes
  5. ■ Add the voltage assembly code as chosen from Standard and Shallow Depth Light Modules. Example: K25J■ with 208Vac = K25J3
  6. ♦ Add the knob color code from Selector Switch Assembly Code. For LED, knob color must match LED.
  7. ▼ Add the key withdrawal code from Key Widthdrawl Codes table. Example: KS43K with key withdrawal in the right position only = KS43K6.
  8. For other color knobs replace the B with knob color code from the Selector Switch Assembly Code table.
  9. ■ Add the voltage assembly code as chosen from page 19–86.
  10. Add the key withdrawal code from Key Widthdrawl Codes table. Example: KS43K with key withdrawal in the right position only = KS43K6.
  11. ♦ Add the knob color code from the Selector Switch Assembly Code table. For LED, knob color must match LED.
  12. Add the key withdrawal code from the Key Withdrawl Codes table.
  13. ■ Add the key withdrawal code from Key Widthdrawl Codes table. Example: KS43K with key withdrawal in the right position only = KS43K6.
  14. Add the knob color code from the Selector Switch Assembly Code table. For LED, knob color must match LED.
  15. For the complete part number, add the suffix from Potentiometer Suffixes to the catalog number. Example: 9001K2105.
Feedback