9001B Standard Duty Control Stations

Refer to Catalog 9001CT1104

9001B Standard Duty Control Stations

NEMA 1 Surface Mounting Type BG201

NEMA 1 Flush Mounting (w/o pullbox) Type BF201

NEMA 4 Type BW243

NEMA 7 and 9 Type BR103

Control Stations

No. of Buttons

Nameplate Markings and Features

Contact Symbol [1]

Surface Mounting NEMA1

Stainless Steel Flush Plate [2]

Watertight and Dusttight
NEMA4

For Hazardous Locations
NEMA 7 & 9 [3]

Type [4]

Type [4]

Type [4]

Type [4]

 

Stop (Mushroom Button)

3

—

—

BW151

BR103

Stop (Lockout)

3

—

—

BW148

BR104

Off-On (Selector Switch)

19

BG111

—

—

—

Hand-Off-Auto (Selector Switch)

17

BG112

—

—

—

2

Start-Stop

145

BG201

BF201

BW240

BR204

Start-Stop (Mushroom on Stop)

145

BG203

—

BW250

—

Start-Stop (Lockout on Stop)

145

BG204

—

BW241

BR204

Forward-Reverse

146

BG206

—

BW242

—

Open-Close

146

BG207

—

BW244

—

Up-Down

146

BG208

—

BW243

BR208

Raise-Lower

146

BG209

—

—

—

On-Off

145

— —

BW245

—

On-Off

146

—

BF211

—

—

Universal (w/o legend inserts)

25

BG214

—

BW260

—

Start-Stop (Maintained Contact)

10

BG215

—

BW255

—

On -Off (Maintained Contact)

10

— —

BW256

BR216

Universal (Maintained contact w/o legend inserts)

10

—

—

—

BR218

 

Forward-Reverse-Stop

109

BG302

—

—

—

Opn-Close-Stop

109

BG303

—

—

—

Up-Down-Stop

109

BG305

—

—

—

Start-Jog-Stop

109

BG316

—

—

—

Universal (w/o legend inserts)

8

BG307

—

—

—

Start-Stop, Red Pilot Light: 120Vac/dc

145 & 121

BG308

—

—

—

For Replacement Interiors, see Replacement Interiors for Type B Standard Duty Push Button Stations.

For Ratings, see Electrical Contact Ratings.

Footnotes

  1. See Replacement Parts for Type B Standard Duty Control Stations.
  2. Uses standard 2.0 or 2.13 in. deep wall boxes, single gang for Types BF1 and BF2, two gang for Type BF3
  3. Also rated for Class l, Division l and ll, Groups B, C, or D; Class ll, Division l and ll, Groups E, F, or G
  4. When ordering, add prefix 9001 to the catalog number.
Feedback