30 mm Enclosures

Class 9001 / Refer to Catalog 9001CT1104

9001KY and 9001SKY Control Stations

Empty Enclosures (for Customer Assembly) [1]

 

UL Types 1, 3 and 13/
NEMA 1, 3, and 13

UL Types 1, 3, 4 and 13/
NEMA 1, 3, 4 and 13

UL Types 1, 3, 4, 4X and 13/
NEMA 1, 3, 4, 4X and 13

 

No of Holes

Sheet Steel

Die Cast Zinc

Stainless Steel (304)

Polymeric (Plastic)

Type

Type

Type

Type

1

KYAF1

KY1

KYSS1

SKY1

2

KYAF2

KY2 [2]

KYSS2

SKY2

3

KYAF3

KY3 [2]

KYSS3

SKY3

4

KYAF4

KY4 [2]

KYSS4

SKY4

6

KYAF6

KY6

KYSS6

—

KYG1Y
(mushroom head not included)

Guarded Enclosures

UL Types 1, 3, 4 and 13/
NEMA 1, 3, 4 and 13

No of Holes

Die Cast Zinc

Cover Color

Box Color

Type

1

Gray

Gray

KYG1 [3]

1

Yellow

Gray

KYG1Y [3]



K26

Stainless Steel (302) NEMA 1 Flush Plates [4]

No of Holes

Description

Type

1

1 Hole flush plate, cover screws, insulating liners

K25

2

2 Hole flush plate, cover screws, insulating liners

K26

3

3 Hole flush plate, cover screws, insulating liners

K27

4

4 Hole flush plate, cover screws, insulating liners

K28

Assembled 9001KY/SKY Control Stations

Assembled Control Stations

No of Holes

Operator Style and Features

Type

Consists of

Enclosure

Operators

Contact Blocks

Legend Plates

 

UL Types 1, 3, 4 and 13/NEMA 1, 3, 4 and 13 Die Cast Zinc Enclosure [5]

Type KYK31

1

Selector Switch (3 Pos Maintained)

—

KY1

KS43B

KA1

Hand-Off-Auto

Selector Switch (2 Pos Maintained)

—

KY1

KS11B

KA1

Off-On

Push Button (Momentary)

KYK11

KY1

KR1B

KA1

Start

Push Button (Momentary)

—

KY1

KR1R

KA1

Stop

Mushroom Button (Momentary)

KYK14

KY1

KR4R

KA1

Stop

Push Button (with Lockout)

—

KY1

KR3R, K4

KA1

Stop

Break Glass Operator

KYK116

KY1

K15

KA1

To Stop—Break Glass

Break Glass Operator (Red Enclosure)

KYK117

KY1S1

K15

KA1

To Stop—Break Glass

2

2 Push Buttons (Lockout on Stop)

—

KY2

KR1B, KR3R, K4

KA1, KA1

Jog-Stop

2 Push Buttons

KYK218

KY2

KR1B, KR3R

KA1, KA1

On-Off

2 Push Buttons

KYK26

KY2

KR1B, KR1B

KA1, KA1

Open-Close

2 Push Buttons

KYK25

KY2

KR1B, KR1B

KA1, KA1

Up-Down

2 Push Buttons

KYK21

KY2

KR1B, KR3R

KA1, KA1

Start-Stop

2 Push Buttons (with Sealed Contacts) [6]

—

KY2

KR1B, KR3R

KA51, KA51

Start-Stop

2 Push Buttons (Lockout on Stop)

KYK23

KY2

KR1B, KR3R, K4

KA1, KA1

Start-Stop

2 Push Buttons (Maintained/Interlocked)

KYK27

KY2

KR11GR

KA1

Start-Stop

1 Push Button, 1 Mushroom Button

—

KY2

KR1B, KR4R

KA1, KA1

Start-Stop

Type KYSS300

3

3 Push Buttons

KYK31

KY3

KR1B, KR1B, KR3R

KA1, KA1, KA1

Forward; Reverse; Stop

3 Push Buttons (Lockout on Stop)

—

KY3

KR1B, KR1B, KR3R, K4

KA1, KA1, KA1

Forward; Reverse; Stop

3 Push Buttons (With Sealed Contacts & Lockout on Stop) [6]

—

KY3

KR1B, KR1B, KR3R, K4

KA51, KA51, KA51

Forward; Reverse; Stop

3 Push Buttons

KYK33

KY3

KR1B, KR1B, KR3R

KA1, KA1, KA1

Open; Close; Stop

Red 120v Pilot Light, 2 Push Buttons

KYK317

KY3

KP1R31, KR1B, KR3R

KA2, KA3

Start; Stop

3 Push Buttons

KYK32

KY3

KR1B, KR1B, KR3R

KA1, KA1, KA1

Up; Down; Stop

3 Push Buttons (Lockout on Stop)

—

KY3

KR1B, KR1B, KR3R, K4

KA1, KA1, KA1

Up ; Down; Stop

UL Types 1, 3, 4 and 13/NEMA 1, 3, 4 and 13—Stainless Steel (304) [7]

1

Push Button (Momentary)

KYSS101

KYSS1

KR1B

KA1

Start

Push Button (Momentary)

—

KYSS1

KR1B

KA3

Stop

Selector Switch (2 Pos Maintained)

—

KYSS1

KS11B

KA1

Off-On

Selector Switch (3 Pos Maintained)

KYSS111

KYSS1

KS43B

KA1

Hand-Off-Auto

2

2 Push Buttons

KYSS201

KYSS2

KR1B, KR3R

KA1, KA3

Start; Stop

2 Push Buttons (Lockout on Stop)

—

KYSS2

KR1B, KR3R, K5

KA1, KA3

Start; Stop

2 Push Buttons (Maintained with Interlock)

—

KYSS2

KR11U

KA1, KA1

Start; Stop

2 Push Buttons

—

KYSS2

KR1B, KR1B

KA1, KA1

Up; Down

Type SKY201

UL Types 1, 3, 4. 4X and 13/NEMA 1, 3, 4, 4X and 13—Stainless Steel (304) [8]

1

Push Button (Momentary)

—

KYSS1

SKR1B

KA1

Start

Push Button (Momentary)

KYSK103

KYSS1

SKR3R

KA3

Stop

Selector Switch (2 Pos Maintained)

—

KYSS1

SKS11B

KA1

Off-On

Selector Switch (3 Pos Maintained)

KYSK111

KYSS1

SKS43B

KA1

Hand-Off-Auto

2

2 Push Buttons

KYSK201

KYSS2

SKR1B, SKR3R

KA1, KA3

Start; Stop

2 Push Buttons (Lockout on Stop)

—

KYSS2

SKR1B, SKR3R, K5

KA1, KA3

Start; Stop

2 Push Buttons (Maintained with Interlock)

—

KYSS2

SKR11U

KA1, KA1

Start; Stop

2 Push Buttons

—

KYSS2

SKR1B, SKR1B

KA1, KA1

Up; Down

UL Types 1, 3, 4. 4X and 13/NEMA 1, 3, 4, 4X and 13—Polymeric (Plastic) [8]

 

Selector Switch (3 Pos Maintained)

SKY111

SKY1

SKS43B

KA1

Hand-Off-Auto

1

Selector Switch (2 Pos Maintained)

—

SKY1

SKS11B

KA1

Off-On

Selector Switch (2 Pos Maintained with Sealed Contacts) [6]

—

SKY1

SKS11B

KA51

Off-On

Push Button (with Lockout)

SKY105

SKY1

SKR3R, K5

KA3

Stop

 

2

2 Push Buttons

SKY201

SKY2

SKR1B, SKR3R

KA1, KA3

Start-Stop

 

2 Push Buttons (Lockout on Stop)

SKY203

SKY2

SKR1B, SKR1R, K5

KA1, KA3

Start-Stop

 

2 Push Buttons (With Sealed Contacts) [6]

—

SKY2

SKR1B, SKR3R

KA51, KA51

Start-Stop

 

2 Push Buttons (With Sealed Contacts) [6]

—

SKY2

SKR1B, SKR3R

KA51, KA51

On-Off

 

2 Push Buttons

—

SKY2

SKR1B, SKR1B

KA1, KA1

Up-Down

 

3

3 Push Buttons

SKY302

SKY3

SKR1B, SKR1B, SKR3R

KA1, KA1, KA3

Up-Down-Stop

 

3 Push Buttons

—

SKY3

SKR1B, SKR1B, SKR3R

KA1, KA1, KA3

Open-Close-Stop

 

Red 120v Pilot Light, 2 Push Buttons

—

SKY3

SKP1R31, SKR1B, SKR3R

KA1, KA3

Start-Stop

Type KYG1Y2

UL Types 1, 3, 4 and 13/NEMA 1, 3, 4 and 13 Die Cast Zinc Enclosures with Integral Guard

1

Guarded Enclosure (grey) with 120V Red LED Pilot Light

—

KYG1

KP38LRR9

—

order separately

Guarded Enclosure (grey) with 120V Green LED Pilot Light

—

KYG1

KP38LGG9

—

order separately

Guarded Enclosure (Yellow Cover) with Red Push-Pull Mushroom

KYG1Y1 [3]

KYG1Y

KR9R

KA3

Push to Stop/
Pull to Start

Guarded Enclosure (Yellow Cover) with Red Turn-To Release Mushroom

KYG1Y2 [3]

KYG1Y

KR16

KA3

Emergency Stop

Footnotes

  1. When ordering, add prefix 9001 to the catalog number.
  2. Only KN200 series legend plates will fit upright on these enclosures with their long axis vertical.
  3. Includes 1” NPT threaded conduit opening.
  4. To be used with a standard 2 x 3 in. general purpose switch box. A 2.5 in. deep switch box should be used if two Type KA contact blocks are mounted side by side. If two Type KA contact blocks are mounted in tandem, a 3.5 in. deep box should be used.
  5. Uses 9001K metal operators and metal legend plates.
  6. Control Station consists of components that are UL listed for use in Class 1, Division 2, Groups A, B, C, or D.
  7. Uses 9001K metal operators and plastic legend plates.
  8. Uses 9001SK plastic operators and plastic legend plates.
Feedback