XVR Pre-Wired Rotating Mirror Beacons

Refer to Catalog DIA5ED2130805EN

XVR Pre-Wired Beacons and Accessories

XVR 08•••

XVR 10•••

XVR 12•••

XVR 13•••

XVR Pre-Wired Rotating Mirror Beacons

Diameter (mm)

Sound Option

Enclosure Rating

Voltage

Color

Catalog Number

Ø 84

Without buzzer

IP 23

(IP 65 with accessories)

24 Vac/Vdc

Red

XVR08B04

Orange

XVR08B05

Green

XVR08B03

Blue

XVR08B06

Ø 106

Without buzzer

IP 23

(IP 55 with accessories)

24 Vac/Vdc

Red

XVR10B04

Orange

XVR10B05

Ø 120

Without buzzer

IP 23

24 Vac/Vdc

Red

XVR12B04

Orange

XVR12B05

Blue

XVR12B06

Ø 120

With buzzer

IP 23

24 Vac/Vdc

Red

XVR12B04S

Orange

XVR12B05S

Blue

XVR12B06S

Ø 130

Without buzzer

IP 23

Resistant to vibration

24 Vdc

Red

XVR13B04

Orange

XVR13B05





XVR Z081

XVC Z13

XVC Z23

XVR Accessories

Description

Diameter (mm)

Height (mm)

Catalog Number

Rubber base
to increase the IP degree of protection

84

—

XVRZ081

Mount tube and base

106, 120 and 130

300

XVCZ13

L-shape mounting bracket

84, 106 and 120

—

XVCZ23

XVR Complete Pre-Cabled Motor-Less Rotating/Flashing Beacons

XVR3B04S

XVR3E06

Complete, Pre-cabled Motor-less Rotating/Flashing Beacons

Diameter
(Ø mm/in.)
Sound option IP Degree of Protection Voltage
V
Color Reference
Number
Weight
(kg/lb)
100/3.94 Without buzzer IP 65 (upright)
IP 23 (sideways, inverted)
12–24 Green

XVR3B03

0.484/1.067
Red

XVR3B04

Orange

XVR3B05

Blue

XVR3B06

100–230 Green

XVR3M03

Red

XVR3M04

Orange

XVR3M05

Blue

XVR3M06

With buzzer IP 23 (upright, sideways, inverted) 12–24 Green

XVR3B03S

0.538/1.186
Red

XVR3B04S

Orange

XVR3B05S

Blue

XVR3B06S

Without buzzer IP 65 (upright
IP 23 (sideways, inverted)
100–230 Green

XVR3M03S

Red

XVR3M04S

Orange

XVR3M05S

Blue

XVR3M06S

48 Green

XVR3E03

0.484/1.067
Red

XVR3E04

Orange

XVR3E05

Blue

XVR3E06


Feedback