XAC Standard Duty Pistol Grips, Enclosures, Contact Blocks

Refer to Catalog 9001CT1001

XAC Pistol Grip Stations and General Purpose Pendants

XAC pendant stations are designed for standard- or medium-duty control circuit applications.

  • Single- or two-speed versions

  • Double insulated

  • Shock and corrosion resistant

  • 2, 4, 6, 8, 12 element versions

  • Ease of operation

XACA201

XACA06

XACA03 with operators

Pistol Grip Stations

Description

Speeds

Function

Catalog Number

1 speed

2 speed

1 N.O. contact per operator

2 Mechanically interlocked operators

1

 

XACA201 [1]

2 N.O. (staggered) contacts per operator

2 Mechanically interlocked operators

2

 

XACA207 [1]

1 N.O. + 1 N.C.

2 Mechanically interlocked operators

1

 

XACA205 [1]

1 N.O. contact per direction

1 Mechanically interlocked 2 way toggle

1

 

XACD21A0101 [2]

NOTE: Legends are required to achieve NEMA4 rating.

General Purpose Pendants[3][4]

Enclosures

Catalog Number

2 hole enclosure

XACA02H7

3 hole enclosure

XACA03H7

4 hole enclosure

XACA04H7

6 hole enclosure

XACA06H7

8 hole enclosure

XACA08H7

12 hole enclosure

XACA12H7

To place a custom pendant order, use the worksheet Type XACA Worksheet as a guide. Orders must be placed through the Product Selector in Quote to Cash. There is a 10% charge for assembly.

XAC Contact Blocks

ZB2BE10

XENG37

Contact Blocks for Operators in Cover

Description

Wiring Diagram

Catalog Number

1 N.O./spring return/1 speed

—

ZB2BE101

1 N.C./spring return/1 speed

—

ZB2BE102

1 N.O. early close & 1 N.C. & 1 N.O./spring return/2 speed

Figure 1

XENG1191

1 N.C. & 2 N.O./spring return/1 speed

Figure 2

XENG1491

1 N.O. & 1 N.O. latching/1 speed/interlocked

Figure 3

XENG3781

1 N.O. & 1 N.C. latching/1 speed/interlocked

Figure 4

XENG3791

3 N.C.—all direct acting

Figure 5

XENT1192

XENG1191

XACS10

Contact Blocks for Operators in Base of Enclosure  [5]

Description

Catalog Number

1 N.O./1 speed

XACS101

1 N.C./1 speed

XACS102

2 N.C./1 speed

XACS104

Wiring Diagrams

Footnotes

  1. These units are available with factory installed E-stops. Add a “3” to the end of the catalog number for standard E-stop or add a “4” for a trigger
    action E-stop.
  2. These units are available with a factory installed E-stop. Use XACD22  ••• for a standard E-stop or XACD24••• for a trigger action E-stop.
  3. Standard enclosures include internal mounting plate, cable sleeve for 8 to 26 mm, internal cable clamp, suspension ring and cable tie.
  4. For ordering information on custom built XACA pendants, visit our website at www.Schneider-Electric.us.
  5. Cannot be used with XACA03 pendant.
Feedback