9002A Heavy Duty Industrial

Class 9002

Heavy Duty Industrial Foot Switches—Oiltight, Watertight, Dusttight and Driptight Enclosure, NEMA 2, 4 and 13

9002AW2

Type AW Foot Switch with

Top Pedal Shield and Side Shields

9002AW132

Type AW with Oversized

Pedal Shield and Side Shields

9002AW117

Type AW Foot Switch with

Oversized Pedal Shield, Side Shields and Safety Door

9002AW1

Type AW Foot Switch

without Pedal Shield


Foot Switch Selection

Foot switches are used to control many industrial processes, while leaving the operator's hands free to perform other functions. The type or model of foot switch suitable for each application will vary depending on factors such as the control function required, degree of protection required, production methods, unusual conditions, government regulations, etc. In some applications more than one foot switch may be required, as when two or more persons are operating a machine. In these cases, safe practice and regulations require that the foot switches be wired in series making it necessary that each operator's foot switch be actuated before the machine will cycle.

Only the user can be aware of all the conditions and factors present during setup, operation and maintenance of the machine; therefore, only the user can determine which foot switch(es) can be properly used. When selecting a foot switch for a particular application, the user should refer to the applicable ANSI standards and OSHA regulations. The National Safety Council's Accident Prevention Manual also provides much useful information.

In some applications, such as power presses, additional operator protection such as point-of-operation guarding must be provided when a foot switch is used as an actuator. This is necessary since the operator's hands and other parts of the body are free to enter the pinch point area and serious injury can occur. The shielding provided on foot switches cannot protect an operator from injury. For this reason the foot switch cannot be substituted for or take the place of point-of-operation protection.

A Trilingual Danger Sign regarding the need for point-of-operation protection is supplied with each foot switch. The sign incorporates three languages: English, Spanish and French. Additional copies of the sign are available by contacting your Square D sales office.

9002AW124

Type AW Fully Shielded Foot Switch with Oversized Pedal Shield, Side Shields and Safety Door. The Safety Door is interlocked with the pedal to prevent operation due to shock or vibration. It prevents accidental pedal operation by requiring a simple but intentional motion to lift the door before inserting the foot.


Operating Temperature:
–30 to +60 °C (–22 to +140 °F)

Foot Switch Catalog Numbers [1]

Description

Features

Fully Shielded with

Oversized Pedal

Shield,

Side Shields and

Safety Door

With Oversized

Pedal Shield

and
Side Shields

With Pedal

Shield and

Side Shields

UNSHIELDED

(See Warning note[2])

Catalog Number

Catalog Number

Catalog Number

Catalog Number

Single Pole[3]

Double Throw

Spring Return

With Mechanical Latch

AW117

—

AW132

—

AW2

AW7

AW1

—

Two Pole [3]

Double Throw

Spring Return

With Mechanical Latch

AW124  [4]

—

AW133

—

AW14

AW15

AW13

—

Two Stage [3]

(One Pole Each

Stage) Table 1

Spring Return

With Mechanical Latch in 1st Stage

With Mechanical Latch in 2nd Stage

AW119

—

—

AW134

—

—

AW6

AW9

AW5

—

—

Four Stage [3]

(One Pole Each

Stage) Table 2

Spring Return

AW123

—

—

AW21

Single Pole

Single Throw

Maintained Contact—Push On/Push Off

—

—

AW12

AW11

Replacement

Cover Assembly

—

— —

AC8 [5]

—

File: E78403
CCN: NKCR

File: LR25490
Class: 3211–03

For replacement parts for Class 9002 Type AW: See instruction bulletin 65013-010-31.

Also see Contact Symbol—Two Stage and Contact Symbol—Four Stage.

Approximate Dimensions

Types AW1, AW5, AW11, AW13 and AW21

Types AW2, AW6, AW12, AW14 and AW22

Types AW117, AW119, AW123, AW124

Types AW132, AW133 and AW134 (without safety door)

Maximum Current Ratings For Control Circuit Contacts

Type

Volts

AC Amperes

Volts

DC Amperes

Inductive

35% Power Factor

Resistive

75% Power

Factor

Inductive

and Resistive

Make

Break

Make, Break

and

Continuous

Make and Break

Continuous

Single

Throw

Double

Throw

AW1 through AW09,

AW117, AW119,

AW132

120

240

480

600

40

20

10

8

15

10

6

5

15

10

6

5

125

250

600

2.0 

0.5 

0.1 

0.5

0.2

0.02

15

15

15

AW13, AW14, AW15, AW133

120

240

480

600

30

15

7.5 

6

3

1.5  

0.75 

0.6  

3

1.5 

0.75

0.6 

125

250

600

—

1.0 

0.3 

0.1 

—

0.2 

0.1 

—

—

10

10

10

—

AW11, AW12

115

230

36

18

6

3

—

—

125

250

2.2 

1.1 

—

—

—

—

AW21

AW123

120

240

480

600

15.0 

7.5 

3.75

3.0 

1.5

0.75

0.375

0.3  

10

10

10

10

—

—

—

—

—

—

—

—

—

—

—

—

—

—

—

—

AW124

120

240

480

600

60

30

15

12

6

3

1.5

1.2

10

10

10

10

120

240

600

1.1 

0.55

0.2 

—

—

—

10

10

10

NOTE: Double throw switches are rated 250 Vdc maximum.

Contact Symbol—Two Stage

Snap Switch

Pedal

Unit

Circuit

Up

Half Down

Full Down

1

A1

0

1

1

B1

1

0

0

2

A2

1

1

0

B2

0

0

1

NOTE: 0 = Open 1 = Closed

Contact Symbol—Four Stage

Snap Switch

Pedal Position

Unit

Circuit

Up Down

1

1A1

0

0

1

1

1

1B1

1

1

0

0

0

2A1

0

1

1

1

1

2B1

1

0

0

0

0

2

1A2

1

1

1

0

0

1B2

0

0

0

1

1

2A2

1

1

1

1

0

2B2

0

0

0

0

1

Footnotes

  1. When ordering, add prefix “9002” to the catalog number.
  2. WARNING: These foot switches must not be used to operate machines or equipment where the possibility of operator injury exists. Typical uses include Emergency Stop functions, “Dead Man” controls, signal functions (lights, bells, etc.).
  3. A single pole snap switch that contains two double break contact elements (1 N.O. and 1 N.C.) must be used on circuits of same polarity. A double pole snap switch contains two electrically separated sets of contact elements allowing use on circuits of opposite polarity. Each set that contains two double break contact elements (1 N.O. and 1 N.C.) must be used on circuits of same polarity.
  4. 2 N.O. and 2 N.C. isolated, direct acting contacts.
  5. For replacement cover drilled to accept latch. For Series C foot switches order AC9. No replacement cover available for Series A or B devices drilled to accept latch. AC8 is spring return only.
Feedback