K2 Custom and K30–K150 Power Switching

Refer to Catalog 9003CT1301

Class 9003

Type K Rotary Cam Switches

Applications

Used in building control panels and consoles, Type K cam switches allow control of processes and utilities in industry and buildings, and direct control for simple machines.

   

Functions

Off-On/On-Off switches

1 to 6-pole

1 to 6-pole

Stepping switches

2 to 12-position, 1 to 4-pole

—

Changeover switches

1 to 5-pole

1 to 4-pole

Measurement switches

Voltmeter and ammeter

—

Reversing switches

2 and 3-pole

2 and 3-pole

Reversing star-delta switches

Star-delta

Star-delta

Pole change switches

2 and 3-speed

2-speed

Conventional rated thermal current (Ith)

20 A

32 A

50 A

63 A

115 A

150 A

Electrical operating characteristics

690 V

690 V

690 V

690 V

690 V

690 V

AC-3 - 3-phase

AC-3 - 3-phase

AC-3 - 3-phase

AC-3 - 3-phase

AC-3 - 3-phase

AC-3 - 3-phase

230 V - 2.2 kW - 8.3 A

230 V - 5.5 kW

230 V - 7.5 kW

230 V - kW

230 V - 5 kW

230 V - 22 kW

AC - 15

AC - 15

AC - 15

–

–

–

230 V - 4 A

230 V - 14 A

230 V - 6 A

     

Front plate degree of protection

IP 40

IP 40

IP 65 (with seal)

Product Composition

Complete switches and custom

Complete switches

Adaptable sub-assemblies

Compatibility

Ø 22 control and signalling units

–

Mounting

Front Mounting

Multi-fixing

By 4 holes on 48 mm centers

By 4 holes on 68 mm centers

Single Ø 22 hole

Rear Mounting

Screw fixing, 4 holes on 36 mm centers

Screw fixing, 4 holes on 48 mm centers

Screw fixing, 4 holes on 68 mm centers

Front plate dimensions (mm)

45 x 45

64 x 64 88 x 88

60 x 60 (adaptable sub-assemblies)

Operating heads

Black and red standard and long handles

Black standard handle

Metallic legend, black marking

Key operator

Metallic head

Metallic legend with black marking or

black legend with white marking

Approvals

UL-CSA

cULus

EN/IEC 60947-3

EN/IEC 60947-3

EN/IEC 60947-5-1

Type

Type K2

Type K30–K150

Cam switch model [1]

Class 9003, K2

K30

K50

K63

K115

K150


Footnotes

  1. Incomplete part numbers. Contact your local supplier for assistance.
Feedback