SE Relays Power Relays

Refer to Catalog 8501CT1003

199 Power Relays

199 Series Relay

199—SPST-NO-DM, 40 A; SPDT, 40 A; DPST-NO, 40 A; DPDT, 40 A

Standard Part Numbers

Rated Contact Current Contact Configuration Coil Voltage Coil Resistance (Ω) Special Features Standard Part Number
40 A[1] SPST-NO-DM 120 Vac 290  

199ADX-4

24 Vdc 290 Blowout Magnet

199DBX-3

 

199DX-3

48 Vdc 1200 Blowout Magnet

199DBX-16

SPDT 120 Vac 290  

199AX-4

12 Vdc 70  

199X-2

24 Vdc 290  

199X-3

DPST-NO 120 Vac 290  

199AX-9

240 Vac 1200  

199AX-10

12 Vdc 70  

199X-7

24 Vdc 290  

199X-8

DPDT 24 Vac 12  

199AX-13

120 Vac 290 Blowout Magnet

199ABX-14

 

199AX-14

240 Vac 1200  

199AX-15

12 Vdc 70  

199X-12

24 Vdc 290 Blowout Magnet

199BX-13

 

199X-13

110 Vdc 6000 Blowout Magnet

199BX-14

 

199X-14


199 Specifications (UL 508)

Part Numbers 199AX, 199X, 199ABX [2], 199BX [2] 199ADX, 199DX, 199DYX, 199DBX [2]

Contact Characteristics

Contact Configuration SPST, SPDT, DPST, DPDT SPST-DM, SPST-DB
Contact Material Silver alloy
Thermal (Carrying) Current 40 A
Maximum Switching Voltage 600 V(rms)
Rated Switching Current at Voltage Resistive: 40 A at 300 Vac 50/60 Hz;
5 A at 480 Vac 50/60 Hz;
5 A at 600 Vac 50/60 Hz;
40 A at 28 Vdc
Resistive: 40 A at 300 Vac 50/60 Hz;
12 A at 480 Vac 50/60 Hz;
10 A at 600 Vac 50/60 Hz;
40 A at 28 Vdc
Motor: 2 hp at 120–600 Vac 50/60 Hz
Tungsten: 15 A at 120 Vac 50/60 Hz
Pilot Duty: A600
Minimum Switching Requirement 1 A at 5 Vac/Vdc

Coil Characteristics

Coil Voltage Range[3] 6–600 Vac 50/60 Hz; 6–250 Vdc2
Operating Range (% of Nominal) 85%–110% (AC); 80%–110% (DC)
Average Consumption (Maximum) 10 VA (AC); 4 W (DC)
Drop-Out Voltage Threshold 10% (AC/DC)

Additional DC Ratings with Blowout Magnet

Load Voltage Contact Rating
110 Vdc 20 A
220 Vdc 8 A
325 Vdc 4 A
500 Vdc 2 A

Auxiliary Switch Ratings (Non-Standard Option)

Load Type Contact Rating
Resistive Load 120/250 Vac (50/60 Hz) 10 A
Motor Load 125/250 Vac (50/60 Hz) 0.25 hp
Tungsten Load 125 Vac (50/60 Hz) 3 A

Contact Ratings and Electrical Endurance (per IEC 609471, 6094741)

Contact Ratings Load Voltage Frequency Load Type Estimated Electrical Endurance See Note(s)

AC Load

40 A 300 V 50/60 Hz Resistive 50,000 cycles [4][5]
2 hp 120–600 V Motor 50,000 cycles [6][5]
15 A 120 V Tungsten 20,000 cycles [5][7]
A600 — — Pilot Duty 100,000 cycles [5]

DC Load

40 A 28 V DC Resistive 100,000 cycles [5]
20 A 110 V
8 A 220 V
4 A 325 V
2 A 500 V

Dimensions, in, (mm)

SPDT—Short Base (shown with optional Auxiliary Switch)
 
SPST-NO-DM
 
DPDT—Long Base (shown with optional Auxiliary Switch)
 
DPST-NO

Wiring Diagrams

SPDT SPST-NC-DB SPST-NO-DM
     
DPDT DPST-NC DPST-NO

725 Power Relays

Plug-In Socket Mount with full-feature cover

Panel/DIN Mount with blade terminals

   

Panel/DIN Mount with screw terminals

725—SPST-NO, 30 A; DPST-NO, 25 A

Standard Coil Voltages

Rated Contact Current Contact Configuration Coil Voltage Coil Resistance (Ω) Mounting Style Terminal Style Standard Part Number
25 A DPST-NO 24 Vac 275 DIN and panel Blade terminals

725BXXBC3ML-24A

Screw terminals

725BXXSC3ML-24A

120 Vac 5200 DIN and panel Blade terminals

725BXXBC3ML-120A

Screw terminals

725BXXSC3ML-120A

Plug-in (socket) Blade terminals

725BXXBM4L-120A

240 Vac 21000 DIN and panel Blade terminals

725BXXBC3ML-240A

Screw terminals

725BXXSC3ML-240A

12 Vdc 75 DIN and panel Blade terminals

725BXXBC3ML-12D

Screw terminals

725BXXSC3ML-12D

24 Vdc 300 DIN and panel Blade terminals

725BXXBC3ML-24D

Screw terminals

725BXXSC3ML-24D

Plug-in (socket) Blade terminals

725BXXBM4L-24D

30 A SPST-NO 24 Vac 275 DIN and panel Blade terminals

725AXXBC3ML-24A

Screw terminals

725AXXSC3ML-24A

Plug-in (socket) Blade terminals

725AXXBM4L-24A

120 Vac 5200 DIN and panel Blade terminals

725AXXBC3ML-120A

Screw terminals

725AXXSC3ML-120A

Plug-in (socket) Blade terminals

725AXXBM4L-120A

240 Vac 21000 DIN and panel Blade terminals

725AXXBC3ML-240A

Screw terminals

725AXXSC3ML-240A

12 Vdc 75 DIN and panel Blade terminals

725AXXBC3ML-12D

Screw terminals

725AXXSC3ML12D

24 Vdc 300 DIN and panel Blade terminals

725AXXBC3ML-24D


725 Specifications

Part Number

725AXX

725BXX

Contact Characteristics

Contact Configuration SPST-NO DPST-NO
Contact Material Silver alloy  
Thermal (Carrying) Current 30 A 25 A
Maximum Switching Voltage 300 V  
Current Ratings at Voltage Resistive:
30 A at 277 Vac 50/60 Hz, 6,000 cycles
Resistive:
25 A at 277 Vac 50/60 Hz;
25 A at 30 Vdc, 6,000 cycles
Motor:
1.5 hp at 120 Vac 50/60 Hz;
3.0 hp at 277 Vac 50/60 Hz, 6,000 cycles
Motor:
1.0 hp at 120 Vac 50/60 Hz;
2.0 hp at 277 Vac 50/60 Hz, 6,000 cycles
Tungsten:
1.5 kW at 120 Vac 50/60 Hz, 6,000 cycles
Tungsten:
1.3 kW at 120 Vac 50/60 Hz, 6,000 cycles
Minimum Switching Requirement 100 mA at 5 Vdc (0.5 W)  

Coil Characteristics

Coil Voltage Range[8]Standard Coil Voltages 6–240 Vac 50/60 Hz (All AC coils are rectified); 6–110 Vdc[8]Standard Coil Voltages
Operating Range (% of Nominal) 75%–110% (AC/DC)
Average Consumption 2.5 VA (AC); 1.9 W (DC)
Insulation System Per UL 508 Class B (130°C)

Dimensions, in, (mm)

Plug-in Socket Mount (Blade Terminals) C3 – DIN/Panel Mount (Blade Terminals)
   
C3 – DIN/Panel Mount (Screw Terminals)

Wiring Diagrams

SPST-NO DPST-NO

389F Power Relays

Plug-In (Socket) Cover

Side Flange Cover

389F—SPST, 30 A; DPDT, 20–25 A; SPDT, 25–30 A; 3PDT, 20 A

Standard Part Numbers

Rated Contact Current Contact Configuration Coil Voltage Coil Resistance (Ω) Cover Style Standard Part Number
20 A 3PDT 120 Vac 1700 Plug-in (socket)

389FXCXC-120A

Side flange

389FXCXC1-120A

    Side flange

389FXCXC1-240A

12 Vdc 100 Side flange

389FXCXC1-12D

24 Vdc 400 Plug-in (socket)

389FXCXC-24D

Side flange

389FXCXC1-24D

25 A DPDT 24 Vac 72 Plug-in (socket)

389FXBXC-24A

Side flange

389FXBXC1-24A

120 Vac 1700 Plug-in (socket)

389FXBXC-120A

Side flange

389FXBXC1-120A

240 Vac 7200 Side flange

389FXBXC1-240A

12 Vdc 100 Plug-in (socket)

389FXBXC-12D

Side flange

389FXBXC1-12D

24 Vdc 400 Plug-in (socket)

389FXBXC-24D

Side flange

389FXBXC1-24D

SPDT 24 Vac 72 Side flange

389FXAXC1-24A

12 Vdc 100 Side flange

389FXAXC1-12D

30 A SPDT-DM-DB 24 Vdc 400 Side flange

389FXHXC1-24D

SPST-NO-DM 24 Vdc 400 Side flange

389FHXXC1-24D


389F Specifications

Part Number

389FXAX


389FXBX

389FXCX

389FXHX


389FHXX

Contact Characteristics

Contact Configuration SPDT; DPDT 3PDT SPSTNODM; SPDTDMDB
Contact Material Silver alloy
Thermal (Carrying) Current 25 A 20 A 30 A
Maximum Switching Voltage 600 V 300 V 600 V
Rated Switching Current at Voltage
(Conforming to IEC AC-1 and DC-1)
NO and NC: 25 A at 250 Vac
NO and NC: 15 A at 28 Vdc
NO and NC: 20 A at 250 Vac
NO and NC: 15 A at 28 Vdc
NO and NC: 30 A at 250 Vac
NO and NC: 30 A at 28 Vdc
Current Ratings at Voltage
(Conforming to UL)
Resistive:
25 A at 300 Vac 50/60 Hz;
5 A at 600 Vac 50/60 Hz;
13 A at 28 Vdc, 100,000 cycles

Motor:
1.5 hp at 200–240 Vac 50/60 Hz;
1 hp at 120–200 and 480–600 Vac[9]
50/60 Hz, 6,000 cycles

Pilot Duty:
B600, 6,000 cycles

FLA/LRA:
22/98 A at 120 Vac, 6,000 cycles

Ballast:
20 A, 277 Vac 50/60 Hz, 6,000 cycles
Resistive:
20 A at 150 Vac 50/60 Hz,
15 A at 250 Vac, 50/60 Hz
13 A at 28 Vdc, 50,000 cycles

Motor:
0.5 hp at 120–240 Vac 50/60 Hz;
6,000 cycles

Pilot Duty:
B300, 6,000 cycles

Ballast:
20 A, 150 Vac 50/60 Hz
6.67 A at 277 Vac 6,000 cycles
Resistive:
30 A at 300 Vac 50/60 Hz
10 A at 600 Vac 50/60 Hz
30 A at 28 Vdc, 100,000 cycles

Motor:
1.5 hp at 200–600 Vac 50/60 Hz;
1 hp at 120–200 Vac 50/60 Hz,
6,000 cycles

Pilot Duty:
A600, 6,000 cycles

FLA/LRA:
22/98 A at 120 Vac, 6,000 cycles;
17/60 A at 300 Vac, 6,000 cycles[9]

Ballast:
25 A, 277 Vac 50/60 Hz, 6,000 cycles
Minimum Switching Requirement 100 mA at 5 Vdc

Coil Characteristics

Coil Voltage Range[8]Standard Part Numbers 12–240 Vac 50/60 Hz; 12–24 Vdc[8]Standard Part Numbers
Operating Range (% of Nominal) 85%–110% (AC); 80%–110% (DC)
Average Consumption 2 VA (AC); 1.5 W (DC)
Drop-out Voltage Threshold 10% minimum (AC/DC)

General Characteristics

Electrical Life at Rated Load[10] 100,000 operations for IEC AC-1, 50,000 operations for IEC DC-1
Mechanical Life at No Load (Unpowered) 5,000,000 operations
Operate Time at Nominal Coil Voltage 20 ms (maximum)
Dielectric Strength Between coil and contact: 2200 Vac; between poles: 2200 Vac; between contacts: 1600 Vac
Operating Temperature Range -30 to +55°C (-22 to +131°F)
Storage Temperature Range -30 to +85°C (-22 to +185°F)
Weight (Average) 84 g (3.0 oz)
Product Certifications UL (E164862), CE (per IEC 60947), CSA (File: 044087 Class: 3211-07), RoHS

Dimensions, in, (mm)

Plug-in Cover Style
 
Side Flange Cover Style

Wiring Diagrams

SPDT DPDT 3PDT SPDT-DB-DM SPST-NO-(DM)

300 Power Relays

 
 

Side Flange Cover

300—DPDT, 30 A

Standard Part Numbers

Rated Contact Current Contact Configuration Coil Voltage Coil Resistance (Ω) Cover Style Standard Part Number
30 A DPDT 24 Vac 54 Side flange mount

300XBXC1-24A

120 Vac 1270 Side flange mount

300XBXC1-120A

240 Vac 5400 Side flange mount

300XBXC1-240A

12 Vdc 57 Side flange mount

300XBXC1-12D

24 Vdc 300 Side flange mount

300XBXC1-24D


300 Specifications

Part Number

300XBX

[11]

Contact Characteristics

Contact Configuration DPDT
Contact Material Silver alloy
Thermal (Carrying) Current 30 A
Maximum Switching Voltage 600 V
Current Ratings at Voltage[11] Resistive: 30 A at 300 Vac 50/60 Hz; 30 A at 28 Vdc; 15 A at 600 Vac 50/60 Hz
Motor: 1 hp at 120 Vac 50/60 Hz; 6,000 cycles; 2 hp at 208–600 Vac 50/60 Hz[12], 6,000 cycles
Pilot Duty: 5.5 A at 120 Vac 50/60 Hz, 6,000 cycles; 1.2 A at 600 Vac 50/60 Hz, 6,000 cycles
Minimum Switching Requirement 500 mA at 5 Vdc

Coil Characteristics

Coil Voltage Range[3] 12–240 Vac 50/60 Hz; 12–24 Vdc
Operating Range (% of Nominal) 85%–110% (AC); 80%–110% (DC)
Average Consumption 3.4 VA (AC at 60 Hz); 2.3 W (DC)
Drop-out Voltage Threshold 15% (AC); 10% (DC)

General Characteristics

Electrical Life at Rated Load 6,000 operations
Mechanical Life at No Load (Unpowered) 5,000,000 operations
Operate Time at Nominal Coil Voltage 20 ms
Dielectric Strength Between coil and contact: 4000 Vac; Between poles: 2500 Vac; Between contacts: 2500 Vac
Operating Temperature Range −40 to +55°C (−40 to +131°F)
Storage Temperature Range −40 to +85°C (−40 to +185°F)
Weight (Average) without blowout magnet: 85 g (3.0 oz) with blowout magnet: 95 g (3.4 oz)
Product Certifications UL (E164862), CSA (File: 044087 Class: 3211-07), RoHS

Additional DC Ratings with Blowout Magnet

Load Voltage

Contact Reading

150 Vdc 5 A

Dimensions, in, (mm)

Side Flange Mount Cover

Wiring Diagrams

DPDT

Footnotes

  1. 50 A versions and additional options available. Call Customer Service for more information (847-441-2540).
  2. For ratings with blowout magnet, refer to Additional DC Ratings with Blowout Magnet
  3. For available standard coil voltages, refer to Standard Part Numbers
  4. Resistive AC load ratings are based on a power factor of 0.85–1.0.
  5. All ratings are based on applying the rated nominal power to the relay coil so as to provide a “clean” make and break that does not result in any contact chatter or multiple actuation of the contacts.
  6. Motor horsepower ratings are based on a power factor of 0.4–0.5, and an initial inrush current not exceedin
  7. The tungsten rating is based on cold-filament inrush current not exceeding 15 times the rated steady-state lamp current.
  8. For available standard coil voltages, refer to the
  9. Break all lines for 1 hp at 600 Vac, 50/60 Hz.
  10. The NO and NC contacts were tested independently
  11. For additional ratings with blowout magnet, refer to Additional DC Ratings with Blowout Magnet
  12. Break all lines for 2 hp / 480–600 Vac, 50/60 Hz.
Feedback